카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0311 - Pull handles
Blohm
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{blohm/buegelgriffe_maschinen_u_geraetegriffe/k1060.prj},{NB=B0311.1140082},{A=140},{B=24},{C=14.2},{H=45},{L=170},{S=28},{GEW=0.1510},{EAN=MIN},{NDM=8.0},{SW=13.000},{SW1=6.000},{XA=13.000},{XB=34.900},{XC=5.000},{XD=70.000},{XE=23.600},{XF=18.100},{XG=10.000},{XH=14.600},{XI=18.700},{XJ=50.000},{XK=36.900},{XL=60.000},{XM=35.400},{XN=340.600},{XO=59.100},{XP=10.900},{XQ=17.200},{XR=14.100},{XS=4.100},{XT=23.900},{XU=15.000},{XV=9.000},{XW=15.000},{XX=2.000},{XY=26.100},{XZ=6.500},{XA1=0.000},{XB1=429.000},{XC1=4.000},{XD1=14.000},{XE1=64.200},{XF1=1.600},{XG1=9.000},{XH1=26.100},{XI1=228.700},{XJ1=32.400},{XK1=15.900},{XL1=24.800},{XM1=30.000},{XN1=34.700},{XO1=16.000},{XP1=13.000},{XQ1=8.000},{XR1=30.000},{XS1=28.000},{XT1=36.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Material component
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
C
height
[mm]
D
thread
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
S
distance
[mm]
T
distance
[mm]
TRAGKRAFT
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0311.1100051
B0311.1100051
A
External thread
Steel
100
17
9.5
M5
33
20
122
20
-
1000
0.0535
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0311.1120061
B0311.1120061
A
External thread
Steel
120
21
11.4
M6
39
25
146
24
-
1000
0.0925
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0311.1140081
B0311.1140081
A
External thread
Steel
140
24
14.2
M8
45
30
170
28
-
1000
0.1502
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0311.1100052
B0311.1100052
A
External thread
Stainless steel
100
17
9.5
M5
33
20
122
20
-
1000
0.0460
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0311.1120062
B0311.1120062
A
External thread
Stainless steel
120
21
11.4
M6
39
25
146
24
-
1000
0.0946
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0311.1140082
B0311.1140082
A
External thread
Stainless steel
140
24
14.2
M8
45
30
170
28
-
1000
0.1510
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0311.2100051
B0311.2100051
B
Internal thread
Steel
100
17
9.5
M5
33
-
122
20
9
1000
0.0450
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0311.2120061
B0311.2120061
B
Internal thread
Steel
120
21
11.4
M6
39
-
146
24
12
1000
0.0972
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0311.2140081
B0311.2140081
B
Internal thread
Steel
140
24
14.2
M8
45
-
170
28
12
1000
0.1183
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0311.2100052
B0311.2100052
B
Internal thread
Stainless steel
100
17
9.5
M5
33
-
122
20
9
1000
0.0500
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0311.2120062
B0311.2120062
B
Internal thread
Stainless steel
120
21
11.4
M6
39
-
146
24
12
1000
0.0898
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
B0311.2140082
B0311.2140082
B
Internal thread
Stainless steel
140
24
14.2
M8
45
-
170
28
12
1000
0.1183
Yes
39269025
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청