目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0083 - Bushing for ball lock pins with LONG-LOK thread lock
Blohm
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelsperrbolzen/03197_1.prj},{NB=B0083.108161},{BESTBLOHM=B0083.108161},{AUSF=mit LONG-LOK},{D=8},{D1=M16},{D2=10.0},{D3=12},{L=30},{L1=14},{L3=5},{L4=10},{L5=5},{SW=8},{T=5},{GEW=0.0232},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=16.0},{XA=2.0},{XB=0.5},{XC=1.6},{XD=7.2},{XE=6.2},{XF=2.0},{XG=4.0},{XH=14.0},{ZGT=ca. zwei Gewindegänge },{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
SW
width across flats
[mm]
T
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0083.105121
B0083.105121
with LONG-LOK
5
M12
6.0
9
25
10
4
7
3
5
4
0.0127
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0083.106161
B0083.106161
with LONG-LOK
6
M16
7.5
12
30
14
5
10
5
6
5
0.0291
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0083.108161
B0083.108161
with LONG-LOK
8
M16
10.0
12
30
14
5
10
5
8
5
0.0232
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0083.110241
B0083.110241
with LONG-LOK
10
M24
13.0
18
35
14
6
8
7
10
6
0.0708
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0083.112241
B0083.112241
with LONG-LOK
12
M24
15.0
18
35
14
6
8
7
12
6
0.0598
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
B0083.116301
B0083.116301
with LONG-LOK
16
M30
20.0
24
40
14
8
11
9
16
7
0.1050
Yes
73181520
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求