目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0078 - Ball lock pins with L-grip
Blohm
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelsperrbolzen/03422_1.prj},{NB=B0078.1035100250},{B=23.0},{D=52.2},{D1=10},{D2=12.00},{D3=17.3},{D4=35.4},{L=25},{L1=8.9},{L2=33.0},{L3=24.2},{AUFNAHME=10},{FESTIGKEIT=60},{GEW=0.1027},{EAN=MIN},{XA=4.0},{XB=7.0},{XC=4.0},{XD=8.0},{XE=0.5},{XF=8.5},{XG=4.5},{XH=5.0},{XI=1.50},{XJ=0.50},{XK=34.8},{XL=34.8},{XM=28.5},{XN=32.4},{XO=0.6},{XP=17.1},{XQ=8.7},{XR=1.4},{XS=45.0},{XT=4.6},{XU=17.0},{XV=18.6},{XW=42.2},{XX=4.0},{XY=32.4},{XZ=3.2},{XA1=27.5},{XB1=5.5},{XC1=32.9},{XD1=2.8},{XE1=15.5},{XF1=5.40000},{XG1=94.00000},{XH1=16.800},{XI1=35.400},{XJ1=4.700},{XK1=4.200},{XL1=31.300},{XM1=222.000},{XN1=29.400},{XO1=14.800},{XP1=26.100},{XQ1=14.000},{XR1=30.200},{XS1=11.000},{XT1=12.600},{XU1=16.400},{XV1=16.300},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
B
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
distance
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
[mm]
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0078.102605010
B0078.102605010
17.6
39.3
5
5.50
13.2
26.0
10
5.9
25.0
19.2
15,9
5
15
0.0371
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.102605015
B0078.102605015
17.6
39.3
5
5.50
13.2
26.0
15
5.9
25.0
19.2
20,9
5
15
0.0367
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.102605020
B0078.102605020
17.6
39.3
5
5.50
13.2
26.0
20
5.9
25.0
19.2
25,9
5
15
0.0382
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.102605025
B0078.102605025
17.6
39.3
5
5.50
13.2
26.0
25
5.9
25.0
19.2
30,9
5
15
0.0391
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.102605030
B0078.102605030
17.6
39.3
5
5.50
13.2
26.0
30
5.9
25.0
19.2
35,9
5
15
0.0421
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.102606010
B0078.102606010
17.6
39.3
6
6.85
13.2
26.0
10
6.8
25.0
19.2
16,8
6
22
0.0372
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.102606015
B0078.102606015
17.6
39.3
6
6.85
13.2
26.0
15
6.8
25.0
19.2
21,8
6
22
0.0393
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.102606020
B0078.102606020
17.6
39.3
6
6.85
13.2
26.0
20
6.8
25.0
19.2
28,8
6
22
0.0403
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.102606025
B0078.102606025
17.6
39.3
6
6.85
13.2
26.0
25
6.8
25.0
19.2
31,8
6
22
0.0412
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.102606030
B0078.102606030
17.6
39.3
6
6.85
13.2
26.0
30
6.8
25.0
19.2
36,8
6
22
0.0395
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.102606035
B0078.102606035
17.6
39.3
6
6.85
13.2
26.0
35
6.8
25.0
19.2
41,8
6
22
0.0434
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.102606040
B0078.102606040
17.6
39.3
6
6.85
13.2
26.0
40
6.8
25.0
19.2
46,8
6
22
0.0436
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.102606045
B0078.102606045
17.6
39.3
6
6.85
13.2
26.0
45
6.8
25.0
19.2
51,8
6
22
0.0447
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.102606050
B0078.102606050
17.6
39.3
6
6.85
13.2
26.0
50
6.8
25.0
19.2
56,8
6
22
0.0459
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.103508020
B0078.103508020
23.0
52.2
8
9.50
17.3
35.4
20
7.8
33.0
24.2
27,8
8
38
0.0932
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.103508025
B0078.103508025
23.0
52.2
8
9.50
17.3
35.4
25
7.8
33.0
24.2
32,8
8
38
0.0948
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.103508030
B0078.103508030
23.0
52.2
8
9.50
17.3
35.4
30
7.8
33.0
24.2
37,8
8
38
0.0275
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.103508035
B0078.103508035
23.0
52.2
8
9.50
17.3
35.4
35
7.8
33.0
24.2
42,8
8
38
0.0986
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.103508040
B0078.103508040
23.0
52.2
8
9.50
17.3
35.4
40
7.8
33.0
24.2
47,8
8
38
0.1003
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.103508045
B0078.103508045
23.0
52.2
8
9.50
17.3
35.4
45
7.8
33.0
24.2
52,8
8
38
0.0287
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.103508050
B0078.103508050
23.0
52.2
8
9.50
17.3
35.4
50
7.8
33.0
24.2
57,8
8
38
0.0291
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.103510020
B0078.103510020
23.0
52.2
10
12.00
17.3
35.4
20
8.9
33.0
24.2
28,9
10
60
0.0996
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.103510025
B0078.103510025
23.0
52.2
10
12.00
17.3
35.4
25
8.9
33.0
24.2
33,9
10
60
0.1027
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.103510030
B0078.103510030
23.0
52.2
10
12.00
17.3
35.4
30
8.9
33.0
24.2
38,9
10
60
0.1056
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0078.103510035
B0078.103510035
23.0
52.2
10
12.00
17.3
35.4
35
8.9
33.0
24.2
43,9
10
60
0.1088
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求