您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
B-0B-FP N Z - Push-pull connector - Elbow (90°) plug with cable collet for bend relief
LEMO
LOW VOLTAGE CONNECTOR
B-SERIES
Elbow plug
0B
Powered by
CAD模型選擇
{lemo/low20voltage20connector/b-series/elbow20plug/0b/b-0b-fp_n_z.prj},{NB=FPG.0B.304.KLAD52Z},{REF=FPG.0B.304.KLAD52Z},{DESC=Elbow () plug with cable collet for bend relief},{CONTACT=4 Low Voltage},{TESTV=Vtest (contact-contact):|A|850 V (AC), 1200 V (DC)},{MAXA=7},{OPTION=N : Black anodized},{MINTEMP=-55},{MAXTEMP=250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
TESTV
ⁿ/ₐ
MAXA
[A]
OPTION
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
FPA.0B.309.KLAD52Z
FPA.0B.309.KLAD52Z
Elbow () plug with cable ...
2 Low Voltage
Vtest (contact-contact):|...
2
Z : Nut for fitting a be...
FPB.0B.305.KLAD52Z
FPB.0B.305.KLAD52Z
Elbow () plug with cable ...
7 Low Voltage
Vtest (contact-contact):|...
6,5
Z : Nut for fitting a be...
FPG.0B.303.KLAD42Z
FPG.0B.303.KLAD42Z
Elbow () plug with cable ...
3 Low Voltage
Vtest (contact-contact):|...
8
Z : Nut for fitting a ben...
FPG.0B.303.KLAD52Z
FPG.0B.303.KLAD52Z
Elbow () plug with cable ...
3 Low Voltage
Vtest (contact-contact):|...
8
N : Black anodized
-55
250
FPG.0B.304.KLAD52Z
FPG.0B.304.KLAD52Z
Elbow () plug with cable ...
4 Low Voltage
Vtest (contact-contact):|...
7
N : Black anodized
-55
250
FPG.0B.305.KLAD52Z
FPG.0B.305.KLAD52Z
Elbow () plug with cable ...
5 Low Voltage
Vtest (contact-contact):|...
6,5
N : Black anodized
-55
250
FPG.0B.306.KLAD52Z
FPG.0B.306.KLAD52Z
Elbow () plug with cable ...
7 Low Voltage
Vtest (contact-contact):|...
2,5
Z : Nut for fitting a ben...
-55
250
FPG.0B.306.KLAD42Z
FPG.0B.306.KLAD42Z
Elbow () plug with cable ...
6 Low Voltage
Vtest (contact-contact):|...
2,5
:
FPG.0B.307.KLAD22Z
FPG.0B.307.KLAD22Z
Elbow () plug with cable ...
7 Low Voltage
Vtest (contact-contact):|...
2,5
:
-55
250
FPJ.0B.305.KLLD52Z
FPJ.0B.305.KLLD52Z
Elbow () plug with cable ...
6 Low Voltage
Vtest (contact-contact):|...
6,5
:
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B-0B-FS - Push-pull connector - Elbow (90°) plug Anglissimo (8 selective po...
LEMO
23.09.2020
B-0B-HM - Push-pull connector - Fixed receptacle with grounding tab, nut fi...
LEMO
23.09.2020
B-0B-FH_Z - Push-pull connector - Elbow plug, cable collet and nut for fitt...
LEMO
23.09.2020
B-1B-FS - Push-pull connector - Elbow (90°) plug Anglissimo (8 selective po...
LEMO
23.09.2020
B-0B-FS_Z - Push-pull connector - Elbow (90°) plug Anglissimo (8 selective ...
LEMO
23.09.2020
B-0B-EC_ELB - Push-pull connector - Fixed receptacle with two nuts, with el...
LEMO
23.09.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求