目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
B Ø 20 - Medium load
Berger Tools
Die springs
Die springs - METRIC
Die springs to ISO 10243
Series B
Powered by
CAD模型選擇
{berger_tools/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/b/b_20.prj},{NB=B20-076(0)},{ARTNR=B20-076},{CODE=B20-076},{DH=20},{DD=10},{LO=76},{RG=25.1},{SX=0.0},{S1=19},{F1=477},{S2=22.8},{F2=572},{S3=25.7},{F3=644},{SN=28.5},{FN=715},{SB=33.8},{FB=848},{MAT=Cr-Si},{BXH=4.1 x 2.4},{DE=18.4},{DE1=18.400},{B=4.100},{RG1=25.100},{H=2.400},{DDNUM=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
B20-025
B20-025
20
10
25
98
0.000
25.000
6.3
617
7.5
735
8.4
827
9.4
921
10.5
4.1 x 2.4
B20-032
B20-032
20
10
32
72.6
0.000
32.000
8
581
9.6
697
10.8
784
12
871
13.9
4.1 x 2.4
B20-038
B20-038
20
10
38
56
0.000
38.000
9.5
532
11.4
638
12.8
718
14.3
801
16.6
4.1 x 2.4
B20-044
B20-044
20
10
44
47.5
0.000
44.000
11
523
13.2
627
14.9
705
16.5
784
18.8
4.1 x 2.4
B20-051
B20-051
20
10
51
41.7
0.000
51.000
12.8
534
15.3
638
17.2
718
19.1
796
23.1
4.1 x 2.4
B20-064
B20-064
20
10
64
32.3
0.000
64.000
16
517
19.2
620
21.6
698
24
775
27.5
4.1 x 2.4
B20-076
B20-076
20
10
76
25.1
0.000
76.000
19
477
22.8
572
25.7
644
28.5
715
33.8
4.1 x 2.4
B20-089
B20-089
20
10
89
22
0.000
89.000
22.3
491
26.7
587
30.0
661
33.4
735
39.7
4.1 x 2.4
B20-102
B20-102
20
10
102
19.8
0.000
102.000
25.5
505
30.6
606
34.4
682
38.3
758
47.3
4.1 x 2.4
B20-115
B20-115
20
10
115
18.1
0.000
115.000
28.8
521
34.5
624
38.8
703
43.1
780
52.5
4.1 x 2.4
B20-127
B20-127
20
10
127
16.6
0.000
127.000
31.8
528
38.1
632
42.9
712
47.6
790
56.9
4.1 x 2.4
B20-139
B20-139
20
10
139
15.1
0.000
139.000
35
529
42
634
46.9
108
52.5
793
62.1
4.1 x 2.4
B20-152
B20-152
20
10
152
13.2
0.000
152.000
38
500
45.6
600
51.3
677
57
750
67.6
4.1 x 2.4
B20-305
B20-305
20
10
305
6.1
0.000
305.000
76.3
465
91.5
558
103
628
114.4
698
143.4
4.1 x 2.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求