AS 2 1FS G - Speed Controller With Indicator/Elbow Type (Packing Seal)
SMC
bp3_flow_control_equipment
AS-FS Speed Controller with Indicator
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fs_new/as_2_1fs_g_asmtab.prj},{NB=AS2201FS-G02-10},{GUI=AS22*1FS*-G02-10*},{CONTROL=0},{SCALE=},{SEAL=(-) None},{OMSC=},{D=10.0},{T=1/4},{H=17},{D1=15.9},{D3=13.0},{L1=26.9},{L2=36.2},{L3=22.6},{L4=49.70},{A=43.20},{M=15.6},{W1=21.5},{W2=24.0},{X=7.8},{Y=16.2},{CNSMASSEXACT=28},{PORT=10},{PPATH=as_2_1fs_g/assembly/as_2_1fs_g_asmsbl.prj},{AAQ326=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
SEAL
Seal type
ⁿ/ₐ
D
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
A
[mm]
M
[mm]
W1
[mm]
W2
[mm]
X
[mm]
Y
[mm]
CNSMASSEXACT
Mass
[g]
AAQ326
Aditional link
ⁿ/ₐ
AS2201FS-G01-23
AS22*1FS*-G01-23*
AS2201FS-G01-23
(-) None
3.2
1/8
13
7.2
12.0
19.1
26.2
18.8
43.60
38.10
13.3
20.0
21.5
6.5
15.0
14
AS2201FS-G01-04
AS22*1FS*-G01-04*
AS2201FS-G01-04
(-) None
4.0
1/8
13
8.2
12.0
19.1
26.2
18.8
43.60
38.10
13.3
20.0
21.5
6.5
15.0
14
AS2201FS-G01-06
AS22*1FS*-G01-06*
AS2201FS-G01-06
(-) None
6.0
1/8
13
10.4
12.0
19.1
26.2
18.8
43.60
38.10
13.3
20.0
21.5
6.5
15.0
14
https://www.smcpneumatics...
AS2201FS-G01-08
AS22*1FS*-G01-08*
AS2201FS-G01-08
(-) None
8.0
1/8
13
13.2
12.0
22.4
29.5
18.8
43.60
38.10
14.2
20.0
21.5
6.5
15.0
15
AS2201FS-G01-10
AS22*1FS*-G01-10*
AS2201FS-G01-10
(-) None
10.0
1/8
13
15.9
12.0
25.3
32.4
17.8
43.60
38.10
15.6
20.0
21.5
6.5
15.0
16
AS2201FS-G02-23
AS22*1FS*-G02-23*
AS2201FS-G02-23
(-) None
3.2
1/4
17
7.2
13.0
20.9
30.2
22.6
49.70
43.20
13.3
21.5
24.0
7.8
16.2
26
AS2201FS-G02-04
AS22*1FS*-G02-04*
AS2201FS-G02-04
(-) None
4.0
1/4
17
8.2
13.0
20.9
30.2
22.6
49.70
43.20
13.3
21.5
24.0
7.8
16.2
26
AS2201FS-G02-06
AS22*1FS*-G02-06*
AS2201FS-G02-06
(-) None
6.0
1/4
17
10.4
13.0
23.4
32.7
22.6
49.70
43.20
13.3
21.5
24.0
7.8
16.2
26
AS2201FS-G02-08
AS22*1FS*-G02-08*
AS2201FS-G02-08
(-) None
8.0
1/4
17
13.2
13.0
23.9
33.2
22.6
49.70
43.20
14.2
21.5
24.0
7.8
16.2
27
AS2201FS-G02-10
AS22*1FS*-G02-10*
AS2201FS-G02-10
(-) None
10.0
1/4
17
15.9
13.0
26.9
36.2
22.6
49.70
43.20
15.6
21.5
24.0
7.8
16.2
28
AS3201FS-G02-06
AS32*1FS*-G02-06*
AS3201FS-G02-06
(-) None
6.0
1/4
21
10.4
16.6
21.8
33.0
36.4
63.10
57.30
13.3
24.5
28.5
9.3
19.2
55
AS3201FS-G02-08
AS32*1FS*-G02-08*
AS3201FS-G02-08
(-) None
8.0
1/4
21
13.2
16.6
22.7
33.9
36.4
63.10
57.30
14.2
24.5
28.5
9.3
19.2
55
AS3201FS-G02-10
AS32*1FS*-G02-10*
AS3201FS-G02-10
(-) None
10.0
1/4
21
15.9
16.6
26.7
37.9
35.7
63.10
57.30
15.6
24.5
28.5
9.3
19.2
57
AS3201FS-G02-12
AS32*1FS*-G02-12*
AS3201FS-G02-12
(-) None
12.0
1/4
21
18.5
16.6
29.7
40.9
34.5
63.10
57.30
17.0
24.5
28.5
9.3
19.2
59
AS3201FS-G03-06
AS32*1FS*-G03-06*
AS3201FS-G03-06
(-) None
6.0
3/8
21
10.4
16.6
21.8
33.0
28.7
55.40
47.90
13.3
24.5
28.5
9.3
19.2
45
AS3201FS-G03-08
AS32*1FS*-G03-08*
AS3201FS-G03-08
(-) None
8.0
3/8
21
13.2
16.6
22.7
33.9
28.7
55.40
47.90
14.2
24.5
28.5
9.3
19.2
46
AS3201FS-G03-10
AS32*1FS*-G03-10*
AS3201FS-G03-10
(-) None
10.0
3/8
21
15.9
16.6
26.7
37.9
28.0
55.40
47.90
15.6
24.5
28.5
9.3
19.2
47
AS3201FS-G03-12
AS32*1FS*-G03-12*
AS3201FS-G03-12
(-) None
12.0
3/8
21
18.5
16.6
29.7
40.9
26.8
55.40
47.90
17.0
24.5
28.5
9.3
19.2
49
AS4201FS-G04-10
AS42*1FS*-G04-10*
AS4201FS-G04-10
(-) None
10.0
1/2
27
15.9
18.8
27.4
41.8
36.2
64.10
55.10
15.6
26.0
29.0
10.0
19.0
80
AS4201FS-G04-12
AS42*1FS*-G04-12*
AS4201FS-G04-12
(-) None
12.0
1/2
27
18.5
18.8
30.8
45.2
35.1
64.10
55.10
17.0
26.0
29.0
10.0
19.0
82
AS4201FS-G04-16
AS42*1FS*-G04-16*
AS4201FS-G04-16
(-) None
16.0
1/2
27
23.8
18.8
34.8
49.2
32.7
64.10
55.10
20.6
26.0
29.0
10.0
19.0
86
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求