目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. T23 - Y connector
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap (Versions Standard/TN/TS/TA)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap/art_t23.prj},{NB=T230608},{VERSION=},{D1=6},{D2=8},{E=3.200},{B=13.500},{A=23},{L=39.800},{PBOX=50},{X1=5.750},{R1=5.700},{Y1=13.050},{R2=4.000},{R3=1.000},{Y2=19.500},{R4=2.500},{Y3=2.000},{Y4=10.750},{Y5=13.500},{R5=5.750},{Y6=10.600},{Y7=23.000},{R6=6.750},{R8=1.600},{R7=2.750},{Y8=13.500},{R9=3.000},{R10=6.750},{R11=5.750},{Y9=1.000},{Y10=6.014},{Y11=36.500},{Y12=1.350},{R12=5.050},{R13=6.500},{Y13=1.750},{R14=4.400},{R15=4.100},{YY12=1.500},{RR12=4.000},{RR13=5.500},{YY13=1.600},{RR14=3.600},{RR15=3.100},{CODEX=230608},{IMG1=_immagini/tecno_rap/titantecnorap}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Codice
ⁿ/ₐ
D1
ØD1
ⁿ/ₐ
D2
ØD2
ⁿ/ₐ
E
ØE
ⁿ/ₐ
B
ØB
ⁿ/ₐ
A
ⁿ/ₐ
L
ⁿ/ₐ
PBOX
Parts in the box
ⁿ/ₐ
T230400
T230400
4
4
2.400
9.500
19
33.000
50
T230406
T230406
4
6
2.400
11.500
19
35.800
50
T230600
T230600
6
6
2.600
11.500
23
38.600
50
T230608
T230608
6
8
3.200
13.500
23
39.800
50
T230800
T230800
8
8
2.750
16.500
27
42.500
50
T230810
T230810
8
10
3.200
17.000
27
44.400
25
T231000
T231000
10
10
4.300
20.000
34
50.800
25
T231012
T231012
10
12
4.300
20.000
34
50.800
10
T231200
T231200
12
12
4.200
20.000
40
53.200
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求