您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 705 - Lock rings
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 705
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_705/gn_705_asmtab.prj},{NB=Lock rings GN 705-20-E},{CODE=GN.30666},{DESCRIPTION=GN 705-20-E},{DIM01=20},{DIM02=32},{DIM03=M5x8},{DIM04=14},{WEIGHT=53},{SIZE=1.000},{NDM=6.000},{KDM=4.917},{L=8.000},{SIZE1=2.000},{PPATH=gn_705_asmtpl.prj},{X=2.5},{X2=6.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 H8
[mm]
DIM02
d2
[mm]
DIM03
d3
ⁿ/ₐ
DIM04
b
[mm]
WEIGHT
Weight
[g]
Lock rings GN 705-5-A
GN.30601
GN 705-5-A
5
10
M3x4
6
3
Lock rings GN 705-6-A
GN.30605
GN 705-6-A
6
12
M4x5
8
6
Lock rings GN 705-7-A
GN.30611
GN 705-7-A
7
12
M4x5
8
5
Lock rings GN 705-8-A
GN.30615
GN 705-8-A
8
16
M4x6
8
10
Lock rings GN 705-9-A
GN.30621
GN 705-9-A
9
18
M5x8
10
16
Lock rings GN 705-10-A
GN.30625
GN 705-10-A
10
20
M5x8
10
19
Lock rings GN 705-11-A
GN.30631
GN 705-11-A
11
20
M5x8
10
18
Lock rings GN 705-12-A
GN.30635
GN 705-12-A
12
22
M6x8
12
26
Lock rings GN 705-13-A
GN.30641
GN 705-13-A
13
22
M6x8
12
26
Lock rings GN 705-14-A
GN.30645
GN 705-14-A
14
25
M6x8
12
32
Lock rings GN 705-15-A
GN.30651
GN 705-15-A
15
25
M6x8
12
30
Lock rings GN 705-16-A
GN.30655
GN 705-16-A
16
28
M6x8
12
39
Lock rings GN 705-18-A
GN.30661
GN 705-18-A
18
32
M6x8
14
60
Lock rings GN 705-20-A
GN.30665
GN 705-20-A
20
32
M6x8
14
53
Lock rings GN 705-22-A
GN.30671
GN 705-22-A
22
36
M6x10
14
69
Lock rings GN 705-24-A
GN.30675
GN 705-24-A
24
40
M8x10
16
100
Lock rings GN 705-25-A
GN.30681
GN 705-25-A
25
40
M8x10
16
96
Lock rings GN 705-26-A
GN.30685
GN 705-26-A
26
40
M8x10
16
91
Lock rings GN 705-28-A
GN.30691
GN 705-28-A
28
45
M8x12
16
123
Lock rings GN 705-30-A
GN.30695
GN 705-30-A
30
45
M8x10
16
111
Lock rings GN 705-32-A
GN.30701
GN 705-32-A
32
50
M8x12
16
145
Lock rings GN 705-34-A
GN.30705
GN 705-34-A
34
50
M8x12
16
132
Lock rings GN 705-35-A
GN.30711
GN 705-35-A
35
56
M8x12
16
187
Lock rings GN 705-36-A
GN.30715
GN 705-36-A
36
56
M8x12
16
180
Lock rings GN 705-38-A
GN.30721
GN 705-38-A
38
56
M8x12
16
166
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求