您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 360-A-NI - Safety rings
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 360
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_360/gn360_a_ni_asmtab.prj},{NB=Safety rings GN 360-65-M16-148-A-NI (0-0)},{CODE=GN.18541},{DESCRIPTION=GN 360-65-M16-148-A-NI},{POS=0},{ROT=0},{DIM01=65},{DIM02=M16},{DIM03=M45 x 1.5},{DIM04=65},{DIM05=148},{DIM06=100},{DIM07=40},{DIM08=155},{DIM09=DIN 1810-A65-70},{WEIGHT=2048},{D1=65},{D2=M16},{D2X=16.0},{H1=148},{D3=M45x1,5},{D3X=45.000},{D4=65},{H2=100},{H3=48},{PPATH=gn360_a_ni_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
h3
[mm]
DIM08
Static load
[N]
DIM09
Assembly tool
ⁿ/ₐ
WEIGHT
Weight
[g]
Safety rings GN 360-40-M1...
GN.18501
GN 360-40-M10-69-A-NI
40
M10
M28 x 1.5
40
69
53
16
70
DIN 1810-A40-42
390
Safety rings GN 360-40-M1...
GN.18509
GN 360-40-M10-86-A-NI
40
M10
M28 x 1.5
40
86
62
24
70
DIN 1810-A40-42
460
Safety rings GN 360-52-M1...
GN.18525
GN 360-52-M12-80-A-NI
52
M12
M36 x 1.5
52
80
61
19
85
DIN 1810-A52-55
815
Safety rings GN 360-52-M1...
GN.18517
GN 360-52-M12-103-A-NI
52
M12
M36 x 1.5
52
103
73
30
85
DIN 1810-A52-55
975
Safety rings GN 360-65-M1...
GN.18533
GN 360-65-M16-112-A-NI
65
M16
M45 x 1.5
65
112
82
30
155
DIN 1810-A65-70
1665
Safety rings GN 360-65-M1...
GN.18541
GN 360-65-M16-148-A-NI
65
M16
M45 x 1.5
65
148
100
40
155
DIN 1810-A65-70
2048
Safety rings GN 360-79-M1...
GN.18549
GN 360-79-M10-69-A-NI
79
M10
M28 x 1.5
40
69
53
16
70
DIN 1810-A40-42
730
Safety rings GN 360-79-M1...
GN.18557
GN 360-79-M10-86-A-NI
79
M10
M28 x 1.5
40
86
62
24
70
DIN 1810-A40-42
825
Safety rings GN 360-99-M1...
GN.18573
GN 360-99-M12-80-A-NI
99
M12
M36 x 1.5
52
80
61
19
85
DIN 1810-A52-55
1425
Safety rings GN 360-99-M1...
GN.18565
GN 360-99-M12-103-A-NI
99
M12
M36 x 1.5
52
103
73
30
85
DIN 1810-A52-55
1595
Safety rings GN 360-119-M...
GN.18581
GN 360-119-M16-112-A-NI
119
M16
M45 x 1.5
65
112
82
30
155
DIN 1810-A65-70
2880
Safety rings GN 360-119-M...
GN.18589
GN 360-119-M16-148-A-NI
119
M16
M45 x 1.5
65
148
100
40
155
DIN 1810-A65-70
3260
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求