目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
AN 420 - Adjustable side brackets with 4-Prong knob, With or without positioning lip
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Conveyor Brackets, Mounts, Basses
AN 420 Technopolymer Plastic Hollow Knurled Nuts, with Steel Tapped Through Insert
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/conveyor_brackets_mounts_basses/an420/gn420_asmtab.prj},{NB=Adjustable side bracket with 4-Prong knob AN 420-B16.5-D9-2 (0)},{PARTNUMBER=AN 420-B16.5-D9-2},{ITEMID=A8110032NV},{POS=0},{D1=B16.5},{DFX=16.500},{D2=D9},{LAX=9.000},{FS=3000},{FH=4000},{WEIGHT=0.2000},{CTN=84 31 39 00},{ROHS=},{INFOWINCO=Product details},{VER=2.000},{PPATH=an420_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Dimension
[mm]
D2
Dimension
[mm]
FS
[N]
FH
[N]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable side bracket w...
AN 420-B12.5-D9-1
B12.5
D9
2000
4000
0.2100
84 31 39 00
Adjustable side bracket w...
AN 420-B12.5-D9-2
B12.5
D9
2000
4000
0.2000
84 31 39 00
Adjustable side bracket w...
AN 420-B14.5-D9-1
B14.5
D9
3000
4000
0.2100
84 31 39 00
Adjustable side bracket w...
AN 420-B14.5-D9-2
B14.5
D9
3000
4000
0.2000
84 31 39 00
Adjustable side bracket w...
AN 420-B16.5-D9-1
B16.5
D9
3000
4000
0.2100
84 31 39 00
Adjustable side bracket w...
AN 420-B16.5-D9-2
B16.5
D9
3000
4000
0.2000
84 31 39 00
Adjustable side bracket w...
AN 420-B12.5-D10.5-1
B12.5
D10.5
2000
4000
0.2100
84 31 39 00
Adjustable side bracket w...
AN 420-B12.5-D10.5-2
B12.5
D10.5
2000
4000
0.2000
84 31 39 00
Adjustable side bracket w...
AN 420-B14.5-D10.5-1
B14.5
D10.5
3000
4000
0.2000
84 31 39 00
Adjustable side bracket w...
AN 420-B14.5-D10.5-2
B14.5
D10.5
3000
4000
0.2000
84 31 39 00
Adjustable side bracket w...
AN 420-B16.5-D10.5-1
B16.5
D10.5
3000
4000
0.2000
84 31 39 00
Adjustable side bracket w...
AN 420-B16.5-D10.5-2
B16.5
D10.5
3000
4000
0.2000
84 31 39 00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求