目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Aluminium profile KK-80x40 - Aluminium cable duct profile system
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Functional Profiles
kabelkanalsystem
profiles cable channel system
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/funktionsprofile/kabelkanalsystem/profile/kk_80x40_asmtab.prj},{NB=4E25A000010#KK-80x40_(L=10)},{RF=0.000},{TYP=1.000},{ARBB=140.000},{LAB=400.000},{ABMITTE=20.000},{GEWICHTF=1.290},{ARTIKEL=Alu Kabelkanal Profil KK-80x40},{ARTIKELHELP=KK-80x40},{TYPE=mit Bohrungen zur Befestigung},{BESTHELP=4E25A00},{LP=Zuschnitt max. 5999 mm},{HINWEIS=Bohrungen zur Befestigung mit dem Kanalmontageklip 4E18503},{CNSSTDDTIME=2 Wochen},{WARTUNGSINTVALL=keine Notwendigkeit},{WEEE=DE71223010},{INFOWWW=Information},{ECLASS80=23-36-01-01},{WARENNUMMER=76042990},{ROHSWWW=..\\..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{REACHWWW=..\\..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png},{L=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type / Size
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
LP
Profile length
ⁿ/ₐ
HINWEIS
Advise
ⁿ/ₐ
ABMITTE
[mm]
CNSMASSEXACT
calculated Weight
[kg]
CNSSTDDTIME
Standard delivery time of the article after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
4E25A01 Alu Kabelkanal Pr...
Alu cable duct profile KK...
with drillings for mounti...
4E25A01
bar 6000 mm
Holes for mounting with t...
20.000
7.740
1 Week after receipt of o...
No Need
DE71223010
23-36-01-01
76042990
4E25A000010 Alu Kabelkana...
Alu cable duct profile KK...
with drillings for mounti...
4E25A000010
cut max. 5999 mm
Holes for mounting with t...
20.000
0.013
2 Weeks after receipt of ...
No Need
DE71223010
23-36-01-01
76042990
4E25001 Alu Kabelkanal Pr...
Alu cable duct profile KK...
without drilling for fixi...
4E25001
bar 6000 mm
-
0.000
7.752
1 Week after receipt of o...
No Need
DE71223010
23-36-01-01
76042990
4E250000010 Alu Kabelkana...
Alu cable duct profile KK...
without drilling for fixi...
4E250000010
cut max. 5999 mm
-
0.000
0.013
2 Weeks after receipt of ...
No Need
DE71223010
23-36-01-01
76042990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求