您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
AFG - SAE-90° Threaded flange 24° DIN 3901
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Threaded Flanges
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_threaded_flanges/sae_90_threaded_flange_24_asmtab.prj},{NB=AFG-104/90M-S25-CR3(H)},{NUM=104},{NUM2=S25},{PL=3000},{NDM=1 1/4},{MAT=Steel},{CT=Chrom3 Beschichtet},{BOLT=N},{BOLTM=M10x40},{BOLTU=7/16 x 1 1/2},{BOLTUX=7/16},{BOLTUY=1 1/2},{MBX=280},{SPRE=N},{LODLEVEL=H},{DIN=S25},{AX=36},{AXX=2.0},{B1X=20},{B2X=32},{CX=58.7},{DX=79},{EX=30.2},{F1X=85},{F2X=64},{HX=21},{IX=12.0},{S1X=34},{S2X=51},{LX=11.5},{ZTN=73071990},{PDF=Download},{LINK=Webpage},{RAD=25},{PPATH=parts_90_threaded_flange_24/sae_90_threaded_flange_24_asmtpl.prj},{ANGLE=96},{MASSX=0.86}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
MAT
Material
ⁿ/ₐ
CT
Coating
ⁿ/ₐ
BOLT1
Bolts
ⁿ/ₐ
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
DIN
Connection size according to DIN 3901
ⁿ/ₐ
A
[mm]
B1
[mm]
B2
[mm]
C
[mm]
D
[mm]
E
[mm]
F1
[mm]
F2
[mm]
H
[mm]
I
[mm]
S1
[mm]
S2
[mm]
L
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
AFG-080/90M-L15-CR3
3000
1/2
Steel
Chrome3 Coated
-
350
L15
M 22x1.5
12
13
38.1
54
17.5
60
43
16
7.0
20
37
9.0
0.29
73071990
AFG-080/90M-S16-CR3
3000
1/2
Steel
Chrome3 Coated
-
350
S16
M 24x1.5
12
13
38.1
54
17.5
60
43
16
8.5
20
37
9.0
0.29
73071990
AFG-100/90M-L18-CR3
3000
3/4
Steel
Chrome3 Coated
-
350
L18
M 26x1.5
15
19
47.6
65
22.3
63
47
18
7.5
24
38
11.0
0.46
73071990
AFG-100/90M-L22-CR3
3000
3/4
Steel
Chrome3 Coated
-
350
L22
M 30x2
19
19
47.6
65
22.3
63
47
18
7.5
24
38
11.0
0.44
73071990
AFG-100/90M-S16-CR3
3000
3/4
Steel
Chrome3 Coated
-
350
S16
M 24x1.5
12
19
47.6
65
22.3
63
47
18
8.5
24
38
11.0
0.46
73071990
AFG-100/90M-S20-CR3
3000
3/4
Steel
Chrome3 Coated
-
350
S20
M 30x2
16
19
47.6
65
22.3
63
47
18
10.5
24
38
11.0
0.45
73071990
AFG-102/90M-L28-CR3
3000
1
Steel
Chrome3 Coated
-
320
L28
M 36x2
24
25
52.4
70
26.2
70
51
19
7.5
28
43
11.0
0.54
73071990
AFG-102/90M-S25-CR3
3000
1
Steel
Chrome3 Coated
-
320
S25
M 36x2
20
25
52.4
70
26.2
70
51
19
12.0
28
43
11.0
0.55
73071990
AFG-104/90M-L28-CR3
3000
1 1/4
Steel
Chrome3 Coated
-
280
L28
M 36x2
24
32
58.7
79
30.2
85
64
21
7.5
34
51
11.5
0.96
73071990
AFG-104/90M-L35-CR3
3000
1 1/4
Steel
Chrome3 Coated
-
280
L35
M 45x2
27
32
58.7
79
30.2
85
64
21
10.5
34
51
11.5
0.94
73071990
AFG-104/90M-S25-CR3
3000
1 1/4
Steel
Chrome3 Coated
-
280
S25
M 36x2
20
32
58.7
79
30.2
85
64
21
12.0
34
51
11.5
0.86
73071990
AFG-104/90M-S30-CR3
3000
1 1/4
Steel
Chrome3 Coated
-
280
S30
M 42x2
25
32
58.7
79
30.2
85
64
21
13.5
34
51
11.5
0.94
73071990
AFG-106/90M-L42-CR3
3000
1 1/2
Steel
Chrome3 Coated
-
200
L42
M 52x2
36
38
69.9
93
35.7
96
74
25
11.0
38
57
13.5
1.36
73071990
AFG-106/90M-S38-CR3
3000
1 1/2
Steel
Chrome3 Coated
-
200
S38
M 52x2
32
38
69.9
93
35.7
98
73
25
16.0
38
59
13.5
1.44
73071990
AFG-401/90M-S16-CR3
6000
1/2
Steel
Chrome3 Coated
-
420
S16
M 24x1.5
12
13
40.5
54
18.2
60
43
16
8.5
20
37
9.0
0.29
73071990
AFG-402/90M-S16-CR3
6000
3/4
Steel
Chrome3 Coated
-
420
S16
M 24x1.5
12
19
50.8
70
23.8
70
51
19
8.5
28
43
11.0
0.63
73071990
AFG-402/90M-S20-CR3
6000
3/4
Steel
Chrome3 Coated
-
420
S20
M 30x2
16
19
50.8
70
23.8
70
51
19
10.5
28
43
11.0
0.60
73071990
AFG-402/90M-S25-CR3
6000
3/4
Steel
Chrome3 Coated
-
420
S25
M 36x2
20
19
50.8
70
23.8
70
51
19
12.0
28
43
11.0
0.60
73071990
AFG-403/90M-S25-CR3
6000
1
Steel
Chrome3 Coated
-
420
S25
M 36x2
20
25
57.2
79
27.8
85
64
21
12.0
34
51
13.0
1.04
73071990
AFG-403/90M-S30-CR3
6000
1
Steel
Chrome3 Coated
-
420
S30
M 42x2
25
25
57.2
79
27.8
86
65
21
13.5
34
52
13.0
1.00
73071990
AFG-404/90M-S30-CR3
6000
1 1/4
Steel
Chrome3 Coated
-
420
S30
M 42x2
25
29
66.6
94
31.8
96
74
25
13.5
38
57
15.0
1.49
73071990
AFG-404/90M-S38-CR3
6000
1 1/4
Steel
Chrome3 Coated
-
420
S38
M 52x2
29
29
66.6
94
31.8
100
74
25
16.0
38
61
15.0
1.63
73071990
AFG-405/90M-S38-CR3
6000
1 1/2
Steel
Chrome3 Coated
-
420
S38
M 52x2
29
38
79.3
110
36.5
100
85
25
16.0
42
65
17.0
2.26
73071990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FH / FH-X - SAE-split flange halves
HAVIT
21.12.2023
T-BL / T-BL-X - SAE-T-Block - Companion
HAVIT
21.12.2023
AFG - SAE-Flange metric tapped 24° DIN 3901
HAVIT
26.04.2024
SFS / SFX - SAE-flange head
HAVIT
21.12.2023
GE-M-ED EO - Male Stud connector
Parker
29.02.2024
WORS / WORX - SAE-90° adapter UN-ORS threaded
HAVIT
21.12.2023
SFCE / SFCE-X - SAE-Flange adapter metric 24° DIN 3901
HAVIT
26.04.2024
AFS / AFX - SAE-90° threaded flange BSPP
HAVIT
21.12.2023
AFS / AFX - SAE-90° butt weld flange for metric pipes
HAVIT
21.12.2023
EGE-M-ED EO - Swivel connector
Parker
29.02.2024
EGE-R-ED EO - Swivel connector
Parker
29.02.2024
PAFS-90B EO - SAE 90° 4 bolt flange (butt weld)
Parker
29.02.2024
WFG / WFG-X - SAE-45° Flange adapter BSPP-60° - forged
HAVIT
21.12.2023
FL6 ( ISO 12151-3 (ISO 6162-2) ) - SAE J 518 Flanges 6000 PSI
VOSS
13.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求