目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
Adjustable full-stroke kit
CKD
空壓氣缸
無活塞桿型氣缸
超級無桿缸 SRL3
SRL3-Q - 雙作用/帶防墜功能型
Powered by
CAD模型選擇
{ckd_cn/cylinder/rodless_cylinder/srl3_series/srl3-q/adjustable_full_stroke_kit.prj},{NB=SRL3-32-A},{BORE=32},{OPT=A},{SC=22.0},{SD=7.0},{SE=66.5},{SF=55.5},{SGMAX=27.0},{SGMIN=17.0},{SGAD=10},{SHSD=M14 x 1.5},{SHJ=26},{SJ=46},{SK=98},{SM=19},{SN=13.0},{SP=M8},{SQ=53.5},{SR=14},{ST=12},{C=57},{L=226},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MN
Model no.
ⁿ/ₐ
BORE
Bore size
[mm]
SC
[mm]
SD
[mm]
SE
[mm]
SF
[mm]
SGMAX
[mm]
SGMIN
[mm]
SGAD
[mm]
SHSD
[mm]
SHJ
[mm]
SJ
[mm]
SK
[mm]
SM
[mm]
SN
[mm]
SP
[mm]
SQ
[mm]
SR
[mm]
ST
[mm]
C
[mm]
L
[mm]
SRL3-12-A
SRL3-12-A1
12
19.5
2.5
40.0
32.0
17.5
7.5
10
M8 x 0.75
3
25
45
12
5.5
M3
30.5
6
3
33
136
SRL3-16-A
SRL3-16-A1
16
18.0
4.0
42.0
35.0
14.5
4.5
10
M8 x 0.75
3
25
49
12
5.5
M3
34.0
6
4
37
149
SRL3-20-A
SRL3-20-A1
20
22.5
3.5
48.0
40.0
14.5
4.5
10
M10 x 1.0
7
39
57
14
7.0
M4
38.0
8
5
42
169
SRL3-25-A
SRL3-25-A1
25
20.0
2.5
62.5
51.5
14.5
4.5
10
M12 x 1.0
12
50
77
17
10.0
M6
50.0
12
10
53
190
SRL3-32-A
SRL3-32-A1
32
22.0
7.0
66.5
55.5
27.0
17.0
10
M14 x 1.5
26
46
98
19
13.0
M8
53.5
14
12
57
226
SRL3-40-A
SRL3-40-A1
40
32.0
7.0
78.5
65.5
34.0
24.0
10
M20 x 1.5
70
51
112
24
17.0
M10
63.5
17
12
67
244
SRL3-50-A
SRL3-50-A1
50
38.0
8.0
99.0
80.0
55.0
45.0
10
M25 x 1.5
120
53
136
32
19.0
M12
77.5
22
17
82
258
SRL3-63-A
SRL3-63-A1
63
38.0
8.0
112.0
93.5
44.0
34.0
10
M25 x 1.5
120
64
158
32
24.0
M16
89.0
25
20
95
296
SRL3-80-A
SRL3-80-A1
80
60.0
6.0
145.0
125.5
50.0
40.0
10
M27 x 1.5
200
-
214
32
27.0
M20
123.0
20
20
130
500
SRL3-100-A
SRL3-100-A1
100
60.0
6.0
164.0
144.5
50.0
40.0
10
M27 x 1.5
200
-
250
32
27.0
M20
142.0
20
20
150
530
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求