ADHGS,ADHGL - Linear bearing box unit Single lining type / double lining type
SRD-FA
SRD-FA
d
Powered by
CAD모델 선택
{srdfaa/fagczih/d/zxzc_178.prj},{NB=ADHGS30-30},{CODE=ADHGS},{BUI=ADMU},{MAT=Aluminum alloy},{SUR=Natural anodizing},{AMT=-20~80℃},{DD=30},{H=30},{L=105},{T=74},{T1=55},{S=20},{S2=1.25},{W=65},{C=18.0},{L1=85},{D1=9.0},{L2=50.000},{D=45.000},{TT=1.95},{DX=41.0},{D1X=45.5},{DXX=2.5},{CD=1570},{CO=2740},{SAT=-},{WEI=262}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CODE
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
BUI
Built-in linear bearing
ⁿ/ₐ
MAT
Fixing material
ⁿ/ₐ
SUR
Fixing surface treatment
ⁿ/ₐ
AMT
Use temperature environment
ⁿ/ₐ
DD
d
[mm]
L
[mm]
H1
[mm]
T
[mm]
T1
[mm]
S
[mm]
W
[mm]
C
[mm]
L1
[mm]
D1
d1
[mm]
CD
Basic rated load C (moving) N
ⁿ/ₐ
CO
Basic rated load CO (static) N
ⁿ/ₐ
SAT
Static allowable torque
ⁿ/ₐ
WEI
weight
[g]
ADHGS12-15
ADHGS
Single lining
ADMU
Aluminum alloy
Natural anodizing
-20~80℃
12
58
30.0
40
25
8
30
8.5
46
5.5
412
598
-
41
ADHGS16-20
ADHGS
Single lining
ADMU
Aluminum alloy
Natural anodizing
-20~80℃
16
68
40.0
47
30
10
40
11.5
56
5.5
775
1180
-
73
ADHGS20-20
ADHGS
Single lining
ADMU
Aluminum alloy
Natural anodizing
-20~80℃
20
72
42.0
52
35
12
44
12.5
60
5.5
882
1370
-
98
ADHGS25-25
ADHGS
Single lining
ADMU
Aluminum alloy
Natural anodizing
-20~80℃
25
90
52.5
69
50
15
55
16.0
75
6.6
980
1570
-
236
ADHGS30-30
ADHGS
Single lining
ADMU
Aluminum alloy
Natural anodizing
-20~80℃
30
105
62.5
74
55
20
65
18.0
85
9.0
1570
2740
-
262
ADHGL12-15
ADHGL
Double lining
ADMU
Aluminum alloy
Natural anodizing
-20~80℃
12
58
30.0
70
50
8
30
8.5
46
5.5
657
1200
10.9
80
ADHGL16-20
ADHGL
Double lining
ADMU
Aluminum alloy
Natural anodizing
-20~80℃
16
68
40.0
84
55
10
40
11.5
56
5.5
1230
2350
19.7
145
ADHGL20-20
ADHGL
Double lining
ADMU
Aluminum alloy
Natural anodizing
-20~80℃
20
72
42.0
94
60
12
44
12.5
60
5.5
1400
2740
26.8
180
ADHGL25-25
ADHGL
Double lining
ADMU
Aluminum alloy
Natural anodizing
-20~80℃
25
90
52.5
128
90
15
55
16.0
75
6.6
1560
3140
43.4
440
ADHGL30-30
ADHGL
Double lining
ADMU
Aluminum alloy
Natural anodizing
-20~80℃
30
105
62.5
138
100
20
65
18.0
85
9.0
2490
5490
82.8
480
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청