您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
AC-D1 - Knuckle Pin
SMC
bp2_standard_air_cylinder
CH Hydraulic Cylinders
CHA Tie-rod Type Hydraulic Cylinder
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/ch/cha/accessories/cha_knucklepin.prj},{NB=AC-D1-63_CHA},{BORE=63},{A=64.5},{B=54.5},{C=16},{D=4},{E=5.0},{FW=Polished round 16SPCC},{CP=ø4 x 22l SWRM},{ACT=ø63 all types}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
Bore size
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
FW
Flat washer
ⁿ/ₐ
CP
Cotter pin
ⁿ/ₐ
ACT
Applicable cylinder type
ⁿ/ₐ
ORDER
Order no
ⁿ/ₐ
AC-D1-40
40
51.5
41.5
13
3
5.0
Polished round 12SPCC
ø3 x 18l SWRM
ø40 all types
AC-D1-40
AC-D1-50
50
54.5
44.5
13
3
5.0
Polished round 14SPCC
ø3 x 18l SWRM
ø50 all types
AC-D1-50
AC-D1-63
63
64.5
54.5
16
4
5.0
Polished round 16SPCC
ø4 x 22l SWRM
ø63 all types
AC-D1-63
AC-D1-80
80
71.5
61.5
16
4
5.0
Polished round 18SPCC
ø4 x 22l SWRM
ø80 all types
AC-D1-80
AC-D1-100
100
82.0
72.0
20
5
5.0
Polished round 20SPCC
ø5 x 30l SWRM
ø100, ø125 all types
AC-D1-100
AC-D1-160
160
94.0
79.0
20
5
7.5
Polished round 22SPCC
ø5 x 30l SWRM
ø160 all types
AC-D1-160
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求