A2F Metric - Cable glands for "Hazardous Areas"
Hummel
Cable glands
Cable Glands for "Hazardous Areas"
A2-C-A2F-E1F
A2F
Metric
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/kabelver_f_hazardous_areas/a2_c_a2f_e1f/a2f/metrisch/a2f_m_asmtab.prj},{NB=A2F 1.604.2000.53},{AG=M 20 x 1.5},{D=11 - 13.5},{GL=15},{H=45.5},{SW=32},{BN=1.604.2000.53},{PPATH=a2f_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
AG
Thread
ⁿ/ₐ
D
[mm]
GL
[mm]
H
[mm]
SW
[mm]
BN
Order No.
ⁿ/ₐ
A2F 1.604.1600.50
M 16 x 1.5
3.5 - 8.5
15
45.5
25
1.604.1600.50
A2F 1.604.1600.52
M 16 x 1.5
8 - 11.5
15
45.5
25
1.604.1600.52
A2F 1.604.2000.50
M 20 x 1.5
3.5 - 8.5
15
45.5
25
1.604.2000.50
A2F 1.604.2000.52
M 20 x 1.5
8 - 11.5
15
45.5
25
1.604.2000.52
A2F 1.604.2000.53
M 20 x 1.5
11 - 13.5
15
45.5
32
1.604.2000.53
A2F 1.604.2500.50
M 25 x 1.5
13 - 19.5
15
46.0
38
1.604.2500.50
A2F 1.604.3200.50
M 32 x 1.5
19 - 25.5
15
52.0
50
1.604.3200.50
A2F 1.604.4000.50
M 40 x 1.5
25 - 32
15
55.0
57
1.604.4000.50
A2F 1.604.5000.50
M 50 x 1.5
31 - 43
15
55.0
70
1.604.5000.50
A2F 1.604.6300.50
M 63 x 1.5
42.5 - 55
15
59.5
89
1.604.6300.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求