LMEK AUU - Flanged linear motion ball
YTP
Flanged Linear Motion Ball
Square Flanged Type
Powered by
CAD모델 선택
{ytp/flanged_linear_motion_ball/square_flanged_type/lmek_auu.prj},{NB=LMEK5AUU},{MODEL=LMEK5AUU},{BALLS=4},{WEIGHT=20.00},{DR=5},{DRTOLERANCE=+0.008 0},{D=12},{DTOLERANCE= 0 -0.008},{L=22},{LTOLERANCE=0 -0.20},{D1=28.0},{K=22},{H=5},{PCD=20},{DD1=3.5},{DD2=6.0},{HH=3.1},{SE=0.012},{RR=0.012},{C=21},{CO=27},{PS=GBT/16940-2012},{MAT1=Gcr15},{HARDNESS1=60~64},{SURFACESS1=Electroless Nickel Plating},{MAT2=Gcr15},{HARDNESS2=61~66},{MAT3=Resin},{TEMPERATUER=-20~80},{SKELETON=65Mn},{MAT4=Nitrile rubber},{DC=-}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
MODEL
Model NO.
ⁿ/ₐ
BALLS
NUMBER OF BALL ROWS
ⁿ/ₐ
WEIGHT
[g]
DR
INSCRIBED CIRCLE DIAMETER
[mm]
DRTOLERANCE
INSCRIBED CIRCLE DIAMETER
ⁿ/ₐ
D
OUTER DIAMETER
[mm]
DTOLERANCE
OUTER DIAMETER TOLERANCE
ⁿ/ₐ
L
LENGTH
[mm]
LTOLERANCE
LENGTH
ⁿ/ₐ
D1
FLRNGE
[mm]
K
FLRNGE
[mm]
H
FLRNGE
[mm]
PCD
FLRNGE
[mm]
DD1
HOLE FOR ATTACHMENT
[mm]
DD2
HOLE FOR ATTACHMENT
[mm]
HH
HOLE FOR ATTACHMENT h
[mm]
SE
SOUAR- ENESS
ⁿ/ₐ
RR
ECCEN- TIRICITY
ⁿ/ₐ
C
BASIC LOAD RATING C
[kgf]
CO
BASIC LOAD RATING Co
[kgf]
PS
Production standards
ⁿ/ₐ
MAT1
Outer coving material
ⁿ/ₐ
HARDNESS1
Outer coving hardness
[HRC]
SURFACESS1
Outer coving surface
ⁿ/ₐ
MAT2
Ball material
ⁿ/ₐ
HARDNESS2
Ball hardness
[HRC]
MAT3
Holder material
ⁿ/ₐ
TEMPERATUER
Holder orking temperature
[°C]
SKELETON
Seals skeleton
ⁿ/ₐ
MAT4
Seals material
ⁿ/ₐ
LMEK5AUU
LMEK5AUU
4
20.00
5
+0.008 0
12
0 -0.008
22
0 -0.20
28.0
22
5
20
3.5
6.0
3.1
0.012
0.012
21
27
GBT/16940-2012
Gcr15
60~64
Electroless Nickel Platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMEK8AUU
LMEK8AUU
4
33.00
8
+0.008 0
16
0 -0.008
25
0 -0.20
32.0
25
5
24
3.5
6.0
3.1
0.012
0.012
27
41
GBT/16940-2012
Gcr15
60~64
Electroless Nickel Platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMEK10AUU
LMEK10AUU
4
52.00
10
+0.008 0
19
0 -0.009
29
0 -0.20
40.0
30
6
29
4.5
7.5
4.1
0.012
0.012
38
56
GBT/16940-2012
Gcr15
60~64
Electroless Nickel Platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMEK12AUU
LMEK12AUU
4
64.00
12
+0.008 0
22
0 -0.009
32
0 -0.20
42.0
32
6
32
4.5
7.5
4.1
0.012
0.012
52
80
GBT/16940-2012
Gcr15
60~64
Electroless Nickel Platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMEK16AUU
LMEK16AUU
5
90.00
16
+0.009 -0.001
26
0 -0.009
36
0 -0.20
46.0
35
6
36
4.5
7.5
4.1
0.012
0.012
59
91
GBT/16940-2012
Gcr15
60~64
Electroless Nickel Platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMEK20AUU
LMEK20AUU
5
147.00
20
+0.009 -0.001
32
0 -0.011
45
0 -0.20
54.0
42
8
43
5.5
9.0
5.1
0.015
0.015
88
140
GBT/16940-2012
Gcr15
60~64
Electroless Nickel Platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMEK25AUU
LMEK25AUU
6
295.00
25
+0.011 -0.001
40
0 -0.011
58
0 -0.30
62.0
50
8
51
5.5
9.0
5.1
0.015
0.015
100
160
GBT/16940-2012
Gcr15
60~64
Electroless Nickel Platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMEK30AUU
LMEK30AUU
6
465.00
30
+0.011 -0.001
47
0 -0.011
68
0 -0.30
76.0
60
10
62
6.6
11.0
6.1
0.015
0.015
160
280
GBT/16940-2012
Gcr15
60~64
Electroless Nickel Platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMEK40AUU
LMEK40AUU
6
975.00
40
+0.013 -0.002
62
0 -0.013
80
0 -0.30
98.0
75
13
80
9.0
14.0
8.1
0.017
0.017
220
410
GBT/16940-2012
Gcr15
60~64
Electroless Nickel Platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMEK50AUU
LMEK50AUU
6
1545.00
50
+0.013 -0.002
75
0 -0.013
100
0 -0.30
112.0
88
13
94
9.0
14.0
8.1
0.017
0.017
390
810
GBT/16940-2012
Gcr15
60~64
Electroless Nickel Platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
LMEK60AUU
LMEK60AUU
6
2780.00
60
+0.013 -0.002
90
0 -0.015
125
0 -0.40
134.0
106
18
112
11.0
17.5
10.8
0.020
0.020
480
1000
GBT/16940-2012
Gcr15
60~64
Electroless Nickel Platin...
Gcr15
61~66
Resin
-20~80
65Mn
Nitrile rubber
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청