HFC51 58 - Aluminum alloy butterfly hinge ??¡§¡§ Symmetrical type ??¡§¡§ Left side pull-in type ??¡§¡§ Right side pull-in type
Yiheda 3D Electronic Gallery
yhd_industrial
J2-handle/hinge/door part
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j2/hfc51_58_asmtab.prj},{NB=HFC53-83},{CODE=HFC53},{TYPE=dcx·zcbcx},{MAT=ADC12},{SUR=kaoqi(jsys)},{SP=83},{A=83},{A1=46},{H=15.6},{HH=4.4},{DD=6.5},{D=11.0},{FZ=15},{WEI=0.13},{LINK=web},{PPATH=hfc51_58/assem/hfc51_58_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SP
specification
ⁿ/ₐ
A
[mm]
A1
[mm]
H
[mm]
HH
h
[mm]
DD
d
[mm]
D
[mm]
FZ
load
[kg]
WEI
Reference weight (kg/pcs)
ⁿ/ₐ
HFC51-41
HFC51
Symmetrical type
ADC12
Sandblasting
41
41
26
15.6
4.1
5.5
9.5
10
0.09
HFC51-55
HFC51
Symmetrical type
ADC12
Sandblasting
55
55
31
15.6
4.4
6.5
11.0
10
0.10
HFC51-73
HFC51
Symmetrical type
ADC12
Sandblasting
73
73
41
15.6
4.4
6.5
11.0
15
0.12
HFC51-83
HFC51
Symmetrical type
ADC12
Sandblasting
83
83
46
15.6
4.4
6.5
11.0
15
0.13
HFC52-41
HFC52
Symmetrical type
ADC12
Baking paint (black)
41
41
26
15.6
4.1
5.5
9.5
10
0.09
HFC52-55
HFC52
Symmetrical type
ADC12
Baking paint (black)
55
55
31
15.6
4.4
6.5
11.0
10
0.10
HFC52-73
HFC52
Symmetrical type
ADC12
Baking paint (black)
73
73
41
15.6
4.4
6.5
11.0
15
0.12
HFC52-83
HFC52
Symmetrical type
ADC12
Baking paint (black)
83
83
46
15.6
4.4
6.5
11.0
15
0.13
HFC53-41
HFC53
Symmetrical type
ADC12
Baking paint (metal silve...
41
41
26
15.6
4.1
5.5
9.5
10
0.09
HFC53-55
HFC53
Symmetrical type
ADC12
Baking paint (metal silve...
55
55
31
15.6
4.4
6.5
11.0
10
0.10
HFC53-73
HFC53
Symmetrical type
ADC12
Baking paint (metal silve...
73
73
41
15.6
4.4
6.5
11.0
15
0.12
HFC53-83
HFC53
Symmetrical type
ADC12
Baking paint (metal silve...
83
83
46
15.6
4.4
6.5
11.0
15
0.13
HFC56-41
HFC56
Symmetrical type
ADC12
Sandblasting
41
41
26
15.6
4.1
5.5
9.5
10
0.09
HFC56-55
HFC56
Symmetrical type
ADC12
Sandblasting
55
55
31
15.6
4.4
6.5
11.0
10
0.10
HFC56-73
HFC56
Symmetrical type
ADC12
Sandblasting
73
73
41
15.6
4.4
6.5
11.0
15
0.12
HFC56-83
HFC56
Symmetrical type
ADC12
Sandblasting
83
83
46
15.6
4.4
6.5
11.0
15
0.13
HFC57-41
HFC57
Symmetrical type
ADC12
Baking paint (black)
41
41
26
15.6
4.1
5.5
9.5
10
0.09
HFC57-55
HFC57
Symmetrical type
ADC12
Baking paint (black)
55
55
31
15.6
4.4
6.5
11.0
10
0.10
HFC57-73
HFC57
Symmetrical type
ADC12
Baking paint (black)
73
73
41
15.6
4.4
6.5
11.0
15
0.12
HFC57-83
HFC57
Symmetrical type
ADC12
Baking paint (black)
83
83
46
15.6
4.4
6.5
11.0
15
0.13
HFC58-41
HFC58
Symmetrical type
ADC12
Baking paint (metal silve...
41
41
26
15.6
4.1
5.5
9.5
10
0.09
HFC58-55
HFC58
Symmetrical type
ADC12
Baking paint (metal silve...
55
55
31
15.6
4.4
6.5
11.0
10
0.10
HFC58-73
HFC58
Symmetrical type
ADC12
Baking paint (metal silve...
73
73
41
15.6
4.4
6.5
11.0
15
0.12
HFC58-83
HFC58
Symmetrical type
ADC12
Baking paint (metal silve...
83
83
46
15.6
4.4
6.5
11.0
15
0.13
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청