DDC31 31 - Universal joint coupling
Yiheda 3D Electronic Gallery
yhd_fa
F1-Couplings / Universal joint
Powered by
CAD모델 선택
{yiheda/yhd_fa/f1/ddc31_32_asmtab.prj},{NB=DDC32-d16},{CODE=DDC32},{TYPE=shuangjieshidaijianchaoyuankongxin},{MAT=SCR440},{SUR=-},{THA=4geluoding},{DD=16},{D=32},{L1=125},{L2=41.0},{L3=43},{C=23},{P=6.0},{BB=5},{TT=18.3},{NOT=98.0},{PPATH=ddc31_32/assem/ddc31_32_asmtpl.prj},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
[mm]
MAT
Material
[mm]
SUR
Surface treatment
[mm]
THA
annex
[mm]
DD
[mm]
DDTOL
[mm]
D
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
C
[mm]
P
[mm]
BB
[mm]
TT
[mm]
NOT
Nominal torque
[mm]
DDC31-d8
DDC31
Double-section with keywa...
SCR440
Black
4 screws
8
+0.015/0
16
58
18.0
22
9
3.5
2
9.0
9.2
DDC31-d10
DDC31
Double-section with keywa...
SCR440
Black
4 screws
10
+0.015/0
20
68
21.0
26
10
4.5
3
11.4
24.0
DDC31-d12
DDC31
Double-section with keywa...
SCR440
Black
4 screws
12
+0.018/0
23
83
26.0
31
14
5.0
4
13.8
33.0
DDC31-d14
DDC31
Double-section with keywa...
SCR440
Black
4 screws
14
+0.018/0
25
94
29.5
35
16
6.0
5
16.3
49.0
DDC31-d16
DDC31
Double-section with keywa...
SCR440
Black
4 screws
16
+0.018/0
32
125
41.0
43
23
6.0
5
18.3
98.0
DDC31-d18
DDC31
Double-section with keywa...
SCR440
Black
4 screws
18
+0.018/0
36
132
43.5
45
25
8.0
6
20.8
130.0
DDC31-d20
DDC31
Double-section with keywa...
SCR440
Black
4 screws
20
+0.021/0
42
149
47.0
55
25
8.0
6
22.8
189.0
DDC31-d22
DDC31
Double-section with keywa...
SCR440
Black
4 screws
22
+0.021/0
45
150
47.5
55
22
10.0
6
24.8
249.0
DDC31-d25
DDC31
Double-section with keywa...
SCR440
Black
4 screws
25
+0.021/0
50
173
54.0
65
26
10.0
8
28.3
363.0
DDC31-d30
DDC31
Double-section with keywa...
SCR440
Black
4 screws
30
+0.021/0
58
200
61.0
78
29
12.0
8
33.3
595.0
DDC32-d8
DDC32
Double-section with keywa...
SCR440
-
4 screws
8
+0.015/0
16
58
18.0
22
9
3.5
2
9.0
9.2
DDC32-d10
DDC32
Double-section with keywa...
SCR440
-
4 screws
10
+0.015/0
20
68
21.0
26
10
4.5
3
11.4
24.0
DDC32-d12
DDC32
Double-section with keywa...
SCR440
-
4 screws
12
+0.018/0
23
83
26.0
31
14
5.0
4
13.8
33.0
DDC32-d14
DDC32
Double-section with keywa...
SCR440
-
4 screws
14
+0.018/0
25
94
29.5
35
16
6.0
5
16.3
49.0
DDC32-d16
DDC32
Double-section with keywa...
SCR440
-
4 screws
16
+0.018/0
32
125
41.0
43
23
6.0
5
18.3
98.0
DDC32-d18
DDC32
Double-section with keywa...
SCR440
-
4 screws
18
+0.018/0
36
132
43.5
45
25
8.0
6
20.8
130.0
DDC32-d20
DDC32
Double-section with keywa...
SCR440
-
4 screws
20
+0.021/0
42
149
47.0
55
25
8.0
6
22.8
189.0
DDC32-d22
DDC32
Double-section with keywa...
SCR440
-
4 screws
22
+0.021/0
45
150
47.5
55
22
10.0
6
24.8
249.0
DDC32-d25
DDC32
Double-section with keywa...
SCR440
-
4 screws
25
+0.021/0
50
173
54.0
65
26
10.0
8
28.3
363.0
DDC32-d30
DDC32
Double-section with keywa...
SCR440
-
4 screws
30
+0.021/0
58
200
61.0
78
29
12.0
8
33.3
595.0
DDC36-d8
DDC36
Double-section with keywa...
SUS304
-
4 screws
8
+0.015/0
16
58
18.0
22
9
3.5
2
9.0
9.2
DDC36-d10
DDC36
Double-section with keywa...
SUS304
-
4 screws
10
+0.015/0
20
68
21.0
26
10
4.5
3
11.4
24.0
DDC36-d12
DDC36
Double-section with keywa...
SUS304
-
4 screws
12
+0.018/0
23
83
26.0
31
14
5.0
4
13.8
33.0
DDC36-d14
DDC36
Double-section with keywa...
SUS304
-
4 screws
14
+0.018/0
25
94
29.5
35
16
6.0
5
16.3
49.0
DDC36-d16
DDC36
Double-section with keywa...
SUS304
-
4 screws
16
+0.018/0
32
125
41.0
43
23
6.0
5
18.3
98.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청