DDC21 22 - Universal joint coupling
Yiheda 3D Electronic Gallery
yhd_fa
F1-Couplings / Universal joint
Powered by
CAD모델 선택
{yiheda/yhd_fa/f1/ddc21_22_asmtab.prj},{NB=DDC22-d16},{CODE=DDC22},{TYPE=shuangjieshiyuankongxin},{MAT=SCR440},{SUR=-},{THA=2gegudingxiao,2gedangquan},{DD=16},{D=32},{L1=125},{L2=41.0},{L3=43},{C=23},{P=6.0},{BXT=5x18.3},{NOT=98.0},{PPATH=ddc21_22/assem/ddc21_22_asmtpl.prj},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
[mm]
MAT
Material
[mm]
SUR
Surface treatment
[mm]
THA
annex
[mm]
DD
[mm]
DDTOL
[mm]
D
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
C
[mm]
P
[mm]
BXT
ⁿ/ₐ
NOT
Nominal torque
[mm]
DDC21-d8
DDC21
Double-section round hole...
SCR440
Black
2 fixed pins, 2 retaining...
8
+0.015/0
16
58
18.0
22
9
3.5
---
9.2
DDC21-d10
DDC21
Double-section round hole...
SCR440
Black
2 fixed pins, 2 retaining...
10
+0.015/0
20
68
21.0
26
10
4.5
3x11.4
24.0
DDC21-d12
DDC21
Double-section round hole...
SCR440
Black
2 fixed pins, 2 retaining...
12
+0.018/0
23
83
26.0
31
14
5.0
4x13.8
33.0
DDC21-d14
DDC21
Double-section round hole...
SCR440
Black
2 fixed pins, 2 retaining...
14
+0.018/0
25
94
29.5
35
16
6.0
4x16.3
49.0
DDC21-d16
DDC21
Double-section round hole...
SCR440
Black
2 fixed pins, 2 retaining...
16
+0.018/0
32
125
41.0
43
23
6.0
5x18.3
98.0
DDC21-d18
DDC21
Double-section round hole...
SCR440
Black
2 fixed pins, 2 retaining...
18
+0.018/0
36
132
43.5
45
25
8.0
6x20.8
130.0
DDC21-d20
DDC21
Double-section round hole...
SCR440
Black
2 fixed pins, 2 retaining...
20
+0.021/0
42
149
47.0
55
25
8.0
6x22.8
189.0
DDC21-d22
DDC21
Double-section round hole...
SCR440
Black
2 fixed pins, 2 retaining...
22
+0.021/0
45
150
47.5
55
22
10.0
6x24.8
249.0
DDC21-d25
DDC21
Double-section round hole...
SCR440
Black
2 fixed pins, 2 retaining...
25
+0.021/0
50
173
54.0
65
26
10.0
8x28.3
363.0
DDC21-d30
DDC21
Double-section round hole...
SCR440
Black
2 fixed pins, 2 retaining...
30
+0.021/0
58
200
61.0
78
29
12.0
8x33.3
595.0
DDC22-d8
DDC22
Double-section round hole...
SCR440
-
2 fixed pins, 2 retaining...
8
+0.015/0
16
58
18.0
22
9
3.5
---
9.2
DDC22-d10
DDC22
Double-section round hole...
SCR440
-
2 fixed pins, 2 retaining...
10
+0.015/0
20
68
21.0
26
10
4.5
3x11.4
24.0
DDC22-d12
DDC22
Double-section round hole...
SCR440
-
2 fixed pins, 2 retaining...
12
+0.018/0
23
83
26.0
31
14
5.0
4x13.8
33.0
DDC22-d14
DDC22
Double-section round hole...
SCR440
-
2 fixed pins, 2 retaining...
14
+0.018/0
25
94
29.5
35
16
6.0
4x16.3
49.0
DDC22-d16
DDC22
Double-section round hole...
SCR440
-
2 fixed pins, 2 retaining...
16
+0.018/0
32
125
41.0
43
23
6.0
5x18.3
98.0
DDC22-d18
DDC22
Double-section round hole...
SCR440
-
2 fixed pins, 2 retaining...
18
+0.018/0
36
132
43.5
45
25
8.0
6x20.8
130.0
DDC22-d20
DDC22
Double-section round hole...
SCR440
-
2 fixed pins, 2 retaining...
20
+0.021/0
42
149
47.0
55
25
8.0
6x22.8
189.0
DDC22-d22
DDC22
Double-section round hole...
SCR440
-
2 fixed pins, 2 retaining...
22
+0.021/0
45
150
47.5
55
22
10.0
6x24.8
249.0
DDC22-d25
DDC22
Double-section round hole...
SCR440
-
2 fixed pins, 2 retaining...
25
+0.021/0
50
173
54.0
65
26
10.0
8x28.3
363.0
DDC22-d30
DDC22
Double-section round hole...
SCR440
-
2 fixed pins, 2 retaining...
30
+0.021/0
58
200
61.0
78
29
12.0
8x33.3
595.0
DDC26-d8
DDC26
Double-section round hole...
SUS304
-
2 fixed pins, 2 retaining...
8
+0.015/0
16
58
18.0
22
9
3.5
2x9
9.2
DDC26-d10
DDC26
Double-section round hole...
SUS304
-
2 fixed pins, 2 retaining...
10
+0.015/0
20
68
21.0
26
10
4.5
3x11.4
24.0
DDC26-d12
DDC26
Double-section round hole...
SUS304
-
2 fixed pins, 2 retaining...
12
+0.018/0
23
83
26.0
31
14
5.0
4x13.8
33.0
DDC26-d14
DDC26
Double-section round hole...
SUS304
-
2 fixed pins, 2 retaining...
14
+0.018/0
25
94
29.5
35
16
6.0
5x16.3
49.0
DDC26-d16
DDC26
Double-section round hole...
SUS304
-
2 fixed pins, 2 retaining...
16
+0.018/0
32
125
41.0
43
23
6.0
5x18.3
98.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청