DCJ31 36 - Economy plum coupling
Yiheda 3D Electronic Gallery
yhd_fa
F1-Couplings / Universal joint
Powered by
CAD모델 선택
{yiheda/yhd_fa/f1/dcj31_36.prj},{NB=DCJ31-D80-d19-e19},{CODE=DCJ31},{TYPE=mianjianxing},{MTM=buxiugang},{MAT=Polyurethane},{THA=-},{APPENDIX=Hexagon socket set screws, socket head cap screws},{D=80},{DD=19},{DDPOOL=19,20,22,24,25,28,30,32,35,36,38,40},{EE=19},{L=111.5},{L1=45.0},{L2=21.5},{M=6.0},{LOT=14.0},{TRT=300.0},{RTB=600.0},{THS=8000},{INM=4.1*10*-2},{STS=4000},{TMA=0.10},{MPA=1},{AMP=+1.8/-1.8},{LINK=Webxxx},{PPATH=dcj31_36/assem/dcj31_36_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MTM
The main take material
ⁿ/ₐ
MAT
Spacer Ring Material
ⁿ/ₐ
THA
zhitibiaomianchuli
ⁿ/ₐ
APPENDIX
Appendix
ⁿ/ₐ
D
[mm]
L
[mm]
L1
[mm]
L2
[mm]
M
[mm]
LOT
Locking torque
[N*m]
TRT
The rated torque of commonly used
[N*m]
RTB
Rated torque biggest
[N*m]
THS
The highest speed
[U/min]
INM
Inertia moment
ⁿ/ₐ
STS
Static torsional stiffness
ⁿ/ₐ
TMA
The maximum allowable radial deviation
[mm]
MPA
Maximum permissible angular deviation
[°]
AMP
Axial maximum permissible deviation
ⁿ/ₐ
DCJ31-D40-d8-e8
DCJ31
mianjianxing
buxiugang
Polyurethane
-
Hexagon socket set screws...
40
66.0
25.5
15.0
4.0
3.4
17.0
34.0
15000
8.7X10*-5
1200
0.10
1
+1.2/-1.2
DCJ31-D55-d12-e12
DCJ31
mianjianxing
buxiugang
Polyurethane
-
Hexagon socket set screws...
55
78.0
30.5
17.0
4.0
7.0
50.0
100.0
10000
3.6X10*-3
2500
0.10
1
+1.4/-1.4
DCJ31-D65-d14-e14
DCJ31
mianjianxing
buxiugang
Polyurethane
-
Hexagon socket set screws...
65
90.0
36.0
18.0
5.0
7.0
150.0
300.0
9000
8.7X10*-3
3800
0.10
1
+1.5/-1.5
DCJ31-D80-d19-e19
DCJ31
mianjianxing
buxiugang
Polyurethane
-
Hexagon socket set screws...
80
111.5
45.0
21.5
6.0
14.0
300.0
600.0
8000
4.1*10*-2
4000
0.10
1
+1.8/-1.8
DCJ36-D40-d8-e8
DCJ36
mianjianxing
THA
Polyurethane
fahei
Hexagon socket set screws...
40
66.0
25.5
15.0
4.0
3.4
17.0
34.0
15000
8.7X10*-5
1200
0.10
1
+1.2/-1.2
DCJ36-D55-d12-e12
DCJ36
mianjianxing
THA
Polyurethane
fahei
Hexagon socket set screws...
55
78.0
30.5
17.0
4.0
7.0
50.0
100.0
10000
3.6X10*-3
2500
0.10
1
+1.4/-1.4
DCJ36-D65-d14-e14
DCJ36
mianjianxing
THA
Polyurethane
fahei
Hexagon socket set screws...
65
90.0
36.0
18.0
5.0
7.0
150.0
300.0
9000
8.7X10*-3
3800
0.10
1
+1.5/-1.5
DCJ36-D80-d19-e19
DCJ36
mianjianxing
THA
Polyurethane
fahei
Hexagon socket set screws...
80
11.5
45.0
21.5
6.0
14.0
300.0
600.0
8000
4.1*10*-2
4000
0.10
1
+1.8/-1.8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청