LOC01 22 - Miniature ball bushing guide assembly
Yiheda 3D Electronic Gallery
yhd_fa
E2-Linear Bushings
Powered by
CAD모델 선택
{yiheda/yhd_fa/e2/loc01_22.prj},{NB=LOC11-D8-L40-E20-G15},{CODE=LOC11},{TYPE=biaozhunxing},{SYCT=wujianxing},{SYDXZ=yiduanneiluowenguanxing},{CTDXZCZ=SUJ2},{GZCZ=SUJ2},{GZBCQCZ=C3604},{HRD=58HRC},{SYLJDM=LOJ31},{SYLJDM1=LOM51},{SYLJDM2=LOQ21},{D=8},{L=40},{LPOOL=[40:150/1]},{E=20},{EPOOL=20,30,40},{G=15},{GPOOL=15,20,30},{D1=12},{DD=10},{M=M4},{MS=4},{PPATH=loc01_22/assem/loc01_22_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SYCT
Using bushing
ⁿ/ₐ
SYDXZ
Using the guide shaft
ⁿ/ₐ
CTDXZCZ
Bushing / guide shaft material
ⁿ/ₐ
GZCZ
Ball material
ⁿ/ₐ
GZBCQCZ
Ball cage material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
D
[mm]
D1
[mm]
DD
d
ⁿ/ₐ
M
ⁿ/ₐ
LOC01-D3-L40-E10-G10
LOC01
Standard type
Shoulderless
Straight type
SUJ2
SUJ2
C3604
58HRC??
3
7
5
-
LOC01-D4-L40-E10-G10
LOC01
Standard type
Shoulderless
Straight type
SUJ2
SUJ2
C3604
58HRC??
4
8
6
-
LOC01-D5-L40-E10-G10
LOC01
Standard type
Shoulderless
Straight type
SUJ2
SUJ2
C3604
58HRC??
5
10
7
M3
LOC01-D6-L40-E20-G15
LOC01
Standard type
Shoulderless
Straight type
SUJ2
SUJ2
C3604
58HRC??
6
11
8
M3
LOC01-D8-L40-E20-G15
LOC01
Standard type
Shoulderless
Straight type
SUJ2
SUJ2
C3604
58HRC??
8
12
10
M4
LOC01-D10-L40-E30-G20
LOC01
Standard type
Shoulderless
Straight type
SUJ2
SUJ2
C3604
58HRC??
10
16
12
M5
LOC01-D12-L40-E30-G20
LOC01
Standard type
Shoulderless
Straight type
SUJ2
SUJ2
C3604
58HRC??
12
18
14
M6
LOC02-D3-L40-E10-G10
LOC02
Standard type
Shoulderless
Straight type
SUS440C
SUS440C
C3604
56HRC??
3
7
5
-
LOC02-D4-L40-E10-G10
LOC02
Standard type
Shoulderless
Straight type
SUS440C
SUS440C
C3604
56HRC??
4
8
6
-
LOC02-D5-L40-E10-G10
LOC02
Standard type
Shoulderless
Straight type
SUS440C
SUS440C
C3604
56HRC??
5
10
7
M3
LOC02-D6-L40-E20-G15
LOC02
Standard type
Shoulderless
Straight type
SUS440C
SUS440C
C3604
56HRC??
6
11
8
M3
LOC02-D8-L40-E20-G15
LOC02
Standard type
Shoulderless
Straight type
SUS440C
SUS440C
C3604
56HRC??
8
12
10
M4
LOC02-D10-L40-E30-G20
LOC02
Standard type
Shoulderless
Straight type
SUS440C
SUS440C
C3604
56HRC??
10
16
12
M5
LOC02-D12-L40-E30-G20
LOC02
Standard type
Shoulderless
Straight type
SUS440C
SUS440C
C3604
56HRC??
12
18
14
M6
LOC11-D5-L40-E10-G10
LOC11
Standard type
Shoulderless
One end male threaded tub...
SUJ2
SUJ2
C3604
58HRC??
5
10
7
M3
LOC11-D6-L40-E20-G15
LOC11
Standard type
Shoulderless
One end male threaded tub...
SUJ2
SUJ2
C3604
58HRC??
6
11
8
M3
LOC11-D8-L40-E20-G15
LOC11
Standard type
Shoulderless
One end male threaded tub...
SUJ2
SUJ2
C3604
58HRC??
8
12
10
M4
LOC11-D10-L40-E30-G20
LOC11
Standard type
Shoulderless
One end male threaded tub...
SUJ2
SUJ2
C3604
58HRC??
10
16
12
M5
LOC11-D12-L40-E30-G20
LOC11
Standard type
Shoulderless
One end male threaded tub...
SUJ2
SUJ2
C3604
58HRC??
12
18
14
M6
LOC12-D5-L40-E10-G10
LOC12
Standard type
Shoulderless
One end male threaded tub...
SUS440C
SUS440C
C3604
56HRC??
5
10
7
M3
LOC12-D6-L40-E20-G15
LOC12
Standard type
Shoulderless
One end male threaded tub...
SUS440C
SUS440C
C3604
56HRC??
6
11
8
M3
LOC12-D8-L40-E20-G15
LOC12
Standard type
Shoulderless
One end male threaded tub...
SUS440C
SUS440C
C3604
56HRC??
8
12
10
M4
LOC12-D10-L40-E30-G20
LOC12
Standard type
Shoulderless
One end male threaded tub...
SUS440C
SUS440C
C3604
56HRC??
10
16
12
M5
LOC12-D12-L40-E30-G20
LOC12
Standard type
Shoulderless
One end male threaded tub...
SUS440C
SUS440C
C3604
56HRC??
12
18
14
M6
LOC21-D5-L40-E10-G10
LOC21
Standard type
Shoulderless
Both ends of the thread t...
SUJ2
SUJ2
C3604
58HRC??
5
10
7
M3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청