J-XXD41 - Precision type, quick joint, 45 degree bend joint, external thread
Yiheda 3D Electronic Gallery
yhd_fa
D8-Pneumatic connector / speed control valve
Powered by
CAD모델 선택
{yiheda/yhd_fa/d8/j-xxd41.prj},{NB=J-XXD41-D8-2},{CODE=J-XXD41},{TYPE=External thread 45du Elbow},{MAT1=Brass},{MAT2=Brass},{MAT3=POM},{SUR=Nickel-plated},{D=8},{MOD=2},{R=R1/4},{A=10.0},{B=30.0},{L=43.5},{P=14.5},{C=18.1},{S=14},{AREA=22.67},{WEI=15.7},{LINK=Webxxx},{AA=6}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
The main material
ⁿ/ₐ
MAT2
Thread part
ⁿ/ₐ
MAT3
Out of the ring
ⁿ/ₐ
SUR
Body surface treatment
ⁿ/ₐ
D
[mm]
MOD
Nominal Model
ⁿ/ₐ
R
[mm]
A
[mm]
B
[mm]
L
[mm]
P
[mm]
C
[mm]
S
[mm]
AREA
effective cross-sectional area
[mm^2]
WEI
Weight (g)
ⁿ/ₐ
J-XXD41-D4-M5
J-XXD41
External thread 45 degree...
brass
brass
POM
Nickel-plated
4
M5
M5
3.5
19.0
30.5
11.0
11.0
12
1.57
8.2
J-XXD41-D4-1
J-XXD41
External thread 45 degree...
brass
brass
POM
Nickel-plated
4
1
R1/8
7.5
21.5
32.6
11.4
11.0
12
7.95
9.2
J-XXD41-D6-M5
J-XXD41
External thread 45 degree...
brass
brass
POM
Nickel-plated
6
M5
M5
3.5
21.5
34.5
13.0
11.6
12
1.57
9.3
J-XXD41-D6-1
J-XXD41
External thread 45 degree...
brass
brass
POM
Nickel-plated
6
1
R1/8
7.5
24.0
36.0
13.2
11.6
12
7.95
10.3
J-XXD41-D8-1
J-XXD41
External thread 45 degree...
brass
brass
POM
Nickel-plated
8
1
R1/8
7.5
27.5
43.0
14.5
18.1
14
16.58
13.7
J-XXD41-D8-2
J-XXD41
External thread 45 degree...
brass
brass
POM
Nickel-plated
8
2
R1/4
10.0
30.0
43.5
14.5
18.1
14
22.67
15.7
J-XXD41-D8-3
J-XXD41
External thread 45 degree...
brass
brass
POM
Nickel-plated
8
3
R3/8
10.5
31.0
44.0
14.5
18.1
17
22.67
21.4
J-XXD41-D10-2
J-XXD41
External thread 45 degree...
brass
brass
POM
Nickel-plated
10
2
R1/4
10.0
33.0
49.5
18.5
20.2
17
31.79
24.8
J-XXD41-D10-3
J-XXD41
External thread 45 degree...
brass
brass
POM
Nickel-plated
10
3
R3/8
10.5
33.5
50.0
18.5
20.2
17
36.17
26.6
J-XXD41-D12-2
J-XXD41
External thread 45 degree...
brass
brass
POM
Nickel-plated
12
2
R1/4
10.0
35.0
54.0
21.0
23.4
17
31.79
28.5
J-XXD41-D12-3
J-XXD41
External thread 45 degree...
brass
brass
POM
Nickel-plated
12
3
R3/8
10.5
35.5
54.5
21.0
23.4
17
36.17
30.3
J-XXD41-D12-4
J-XXD41
External thread 45 degree...
brass
brass
POM
Nickel-plated
12
4
R1/2
13.5
39.0
56.0
21.0
23.4
21
36.17
41.3
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청