WIZ01 12 - Polyurethane block components, small diameter and internal thread type
Yiheda 3D Electronic Gallery
yhd_fa
D4-Pneumatic accessories
Powered by
CAD모델 선택
{yiheda/yhd_fa/d4/wiz01_12.prj},{NB=WIZ02-D16},{CODE=WIZ02},{TYPE=Thread flat type},{POL1=Ester Polyurethane},{POL2=Shore A70},{JSX=SUS304},{D=16},{H=20},{M=M8},{MPOOL=8},{R=2.0},{SR=0},{HH=10},{E=6.0},{F=5.0},{W=14},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
POL1
Polyurethane briquetting material
ⁿ/ₐ
POL2
Polyurethane briquetting hardness
ⁿ/ₐ
JSX
Metal core
ⁿ/ₐ
D
[mm]
H
[mm]
M
[mm]
R
[mm]
SR
[mm]
HH
h
[mm]
E
[mm]
F
[mm]
W
[mm]
WIZ01-D6
WIZ01
Internal thread type
Ether polyurethane
Shore A90
SUS304
6
10
M3
1.0
0
4
5.0
4.0
5
WIZ01-D8
WIZ01
Internal thread type
Ether polyurethane
Shore A90
SUS304
8
12
M4
1.0
0
5
5.0
4.0
7
WIZ01-D10
WIZ01
Internal thread type
Ether polyurethane
Shore A90
SUS304
10
15
M5
1.5
0
7
5.5
4.5
8
WIZ01-D12
WIZ01
Internal thread type
Ether polyurethane
Shore A90
SUS304
12
16
M6
2.0
0
8
5.5
4.5
10
WIZ01-D16
WIZ01
Internal thread type
Ether polyurethane
Shore A90
SUS304
16
20
M8
2.0
0
10
6.0
5.0
14
WIZ02-D6
WIZ02
Internal thread type
Ester polyurethane
Shore A70
SUS304
6
10
M3
1.0
0
4
5.0
4.0
5
WIZ02-D8
WIZ02
Internal thread type
Ester polyurethane
Shore A70
SUS304
8
12
M4
1.0
0
5
5.0
4.0
7
WIZ02-D10
WIZ02
Internal thread type
Ester polyurethane
Shore A70
SUS304
10
15
M5
1.5
0
7
5.5
4.5
8
WIZ02-D12
WIZ02
Internal thread type
Ester polyurethane
Shore A70
SUS304
12
16
M6
2.0
0
8
5.5
4.5
10
WIZ02-D16
WIZ02
Internal thread type
Ester polyurethane
Shore A70
SUS304
16
20
M8
2.0
0
10
6.0
5.0
14
WIZ11-D6
WIZ11
Internal thread type
Ether polyurethane
Shore A90
SUS304
6
10
M3
0.0
6
4
5.0
4.0
5
WIZ11-D8
WIZ11
Internal thread type
Ether polyurethane
Shore A90
SUS304
8
12
M4
0.0
8
5
5.0
4.0
7
WIZ11-D10
WIZ11
Internal thread type
Ether polyurethane
Shore A90
SUS304
10
15
M5
0.0
10
7
5.5
4.5
8
WIZ11-D12
WIZ11
Internal thread type
Ether polyurethane
Shore A90
SUS304
12
16
M6
0.0
12
8
5.5
4.5
10
WIZ11-D16
WIZ11
Internal thread type
Ether polyurethane
Shore A90
SUS304
16
20
M8
0.0
16
10
6.0
5.0
14
WIZ12-D6
WIZ12
Internal thread type
Ester polyurethane
Shore A70
SUS304
6
10
M3
0.0
6
4
5.0
4.0
5
WIZ12-D8
WIZ12
Internal thread type
Ester polyurethane
Shore A70
SUS304
8
12
M4
0.0
8
5
5.0
4.0
7
WIZ12-D10
WIZ12
Internal thread type
Ester polyurethane
Shore A70
SUS304
10
15
M5
0.0
10
7
5.5
4.5
8
WIZ12-D12
WIZ12
Internal thread type
Ester polyurethane
Shore A70
SUS304
12
16
M6
0.0
12
8
5.5
4.5
10
WIZ12-D16
WIZ12
Internal thread type
Ester polyurethane
Shore A70
SUS304
16
20
M8
0.0
16
10
6.0
5.0
14
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청