WHT01 13 - Muffler
Yiheda 3D Electronic Gallery
yhd_fa
D3-Control valve / manifold
Powered by
CAD모델 선택
{yiheda/yhd_fa/d3/wht01_13.prj},{NB=WHT11-02},{CODE=WHT11},{TYPE=xiaoyinqi},{MAT=huangtong},{MAT1=shaojiehuangtong},{SYLT=yasukongqi},{YLFW=0~9(900)},{NYL=13(1300)},{HD=5~60},{GUIGE=02},{R=R1/4},{A=8.0},{B=29.0},{C=0},{S=16.0},{D=13.157},{DD=11.445},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
?????????
ⁿ/ₐ
MAT1
Filter material
ⁿ/ₐ
SYLT
Using fluid
ⁿ/ₐ
YLFW
Use pressure range kgf/cm2 (kpa)
ⁿ/ₐ
NYL
Guaranteed pressure resistance kgf/cm2 (kpa)
ⁿ/ₐ
HD
Operating temperature ??C
ⁿ/ₐ
GUIGE
specification
ⁿ/ₐ
R
[mm]
A
[mm]
B
??
[mm]
C
[mm]
S
[mm]
WHT01-01
WHT01
silencer
Engineering plastic
?¡è??????????¡ì??????????...
Filtered compressed air
0~9(900)
11(1100)
5~60
01
R1/8
7.0
37.0
15
0.0
WHT01-02L
WHT01
silencer
Engineering plastic
?¡è??????????¡ì??????????...
Filtered compressed air
0~9(900)
11(1100)
5~60
02L
R1/4
10.5
65.0
21
17.5
WHT01-03
WHT01
silencer
Engineering plastic
?¡è??????????¡ì??????????...
Filtered compressed air
0~9(900)
11(1100)
5~60
03
R3/8
13.0
84.5
25
21.0
WHT01-04
WHT01
silencer
Engineering plastic
?¡è??????????¡ì??????????...
Filtered compressed air
0~9(900)
11(1100)
5~60
04
R1/2
13.7
93.0
30
25.5
WHT11-01
WHT11
silencer
brass
Sintered brass (filtering...
Filtered compressed air
0~9(900)
13(1300)
5~60
01
R1/8
6.0
23.0
0
12.0
WHT11-02
WHT11
silencer
brass
Sintered brass (filtering...
Filtered compressed air
0~9(900)
13(1300)
5~60
02
R1/4
8.0
29.0
0
16.0
WHT11-03
WHT11
silencer
brass
Sintered brass (filtering...
Filtered compressed air
0~9(900)
13(1300)
5~60
03
R3/8
9.0
35.0
0
18.0
WHT11-04
WHT11
silencer
brass
Sintered brass (filtering...
Filtered compressed air
0~9(900)
13(1300)
5~60
04
R1/2
10.0
43.0
0
22.0
WHT11-05
WHT11
silencer
brass
Sintered brass (filtering...
Filtered compressed air
0~9(900)
13(1300)
5~60
05
M5
5.5
20.0
0
8.0
WHT13-01
WHT13
silencer
stainless steel
Sintered stainless steel ...
Filtered compressed air
0~9(900)
13(1300)
5~60
01
R1/8
6.0
23.0
0
12.0
WHT13-02
WHT13
silencer
stainless steel
Sintered stainless steel ...
Filtered compressed air
0~9(900)
13(1300)
5~60
02
R1/4
8.0
29.0
0
16.0
WHT13-03
WHT13
silencer
stainless steel
Sintered stainless steel ...
Filtered compressed air
0~9(900)
13(1300)
5~60
03
R3/8
9.0
35.0
0
18.0
WHT13-04
WHT13
silencer
stainless steel
Sintered stainless steel ...
Filtered compressed air
0~9(900)
13(1300)
5~60
04
s
10.0
43.0
0
22.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청