BLS65 73 - magnet
Yiheda 3D Electronic Gallery
yhd_fa
C3-Small Parts / Magnets
Powered by
CAD모델 선택
{yiheda/yhd_fa/c3/bls65_73.prj},{NB=BLS68-A8-T2},{CODE=BLS68},{TYPE=A-B},{FX=zhouxiang},{MAT=NRSupermagnet},{SUR=Nickel Plating},{HT=150},{COL=yinbaise},{CIB=S},{CIF=N},{TH=Hexagon socket countersunk head screws},{A=8},{ATHE=0/-0.3},{T=2.0},{TTHE=0/-0.3},{DD1THE=+0.3/0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
FX
Magnetic direction
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
HT
Heat resistant temperature
[°C]
COL
Color
ⁿ/ₐ
CIB
Magnetic pole surface
ⁿ/ₐ
CIF
Reverse side of magnetic pole
ⁿ/ₐ
TH
annex
ⁿ/ₐ
ATHE
A tolerance
ⁿ/ₐ
TTHE
T tolerance
ⁿ/ₐ
DD1
d1
[mm]
DD1THE
D1 tolerance
[mm]
DD2
d2
[mm]
TH1
annex
ⁿ/ₐ
JGNJ
Tightening torque (N.m)
ⁿ/ₐ
N
Attraction N (kgf)
ⁿ/ₐ
G
Surface magnetic flux density Gaussian (G)
ⁿ/ₐ
BLS65-A8-T2
BLS65
Bolted round
Axial
Neodymium magnet
Nickel plating
80
silver white
S
N
Stainless steel inner hex...
0/-0.3
0/-0.3
5.5
+0.3/0
3.0
M2.5-L6
0.5
7.8(0.8)
1900-2500
BLS66-A8-T2
BLS66
Bolted round
Axial
Neodymium magnet
Nickel plating
80
silver white
N
S
Stainless steel inner hex...
0/-0.3
0/-0.3
5.5
+0.3/0
3.0
M2.5-L6
0.5
7.8(0.8)
1900-2500
BLS67-A8-T2
BLS67
Bolted round
Axial
Heat-resistant neodymium ...
Nickel plating
150
silver white
N
S
Stainless steel inner hex...
0/-0.3
0/-0.3
5.5
+0.3/0
3.0
M2.5-L6
0.5
7.8(0.8)
2000-2500
BLS68-A8-T2
BLS68
Bolted round
Axial
Heat-resistant neodymium ...
Nickel plating
150
silver white
S
N
Stainless steel inner hex...
0/-0.3
0/-0.3
5.5
+0.3/0
3.0
M2.5-L6
0.5
7.8(0.8)
2000-2500
BLS70-A8-T2
BLS70
Bolted square
Axial
Neodymium magnet
Nickel plating
80
silver white
S
N
Stainless steel inner hex...
0/-0.3
0/-0.3
5.5
+0.3/0
3.0
M2.5-L6
0.5
10.8(1.1)
2900-3400
BLS71-A8-T2
BLS71
Bolted square
Axial
Neodymium magnet
Nickel plating
80
silver white
N
S
Stainless steel inner hex...
0/-0.3
0/-0.3
5.5
+0.3/0
3.0
M2.5-L6
0.5
10.8(1.1)
2900-3400
BLS72-A10-T4
BLS72
Bolted square
Axial
Heat-resistant neodymium ...
Nickel plating
150
silver white
N
S
Stainless steel inner hex...
0/-0.3
0/-0.3
6.5
+0.3/0
3.5
M3-L8
1.5
24.5(2.5)
3800-4000
BLS73-A10-T4
BLS73
Bolted square
Axial
Heat-resistant neodymium ...
Nickel plating
150
silver white
S
N
Stainless steel inner hex...
0/-0.3
0/-0.3
6.5
+0.3/0
3.5
M3-L8
1.5
24.5(2.5)
3800-4000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청