PAS11 30 - Positioning part guide parts
Yiheda 3D Electronic Gallery
yhd_fa
A7-Locating Components/ Guide Components
Powered by
CAD모델 선택
{yiheda/yhd_fa/a7/pas11_30.prj},{NB=PAS17-M20-L45},{CODE=PAS17},{TYPE=Hexagon socket Hole Type L Dimension Select},{FEM=Coarse Thread},{MAT=S45C},{HRD=43-48HRC},{SUR=Galvani Zn},{ANN=SS400},{M=20},{P=2.50},{L=45},{LPOOL=45,50,60,70,80,90,100,120},{B=30.0},{C=34.6},{V=8.0},{T=10.0},{SR=20},{B1=10.0},{PPATH=pas11_30/saaem/pas11_30_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Types of
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
FEM
Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ANN
Annex (one single nut) Material
ⁿ/ₐ
M
ⁿ/ₐ
P
ⁿ/ₐ
B
[mm]
C
[mm]
V
[mm]
T
[mm]
SR
[mm]
B1
[mm]
PAS11-M3-L10
PAS11
Hexagon socket type L siz...
Fine thread
S45C
43-48HRC
Electroless nickel platin...
SS400
3
0.35
5.5
6.4
1.5
2.4
3
1.5
PAS11-M4-L10
PAS11
Hexagon socket type L siz...
Fine thread
S45C
43-48HRC
Electroless nickel platin...
SS400
4
0.50
7.0
8.1
2.2
4.0
4
2.0
PAS11-M5-L10
PAS11
Hexagon socket type L siz...
Fine thread
S45C
43-48HRC
Electroless nickel platin...
SS400
5
0.50
8.0
9.2
2.8
4.0
5
2.5
PAS11-M6-L15
PAS11
Hexagon socket type L siz...
Fine thread
S45C
43-48HRC
Electroless nickel platin...
SS400
6
0.75
10.0
11.5
3.0
4.0
6
3.0
PAS11-M8-L20
PAS11
Hexagon socket type L siz...
Fine thread
S45C
43-48HRC
Electroless nickel platin...
SS400
8
0.75
13.0
15.0
4.0
5.0
8
4.0
PAS11-M10-L25
PAS11
Hexagon socket type L siz...
Fine thread
S45C
43-48HRC
Electroless nickel platin...
SS400
10
1.00
17.0
19.6
5.0
6.0
10
5.0
PAS11-M12-L30
PAS11
Hexagon socket type L siz...
Fine thread
S45C
43-48HRC
Electroless nickel platin...
SS400
12
1.00
19.0
21.9
6.0
6.0
12
6.0
PAS11-M16-L40
PAS11
Hexagon socket type L siz...
Fine thread
S45C
43-48HRC
Electroless nickel platin...
SS400
16
1.50
24.0
27.7
7.0
8.0
16
8.0
PAS11-M20-L45
PAS11
Hexagon socket type L siz...
Fine thread
S45C
43-48HRC
Electroless nickel platin...
SS400
20
1.50
30.0
34.6
8.0
10.0
20
10.0
PAS12-M3-L10
PAS12
Hexagon socket type L siz...
Fine thread
S45C
43-48HRC
Galvanized
SS400
3
0.35
5.5
6.4
1.5
2.4
3
1.5
PAS12-M4-L10
PAS12
Hexagon socket type L siz...
Fine thread
S45C
43-48HRC
Galvanized
SS400
4
0.50
7.0
8.1
2.2
4.0
4
2.0
PAS12-M5-L10
PAS12
Hexagon socket type L siz...
Fine thread
S45C
43-48HRC
Galvanized
SS400
5
0.50
8.0
9.2
2.8
4.0
5
2.5
PAS12-M6-L15
PAS12
Hexagon socket type L siz...
Fine thread
S45C
43-48HRC
Galvanized
SS400
6
0.75
10.0
11.5
3.0
4.0
6
3.0
PAS12-M8-L20
PAS12
Hexagon socket type L siz...
Fine thread
S45C
43-48HRC
Galvanized
SS400
8
0.75
13.0
15.0
4.0
5.0
8
4.0
PAS12-M10-L25
PAS12
Hexagon socket type L siz...
Fine thread
S45C
43-48HRC
Galvanized
SS400
10
1.00
17.0
19.6
5.0
6.0
10
5.0
PAS12-M12-L30
PAS12
Hexagon socket type L siz...
Fine thread
S45C
43-48HRC
Galvanized
SS400
12
1.00
19.0
21.9
6.0
6.0
12
6.0
PAS12-M16-L40
PAS12
Hexagon socket type L siz...
Fine thread
S45C
43-48HRC
Galvanized
SS400
16
1.50
24.0
27.7
7.0
8.0
16
8.0
PAS12-M20-L45
PAS12
Hexagon socket type L siz...
Fine thread
S45C
43-48HRC
Galvanized
SS400
20
1.50
30.0
34.6
8.0
10.0
20
10.0
PAS15-M3-L10
PAS15
Hexagon socket type L siz...
Fine thread
SUS304
-
-
SUS304 is quite
3
0.35
5.5
6.4
1.5
2.4
3
1.5
PAS15-M4-L10
PAS15
Hexagon socket type L siz...
Fine thread
SUS304
-
-
SUS304 is quite
4
0.50
7.0
8.1
2.2
4.0
4
2.0
PAS15-M5-L10
PAS15
Hexagon socket type L siz...
Fine thread
SUS304
-
-
SUS304 is quite
5
0.50
8.0
9.2
2.8
4.0
5
2.5
PAS15-M6-L15
PAS15
Hexagon socket type L siz...
Fine thread
SUS304
-
-
SUS304 is quite
6
0.75
10.0
11.5
3.0
4.0
6
3.0
PAS15-M8-L20
PAS15
Hexagon socket type L siz...
Fine thread
SUS304
-
-
SUS304 is quite
8
0.75
13.0
15.0
4.0
5.0
8
4.0
PAS15-M10-L25
PAS15
Hexagon socket type L siz...
Fine thread
SUS304
-
-
SUS304 is quite
10
1.00
17.0
19.6
5.0
6.0
10
5.0
PAS15-M12-L30
PAS15
Hexagon socket type L siz...
Fine thread
SUS304
-
-
SUS304 is quite
12
1.00
19.0
21.9
6.0
6.0
12
6.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청