YNJ01 25 - Strut Pin ??¨¨ Flat Head Thread Type / Flat Head Thread Type / Flat Top Mount Type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/ynj01_25.prj},{NB=YNJ12-D8-L10},{CODE=YNJ12},{TYPE=A-C},{MAT=S45C},{HRD=Quenching hardness45-50HRC},{SUR=Black Coating},{D=8},{DTOL=+0.1/-0.1},{L=10},{LPOOL=[10.00:55.00/0.01]},{LTOL=+0.05/0},{H=0},{HPOOL=0},{HPOOL2=0},{M=5},{GG=1.4},{DD1=0.0},{DD2=0.0},{TOP=0},{W=7},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
M
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
TOP
Top mounting type bolt
[mm]
W
[mm]
V
[mm]
YNJ01-D6-L10
YNJ01
Flat type and internal th...
S45C
-
Black
6
3
0.0
0.0
0
5
8.0
YNJ01-D8-L10
YNJ01
Flat type and internal th...
S45C
-
Black
8
5
0.0
0.0
0
7
8.0
YNJ01-D10-L20
YNJ01
Flat type and internal th...
S45C
-
Black
10
5
0.0
0.0
0
8
8.0
YNJ01-D12-L20
YNJ01
Flat type and internal th...
S45C
-
Black
12
5
0.0
0.0
0
10
10.0
YNJ01-D15-L20
YNJ01
Flat type and internal th...
S45C
-
Black
15
8
0.0
0.0
0
13
10.0
YNJ01-D20-L20
YNJ01
Flat type and internal th...
S45C
-
Black
20
8
0.0
0.0
0
17
10.0
YNJ02-D6-L10
YNJ02
Flat type and internal th...
S45C
Quenching hardness45-50HR...
Black
6
3
0.0
0.0
0
5
8.0
YNJ02-D8-L10
YNJ02
Flat type and internal th...
S45C
Quenching hardness45-50HR...
Black
8
5
0.0
0.0
0
7
8.0
YNJ02-D10-L20
YNJ02
Flat type and internal th...
S45C
Quenching hardness45-50HR...
Black
10
5
0.0
0.0
0
8
8.0
YNJ02-D12-L20
YNJ02
Flat type and internal th...
S45C
Quenching hardness45-50HR...
Black
12
5
0.0
0.0
0
10
10.0
YNJ02-D15-L20
YNJ02
Flat type and internal th...
S45C
Quenching hardness45-50HR...
Black
15
8
0.0
0.0
0
13
10.0
YNJ02-D20-L20
YNJ02
Flat type and internal th...
S45C
Quenching hardness45-50HR...
Black
20
8
0.0
0.0
0
17
10.0
YNJ03-D6-L10
YNJ03
Flat type and internal th...
S45C
Quenching hardness45-50HR...
Hard Chromium Plating,Pla...
6
3
0.0
0.0
0
5
8.0
YNJ03-D8-L10
YNJ03
Flat type and internal th...
S45C
Quenching hardness45-50HR...
Hard Chromium Plating,Pla...
8
5
0.0
0.0
0
7
8.0
YNJ03-D10-L20
YNJ03
Flat type and internal th...
S45C
Quenching hardness45-50HR...
Hard Chromium Plating,Pla...
10
5
0.0
0.0
0
8
8.0
YNJ03-D12-L20
YNJ03
Flat type and internal th...
S45C
Quenching hardness45-50HR...
Hard Chromium Plating,Pla...
12
5
0.0
0.0
0
10
10.0
YNJ03-D15-L20
YNJ03
Flat type and internal th...
S45C
Quenching hardness45-50HR...
Hard Chromium Plating,Pla...
15
8
0.0
0.0
0
13
10.0
YNJ03-D20-L20
YNJ03
Flat type and internal th...
S45C
Quenching hardness45-50HR...
Hard Chromium Plating,Pla...
20
8
0.0
0.0
0
17
10.0
YNJ05-D6-L10
YNJ05
Flat type and internal th...
SUS304
-
-
6
3
0.0
0.0
0
5
8.0
YNJ05-D8-L10
YNJ05
Flat type and internal th...
SUS304
-
-
8
5
0.0
0.0
0
7
8.0
YNJ05-D10-L20
YNJ05
Flat type and internal th...
SUS304
-
-
10
5
0.0
0.0
0
8
8.0
YNJ05-D12-L20
YNJ05
Flat type and internal th...
SUS304
-
-
12
5
0.0
0.0
0
10
10.0
YNJ05-D15-L20
YNJ05
Flat type and internal th...
SUS304
-
-
15
8
0.0
0.0
0
13
10.0
YNJ05-D20-L20
YNJ05
Flat type and internal th...
SUS304
-
-
20
8
0.0
0.0
0
17
10.0
YNJ08-D6-L10
YNJ08
Flat type and internal th...
SUS440C
Quenching hardness 48 ~ 5...
-
6
3
0.0
0.0
0
5
8.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청