YJF06 83 - Positioning pin, size head, front end shape selection type, shoulder type
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/yjf06_83.prj},{NB=YJF38-A-D6-P5-B2-R3-G0-L6-T1},{CODE=YJF38},{TYPE=round},{FES=Internal thread type},{FE=N},{MAT1=9Cr18Mo},{MAT2=SUS440C},{HAR=The quenching hardness is 48 ~ 53HRC},{SUR=-},{FS=A},{D=6},{P=5.00},{B=2.0},{R=3},{G=0},{L=6},{T=1.0},{ZZTA=N/A},{ZZTB=N/A},{ZZHC=N/A},{HC=0.0},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
FES
Front end shape
ⁿ/ₐ
MAT1
Standard material
ⁿ/ₐ
MAT2
Quite material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
C
ⁿ/ₐ
S
ⁿ/ₐ
W
ⁿ/ₐ
M1
ⁿ/ₐ
V
ⁿ/ₐ
YJF06-A-D2-P2.5-B2-R2-G0-...
YJF06
round
Push-in type
0Cr18Ni9
SUS304
-
-
0.5
7
0.0
-
0
YJF07-A-D2-P2.5-B2-R2-G0-...
YJF07
round
Push-in type
0Cr18Ni9
SUS304
The hardness of the coati...
Hard chromium plating, co...
0.5
7
0.0
-
0
YJF08-A-D2-P2.5-B2-R2-G0-...
YJF08
round
Push-in type
9Cr18Mo
SUS440C
The quenching hardness is...
-
0.5
7
0.0
-
0
YJF21-A-D3-P3.5-B2-R2-G0-...
YJF21
Polygon
Push-in type
0Cr18Ni9
SUS304
-
-
0.5
8
1.0
-
0
YJF22-A-D3-P3.5-B2-R2-G0-...
YJF22
Polygon
Push-in type
0Cr18Ni9
SUS304
The hardness of the coati...
Hard chromium plating, co...
0.5
8
1.0
-
0
YJF23-A-D3-P3.5-B2-R2-G0-...
YJF23
Polygon
Push-in type
9Cr18Mo
SUS440C
The quenching hardness is...
-
0.5
8
1.0
-
0
YJF36-A-D6-P5-B2-R3-G0-L6...
YJF36
round
Internal thread type
0Cr18Ni9
SUS304
-
-
1.0
11
0.0
M3
5
YJF37-A-D6-P5-B2-R3-G0-L6...
YJF37
round
Internal thread type
0Cr18Ni9
SUS304
The hardness of the coati...
Hard chromium plating, co...
1.0
11
0.0
M3
5
YJF38-A-D6-P5-B2-R3-G0-L6...
YJF38
round
Internal thread type
9Cr18Mo
SUS440C
The quenching hardness is...
-
1.0
11
0.0
M3
5
YJF51-A-D6-P5-B2-R3-G0-L1...
YJF51
Polygon
Internal thread type
0Cr18Ni9
SUS304
-
-
1.0
11
1.8
M3
5
YJF52-A-D6-P5-B2-R3-G0-L1...
YJF52
Polygon
Internal thread type
0Cr18Ni9
SUS304
The hardness of the coati...
Hard chromium plating, co...
1.0
11
1.8
M3
5
YJF53-A-D6-P5-B2-R3-G0-L1...
YJF53
Polygon
Internal thread type
9Cr18Mo
SUS440C
The quenching hardness is...
-
1.0
11
1.8
M3
5
YJF66-A-D3-P3.5-B2-R2-G0-...
YJF66
round
External thread type
0Cr18Ni9
SUS304
-
-
0.5
8
0.0
-
0
YJF67-A-D3-P3.5-B2-R2-G0-...
YJF67
round
External thread type
0Cr18Ni9
SUS304
The hardness of the coati...
Hard chromium plating, co...
0.5
8
0.0
-
0
YJF68-A-D3-P3.5-B2-R2-G0-...
YJF68
round
External thread type
9Cr18Mo
SUS440C
The quenching hardness is...
-
0.5
8
0.0
-
0
YJF81-A-D3-P3.5-B2-R2-G0-...
YJF81
Polygon
External thread type
0Cr18Ni9
SUS304
-
-
0.5
8
1.0
-
0
YJF82-A-D3-P3.5-B2-R2-G0-...
YJF82
Polygon
External thread type
0Cr18Ni9
SUS304
The hardness of the coati...
Hard chromium plating, co...
0.5
8
1.0
-
0
YJF83-A-D3-P3.5-B2-R2-G0-...
YJF83
Polygon
External thread type
9Cr18Mo
SUS440C
The quenching hardness is...
-
0.5
8
1.0
-
0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청