YFP41 78 - Small head spherical positioning pin ??¨¨ standard type ??¨¨ P size specification
Yiheda 3D Electronic Gallery
yhd_fa
A6-Locating Pins / Bushings for Jigs
Powered by
CAD모델 선택
{yiheda/yhd_fa/a6/yfp41_78.prj},{NB=YFP58-D2-P1-L2-B2},{CODE=YFP58},{TYPE=A-C},{SHA=A},{MAT=SUS440C},{HRD=Quenching hardness48-53HRC},{SUR=Polishing},{D=2},{P=1.00},{L=2},{B=2},{ZZRC=N/A},{AAPOOL1=0.4},{AAPOOL2=0.8},{DDPOOL1=0.05},{DDPOOL2=0.1},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
SHA
shape
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
DTOL
D tolerance
[mm]
C
[mm]
V
[mm]
W
[mm]
YFP41-D2-P1-L2-B2
YFP41
P size specification type...
Round shape
SKS3
Quenching hardness 58-61H...
-
+0.008/+0.002
0.3
0.5
0.0
YFP42-D2-P1-L2-B2
YFP42
P size specification type...
Round shape
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
+0.008/+0.002
0.3
0.5
0.0
YFP45-D2-P1-L2-B2
YFP45
P size specification type...
Round shape
SUS304
-
-
+0.008/+0.002
0.3
0.5
0.0
YFP46-D2-P1-L2-B2
YFP46
P size specification type...
Round shape
SUS304
Coating hardness 850HV~
Hard Chromium Plating,Pla...
+0.008/+0.002
0.3
0.5
0.0
YFP48-D2-P1-L2-B2
YFP48
P size specification type...
Round shape
SUS440C
Quenching hardness 48 ~ 5...
Polishing
+0.008/+0.002
0.3
0.5
0.0
YFP51-D2-P1-L2-B2
YFP51
P size specification type...
Round shape
SKS3
Quenching hardness 58-61H...
-
+0.008/+0.002
0.3
0.5
0.0
YFP52-D2-P1-L2-B2
YFP52
P size specification type...
Round shape
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
+0.008/+0.002
0.3
0.5
0.0
YFP55-D2-P1-L2-B2
YFP55
P size specification type...
Round shape
SUS304
-
-
+0.008/+0.002
0.3
0.5
0.0
YFP56-D2-P1-L2-B2
YFP56
P size specification type...
Round shape
SUS304
Coating hardness 850HV~
Hard Chromium Plating,Pla...
+0.008/+0.002
0.3
0.5
0.0
YFP58-D2-P1-L2-B2
YFP58
P size specification type...
Round shape
SUS440C
Quenching hardness 48 ~ 5...
Polishing
+0.008/+0.002
0.3
0.5
0.0
YFP61-D4-P1.5-L3-B2
YFP61
P size specification type...
Polygonal
SKS3
Quenching hardness 58-61H...
-
+0.012/+0.004
1.0
1.5
1.0
YFP62-D4-P1.5-L3-B2
YFP62
P size specification type...
Polygonal
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
+0.012/+0.004
1.0
1.5
1.0
YFP65-D4-P1.5-L3-B2
YFP65
P size specification type...
Polygonal
SUS304
-
-
+0.012/+0.004
1.0
1.5
1.0
YFP66-D4-P1.5-L3-B2
YFP66
P size specification type...
Polygonal
SUS304
Coating hardness 850HV~
Hard Chromium Plating,Pla...
+0.012/+0.004
1.0
1.5
1.0
YFP68-D4-P1.5-L3-B2
YFP68
P size specification type...
Polygonal
SUS440C
Quenching hardness 48 ~ 5...
Polishing
+0.012/+0.004
1.0
1.5
1.0
YFP71-D4-P1.5-L3-B2
YFP71
P size specification type...
Polygonal
SKS3
Quenching hardness 58-61H...
-
+0.012/+0.004
1.0
1.5
1.0
YFP72-D4-P1.5-L3-B2
YFP72
P size specification type...
Polygonal
SKS3
Quenching hardness of 58 ...
Hard Chromium Plating,Pla...
+0.012/+0.004
1.0
1.5
1.0
YFP75-D4-P1.5-L3-B2
YFP75
P size specification type...
Polygonal
SUS304
-
-
+0.012/+0.004
1.0
1.5
1.0
YFP76-D4-P1.5-L3-B2
YFP76
P size specification type...
Polygonal
SUS304
Coating hardness 850HV~
Hard Chromium Plating,Pla...
+0.012/+0.004
1.0
1.5
1.0
YFP78-D4-P1.5-L3-B2
YFP78
P size specification type...
Polygonal
SUS440C
Quenching hardness 48 ~ 5...
Polishing
+0.012/+0.004
1.0
1.5
1.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청