GFF01 - Guide shaft support T type
Yiheda 3D Electronic Gallery
yhd_fa
A2-shaft supports
Powered by
CAD모델 선택
{yiheda/yhd_fa/a2/gff01.prj},{NB=GFF01-D16},{CODE=GFF01},{TYPE=Txing},{MAT=lvhejin},{SUR=Natural anodized (matte)},{FUJIAN=Hexagon socket head cap screw},{D=16},{H=27},{H1=44.0},{S=8},{L=48},{L1=38},{L2=25},{T=16},{E=24},{DD=5.5},{FJ=M4},{MPOOL=4},{ML=20},{MD=7.0},{MK=4},{MS=3},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
FUJIAN
annex
ⁿ/ₐ
D
[mm]
H
[mm]
H1
[mm]
S
[mm]
L
[mm]
L1
[mm]
L2
[mm]
T
[mm]
E
[mm]
DD
d
[mm]
FJ
annex
ⁿ/ₐ
MS
[mm]
GFF01-D8
GFF01
T-shaped guide shaft supp...
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
8
20
32.8
6
42
32
18
14
21
5.5
M4
3
GFF01-D10
GFF01
T-shaped guide shaft supp...
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
10
20
32.8
6
42
32
18
14
21
5.5
M4
3
GFF01-D12
GFF01
T-shaped guide shaft supp...
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
12
23
37.5
6
42
32
20
14
21
5.5
M4
3
GFF01-D13
GFF01
T-shaped guide shaft supp...
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
13
23
37.5
6
42
32
20
14
21
5.5
M4
3
GFF01-D16
GFF01
T-shaped guide shaft supp...
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
16
27
44.0
8
48
38
25
16
24
5.5
M4
3
GFF01-D20
GFF01
T-shaped guide shaft supp...
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
20
31
51.0
10
60
45
30
20
30
6.6
M5
4
GFF01-D25
GFF01
T-shaped guide shaft supp...
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
25
35
60.0
12
70
56
38
24
35
6.6
M6
5
GFF01-D30
GFF01
T-shaped guide shaft supp...
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
30
42
70.0
12
84
64
44
28
42
9.0
M6
5
GFF01-D35
GFF01
T-shaped guide shaft supp...
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
35
50
82.0
15
98
74
50
32
49
11.0
M8
6
GFF01-D40
GFF01
T-shaped guide shaft supp...
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
40
60
96.0
15
114
90
60
36
57
11.0
M8
6
GFF01-D50
GFF01
T-shaped guide shaft supp...
Aluminum alloy
Natural anodized (matte)
Hexagon socket head cap s...
50
70
120.0
18
126
100
74
40
63
14.0
M12
8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청