GBS01 16 - Open circular guide shaft bearing
Yiheda 3D Electronic Gallery
yhd_fa
A2-shaft supports
Powered by
CAD모델 선택
{yiheda/yhd_fa/a2/gbs01_16.prj},{NB=GBS06-D16},{CODE=GBS06},{TYPE=jincou biaozhunxing},{MAT1=OCr18Ni9},{MAT2=SUS304},{SUR=-},{FUJIAN=buxiugang},{D=16},{DTOL=+0.018/0},{L=22},{L1=0},{H=39},{B=14},{T=6.0},{T1=14.0},{P=28},{DD1=5.5},{DD2=9.3},{X=13.5},{Y=6.8},{M=6},{DD=6.6},{R=6.0},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT1
Material international
ⁿ/ₐ
MAT2
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
FUJIAN
annex(1pcs)
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
L
[mm]
L1
[mm]
H
[mm]
B
[mm]
P
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
S
[mm]
X
[mm]
Y
Y(Have)
[mm]
M
[mm]
DD
d
[mm]
R
[mm]
GBS01-D8
GBS01
Compact standard
45
S45C
Black
Hexagon socket head cap s...
8
+0.015/0
16
0
30
11
20
4.5
7.8
1.2~1.8
9.5
4.8
5
5.5
4.5
GBS01-D10
GBS01
Compact standard
45
S45C
Black
Hexagon socket head cap s...
10
+0.015/0
17
0
34
11
22
5.5
9.3
1.2~1.8
10.0
5.8
5
5.5
4.5
GBS01-D12
GBS01
Compact standard
45
S45C
Black
Hexagon socket head cap s...
12
+0.018/0
17
0
36
11
25
5.5
9.3
1.2~1.8
12.0
5.8
5
5.5
4.5
GBS01-D15
GBS01
Compact standard
45
S45C
Black
Hexagon socket head cap s...
15
+0.018/0
17
0
38
11
26
5.5
9.3
1.2~1.8
13.0
5.8
5
5.5
4.5
GBS01-D16
GBS01
Compact standard
45
S45C
Black
Hexagon socket head cap s...
16
+0.018/0
22
0
39
14
28
5.5
9.3
1.2~2.3
13.5
6.8
6
6.6
6.0
GBS01-D20
GBS01
Compact standard
45
S45C
Black
Hexagon socket head cap s...
20
+0.021/0
22
0
49
14
35
6.6
10.8
1.2~2.3
16.0
7.8
6
6.6
6.0
GBS01-D25
GBS01
Compact standard
45
S45C
Black
Hexagon socket head cap s...
25
+0.021/0
22
0
54
14
40
6.6
10.8
1.2~2.3
19.0
7.8
6
6.6
6.0
GBS01-D30
GBS01
Compact standard
45
S45C
Black
Hexagon socket head cap s...
30
+0.021/0
24
0
59
14
45
6.6
10.8
1.2~2.3
22.0
7.8
6
6.6
6.0
GBS02-D8
GBS02
Compact standard
45
S45C
Electroless nickel platin...
Hexagon socket head cap s...
8
+0.015/0
16
0
30
11
20
4.5
7.8
1.2~1.8
9.5
4.8
5
5.5
4.5
GBS02-D10
GBS02
Compact standard
45
S45C
Electroless nickel platin...
Hexagon socket head cap s...
10
+0.015/0
17
0
34
11
22
5.5
9.3
1.2~1.8
10.0
5.8
5
5.5
4.5
GBS02-D12
GBS02
Compact standard
45
S45C
Electroless nickel platin...
Hexagon socket head cap s...
12
+0.018/0
17
0
36
11
25
5.5
9.3
1.2~1.8
12.0
5.8
5
5.5
4.5
GBS02-D15
GBS02
Compact standard
45
S45C
Electroless nickel platin...
Hexagon socket head cap s...
15
+0.018/0
17
0
38
11
26
5.5
9.3
1.2~1.8
13.0
5.8
5
5.5
4.5
GBS02-D16
GBS02
Compact standard
45
S45C
Electroless nickel platin...
Hexagon socket head cap s...
16
+0.018/0
22
0
39
14
28
5.5
9.3
1.2~2.3
13.5
6.8
6
6.6
6.0
GBS02-D20
GBS02
Compact standard
45
S45C
Electroless nickel platin...
Hexagon socket head cap s...
20
+0.021/0
22
0
49
14
35
6.6
10.8
1.2~2.3
16.0
7.8
6
6.6
6.0
GBS02-D25
GBS02
Compact standard
45
S45C
Electroless nickel platin...
Hexagon socket head cap s...
25
+0.021/0
22
0
54
14
40
6.6
10.8
1.2~2.3
19.0
7.8
6
6.6
6.0
GBS02-D30
GBS02
Compact standard
45
S45C
Electroless nickel platin...
Hexagon socket head cap s...
30
+0.021/0
24
0
59
14
45
6.6
10.8
1.2~2.3
22.0
7.8
6
6.6
6.0
GBS06-D8
GBS06
Compact standard
OCr18Ni9
SUS304
-
stainless steel
8
+0.015/0
16
0
30
11
20
4.5
7.8
1.2~1.8
9.5
4.8
5
5.5
4.5
GBS06-D10
GBS06
Compact standard
OCr18Ni9
SUS304
-
stainless steel
10
+0.015/0
17
0
34
11
22
5.5
9.3
1.2~1.8
10.0
5.8
5
5.5
4.5
GBS06-D12
GBS06
Compact standard
OCr18Ni9
SUS304
-
stainless steel
12
+0.018/0
17
0
36
11
25
5.5
9.3
1.2~1.8
12.0
5.8
5
5.5
4.5
GBS06-D15
GBS06
Compact standard
OCr18Ni9
SUS304
-
stainless steel
15
+0.018/0
17
0
38
11
26
5.5
9.3
1.2~1.8
13.0
5.8
5
5.5
4.5
GBS06-D16
GBS06
Compact standard
OCr18Ni9
SUS304
-
stainless steel
16
+0.018/0
22
0
39
14
28
5.5
9.3
1.2~2.3
13.5
6.8
6
6.6
6.0
GBS06-D20
GBS06
Compact standard
OCr18Ni9
SUS304
-
stainless steel
20
+0.021/0
22
0
49
14
35
6.6
10.8
1.2~2.3
16.0
7.8
6
6.6
6.0
GBS06-D25
GBS06
Compact standard
OCr18Ni9
SUS304
-
stainless steel
25
+0.021/0
22
0
54
14
40
6.6
10.8
1.2~2.3
19.0
7.8
6
6.6
6.0
GBS06-D30
GBS06
Compact standard
OCr18Ni9
SUS304
-
stainless steel
30
+0.021/0
24
0
59
14
45
6.6
10.8
1.2~2.3
22.0
7.8
6
6.6
6.0
GBS11-D12
GBS11
Compact long guide type
45
S45C
Black
Hexagon socket head cap s...
12
+0.018/0
0
25
36
11
25
5.5
9.3
1.2~1.8
12.0
5.8
5
5.5
4.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청