GBF01 26 - Thick-walled flange type guide shaft support ??¨¨ Extended type ??¨¨ Mounting hole through hole
Yiheda 3D Electronic Gallery
yhd_fa
A2-shaft supports
Powered by
CAD모델 선택
{yiheda/yhd_fa/a2/gbf01_26.prj},{NB=GBF12-D25},{CODE=GBF12},{TYPOOL=The stretched},{TYPOOL1=Install Kong Tong hole},{TYPE=Square Flange},{MAT=S45C},{SUR=electroless nickel plating},{D=25},{DTOL=+0.021/0},{L=57},{D1=39.8},{H=68},{T=8},{V=20},{M=M5},{MPOOL=5},{PCD=55},{K=53},{W=0},{P=0},{F=0},{DD1=6.6},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPOOL
type
ⁿ/ₐ
TYPOOL1
type
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
DH7
[mm]
DTOL
D tolerance
ⁿ/ₐ
L
[mm]
D1
[mm]
H
[mm]
T
[mm]
V
[mm]
M
ⁿ/ₐ
PCD
[mm]
K
[mm]
W
[mm]
P
[mm]
F
[mm]
DD1
d1
[mm]
GBF01-D12
GBF01
Extended type
Mounting hole through hol...
Round flange
S45C
Black
12
+0.018/0
30
21.8
40
6
16
M4
32
0
0
0
0
4.5
GBF01-D16
GBF01
Extended type
Mounting hole through hol...
Round flange
S45C
Black
16
+0.018/0
48
27.8
50
6
18
M4
40
0
0
0
0
5.5
GBF01-D20
GBF01
Extended type
Mounting hole through hol...
Round flange
S45C
Black
20
+0.021/0
48
34.8
63
8
18
M5
50
0
0
0
0
6.6
GBF01-D25
GBF01
Extended type
Mounting hole through hol...
Round flange
S45C
Black
25
+0.021/0
57
39.8
68
8
20
M5
55
0
0
0
0
6.6
GBF01-D30
GBF01
Extended type
Mounting hole through hol...
Round flange
S45C
Black
30
+0.021/0
57
44.8
73
10
20
M6
60
0
0
0
0
6.6
GBF01-D35
GBF01
Extended type
Mounting hole through hol...
Round flange
S45C
Black
35
+0.025/0
75
54.8
89
10
26
M6
72
0
0
0
0
9.0
GBF01-D40
GBF01
Extended type
Mounting hole through hol...
Round flange
S45C
Black
40
+0.025/0
75
69.8
104
12
26
M8
87
0
0
0
0
9.0
GBF01-D50
GBF01
Extended type
Mounting hole through hol...
Round flange
S45C
Black
50
+0.025/0
75
79.8
114
12
26
M8
97
0
0
0
0
9.0
GBF02-D12
GBF02
Extended type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
12
+0.018/0
30
21.8
40
6
16
M4
32
0
0
0
0
4.5
GBF02-D16
GBF02
Extended type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
16
+0.018/0
48
27.8
50
6
18
M4
40
0
0
0
0
5.5
GBF02-D20
GBF02
Extended type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
20
+0.021/0
48
34.8
63
8
18
M5
50
0
0
0
0
6.6
GBF02-D25
GBF02
Extended type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
25
+0.021/0
57
39.8
68
8
20
M5
55
0
0
0
0
6.6
GBF02-D30
GBF02
Extended type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
30
+0.021/0
57
44.8
73
10
20
M6
60
0
0
0
0
6.6
GBF02-D35
GBF02
Extended type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
35
+0.025/0
75
54.8
89
10
26
M6
72
0
0
0
0
9.0
GBF02-D40
GBF02
Extended type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
40
+0.025/0
75
69.8
104
12
26
M8
87
0
0
0
0
9.0
GBF02-D50
GBF02
Extended type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
50
+0.025/0
75
79.8
114
12
26
M8
97
0
0
0
0
9.0
GBF06-D12
GBF06
Extended type
Mounting hole through hol...
Round flange
SUS304
-
12
+0.018/0
30
21.8
40
6
16
M4
32
0
0
0
0
4.5
GBF06-D16
GBF06
Extended type
Mounting hole through hol...
Round flange
SUS304
-
16
+0.018/0
48
27.8
50
6
18
M4
40
0
0
0
0
5.5
GBF06-D20
GBF06
Extended type
Mounting hole through hol...
Round flange
SUS304
-
20
+0.021/0
48
34.8
63
8
18
M5
50
0
0
0
0
6.6
GBF06-D25
GBF06
Extended type
Mounting hole through hol...
Round flange
SUS304
-
25
+0.021/0
57
39.8
68
8
20
M5
55
0
0
0
0
6.6
GBF06-D30
GBF06
Extended type
Mounting hole through hol...
Round flange
SUS304
-
30
+0.021/0
57
44.8
73
10
20
M6
60
0
0
0
0
6.6
GBF06-D35
GBF06
Extended type
Mounting hole through hol...
Round flange
SUS304
-
35
+0.025/0
75
54.8
89
10
26
M6
72
0
0
0
0
9.0
GBF06-D40
GBF06
Extended type
Mounting hole through hol...
Round flange
SUS304
-
40
+0.025/0
75
69.8
104
12
26
M8
87
0
0
0
0
9.0
GBF06-D50
GBF06
Extended type
Mounting hole through hol...
Round flange
SUS304
-
50
+0.025/0
75
79.8
114
12
26
M8
97
0
0
0
0
9.0
GBF11-D12
GBF11
Extended type
Mounting hole through hol...
Method blue
S45C
Black
12
+0.018/0
30
21.8
40
6
16
M4
32
32
0
0
0
4.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청