GAU01 12 - Flange type guide shaft support ??¨¨ Keyway type ??¨¨ Mounting hole through hole
Yiheda 3D Electronic Gallery
yhd_fa
A2-shaft supports
Powered by
CAD모델 선택
{yiheda/yhd_fa/a2/gau01_12.prj},{NB=GAU02-D30},{CODE=GAU02},{TYPOOL=Type keyway},{TYPOOL1=Install Kong Tong hole},{TYPE=Round Flange},{MAT=S45C},{SUR=electroless nickel plating},{D=30},{DTOL=+0.021/0},{L=38},{D1=44.8},{H=73},{T=12},{V=25},{M=M6},{MPOOL=6},{P=60},{W=0},{S=0},{F=0},{DD1=6.6},{BB=8},{BBTOL=+0.018/-0.018},{TT=3.3},{TTTOL=+0.2/0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CODE
code
ⁿ/ₐ
TYPOOL
type
ⁿ/ₐ
TYPOOL1
type
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
DH7
[mm]
DTOL
D tolerance
ⁿ/ₐ
L
[mm]
D1
[mm]
H
[mm]
T
[mm]
V
[mm]
M
ⁿ/ₐ
P
[mm]
W
[mm]
S
[mm]
F
[mm]
DD1
d1
[mm]
BB
b
[mm]
BBTOL
b Tolerance
ⁿ/ₐ
TT
t
[mm]
TTTOL
t tolerance
ⁿ/ₐ
GAU01-D12
GAU01
Keyway type
Mounting hole through hol...
Round flange
S45C
Black
12
+0.018/0
24
21.8
40
7
16
M4
32
0
0
0
4.5
4
+0.015/-0.015
1.8
+0.1/0
GAU01-D16
GAU01
Keyway type
Mounting hole through hol...
Round flange
S45C
Black
16
+0.018/0
32
27.8
50
7
20
M4
40
0
0
0
5.5
5
+0.015/-0.015
2.3
+0.1/0
GAU01-D20
GAU01
Keyway type
Mounting hole through hol...
Round flange
S45C
Black
20
+0.021/0
32
34.8
63
9
21
M5
50
0
0
0
6.6
6
+0.015/-0.015
2.8
+0.2/0
GAU01-D25
GAU01
Keyway type
Mounting hole through hol...
Round flange
S45C
Black
25
+0.021/0
38
39.8
68
9
24
M5
55
0
0
0
6.6
8
+0.018/-0.018
3.3
+0.2/0
GAU01-D30
GAU01
Keyway type
Mounting hole through hol...
Round flange
S45C
Black
30
+0.021/0
38
44.8
73
12
25
M6
60
0
0
0
6.6
8
+0.018/-0.018
3.3
+0.2/0
GAU02-D12
GAU02
Keyway type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
12
+0.018/0
24
21.8
40
7
16
M4
32
0
0
0
4.5
4
+0.015/-0.015
1.8
+0.1/0
GAU02-D16
GAU02
Keyway type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
16
+0.018/0
32
27.8
50
7
20
M4
40
0
0
0
5.5
5
+0.015/-0.015
2.3
+0.1/0
GAU02-D20
GAU02
Keyway type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
20
+0.021/0
32
34.8
63
9
21
M5
50
0
0
0
6.6
6
+0.015/-0.015
2.8
+0.2/0
GAU02-D25
GAU02
Keyway type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
25
+0.021/0
38
39.8
68
9
24
M5
55
0
0
0
6.6
8
+0.018/-0.018
3.3
+0.2/0
GAU02-D30
GAU02
Keyway type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
30
+0.021/0
38
44.8
73
12
25
M6
60
0
0
0
6.6
8
+0.018/-0.018
3.3
+0.2/0
GAU11-D12
GAU11
Keyway type
Mounting hole through hol...
Edge flange
S45C
Black
12
+0.018/0
24
21.8
40
7
16
M4
0
25
28
16
4.5
4
+0.015/-0.015
1.8
+0.1/0
GAU11-D16
GAU11
Keyway type
Mounting hole through hol...
Edge flange
S45C
Black
16
+0.018/0
32
27.8
50
7
20
M4
0
32
33
22
5.5
5
+0.015/-0.015
2.3
+0.1/0
GAU11-D20
GAU11
Keyway type
Mounting hole through hol...
Edge flange
S45C
Black
20
+0.021/0
32
34.8
63
9
21
M5
0
40
42
25
6.6
6
+0.015/-0.015
2.8
+0.2/0
GAU11-D25
GAU11
Keyway type
Mounting hole through hol...
Edge flange
S45C
Black
25
+0.021/0
38
39.8
68
9
24
M5
0
45
45
30
6.6
8
+0.018/-0.018
3.3
+0.2/0
GAU11-D30
GAU11
Keyway type
Mounting hole through hol...
Edge flange
S45C
Black
30
+0.021/0
38
44.8
73
12
25
M6
0
50
48
35
6.6
8
+0.018/-0.018
3.3
+0.2/0
GAU12-D12
GAU12
Keyway type
Mounting hole through hol...
Edge flange
S45C
Electroless nickel platin...
12
+0.018/0
24
21.8
40
7
16
M4
0
25
28
16
4.5
4
+0.015/-0.015
1.8
+0.1/0
GAU12-D16
GAU12
Keyway type
Mounting hole through hol...
Edge flange
S45C
Electroless nickel platin...
16
+0.018/0
32
27.8
50
7
20
M4
0
32
33
22
5.5
5
+0.015/-0.015
2.3
+0.1/0
GAU12-D20
GAU12
Keyway type
Mounting hole through hol...
Edge flange
S45C
Electroless nickel platin...
20
+0.021/0
32
34.8
63
9
21
M5
0
40
42
25
6.6
6
+0.015/-0.015
2.8
+0.2/0
GAU12-D25
GAU12
Keyway type
Mounting hole through hol...
Edge flange
S45C
Electroless nickel platin...
25
+0.021/0
38
39.8
68
9
24
M5
0
45
45
30
6.6
8
+0.018/-0.018
3.3
+0.2/0
GAU12-D30
GAU12
Keyway type
Mounting hole through hol...
Edge flange
S45C
Electroless nickel platin...
30
+0.021/0
38
44.8
73
12
25
M6
0
50
48
35
6.6
8
+0.018/-0.018
3.3
+0.2/0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청