RDF11 51 - Pillar retaining clip ?¡è Same diameter orthogonal pitch specified type
Yiheda 3D Electronic Gallery
yhd_fa
A10-Posts/Stands/Strut Clamps
Powered by
CAD모델 선택
{yiheda/yhd_fa/a10/rdf11_51.prj},{NB=RDF12-D35-P50},{CODE=RDF12},{TYPE=zhiding},{MAT=SS400},{SUR=Electroless Nickel Plating},{ATTA=TAC21},{ATTA1=M8X40 4ge},{D=35},{DTOL=+0.025/0},{P=50},{PPOOL=[50:160/1]},{APOOL2=P+2E},{B=45},{C=45},{E=32},{H=24},{N=24},{M=8},{MPOOL=M8},{K=9.0},{S=2},{LL=40},{LV=28},{LP=1.25},{LD=13.0},{LK=8},{LS=6},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
ATTA
annex
ⁿ/ₐ
ATTA1
annex
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
[mm]
H
[mm]
N
[mm]
MPOOL
ⁿ/ₐ
K
[mm]
S
[mm]
RDF11-D6-P10
RDF11
Pitch specified type
SS400
Black
TAC01
M4X10 two
6
+0.012/0
34
10
10
12
7
0
M4
4.5
2
RDF11-D8-P10
RDF11
Pitch specified type
SS400
Black
TAC01
M5X12 two
8
+0.015/0
38
12
12
14
8
0
M5
5.5
2
RDF11-D10-P15
RDF11
Pitch specified type
SS400
Black
TAC01
M5X16 2ge
10
+0.015/0
45
16
16
15
9
0
M5
5.5
2
RDF11-D12-P15
RDF11
Pitch specified type
SS400
Black
TAC01
M5X16 2ge
12
+0.018/0
47
16
16
16
10
0
M5
5.5
2
RDF11-D15-P20
RDF11
Pitch specified type
SS400
Black
TAC01
M5X20 four
15
+0.018/0
56
22
22
18
12
11
M5
5.5
2
RDF11-D20-P25
RDF11
Pitch specified type
SS400
Black
TAC01
M6X25 four
20
+0.021/0
69
28
28
22
15
14
M6
6.6
2
RDF11-D25-P30
RDF11
Pitch specified type
SS400
Black
TAC01
M6X30 four
25
+0.021/0
80
32
32
25
18
16
M6
6.6
2
RDF11-D30-P50
RDF11
Pitch specified type
SS400
Black
TAC01
M8X35 four
30
+0.021/0
108
40
40
29
21
20
M8
9.0
2
RDF11-D35-P50
RDF11
Pitch specified type
SS400
Black
TAC01
M8X40 four
35
+0.025/0
114
45
45
32
24
24
M8
9.0
2
RDF12-D6-P10
RDF12
Pitch specified type
SS400
Electroless nickel platin...
TAC21
M4X10 two
6
+0.012/0
34
10
10
12
7
0
M4
4.5
2
RDF12-D8-P10
RDF12
Pitch specified type
SS400
Electroless nickel platin...
TAC21
M5X12 two
8
+0.015/0
38
12
12
14
8
0
M5
5.5
2
RDF12-D10-P15
RDF12
Pitch specified type
SS400
Electroless nickel platin...
TAC21
M5X16 2ge
10
+0.015/0
45
16
16
15
9
0
M5
5.5
2
RDF12-D12-P15
RDF12
Pitch specified type
SS400
Electroless nickel platin...
TAC21
M5X16 2ge
12
+0.018/0
47
16
16
16
10
0
M5
5.5
2
RDF12-D15-P20
RDF12
Pitch specified type
SS400
Electroless nickel platin...
TAC21
M5X20 four
15
+0.018/0
56
22
22
18
12
11
M5
5.5
2
RDF12-D20-P25
RDF12
Pitch specified type
SS400
Electroless nickel platin...
TAC21
M6X25 four
20
+0.021/0
69
28
28
22
15
14
M6
6.6
2
RDF12-D25-P30
RDF12
Pitch specified type
SS400
Electroless nickel platin...
TAC21
M6X30 four
25
+0.021/0
80
32
32
25
18
16
M6
6.6
2
RDF12-D30-P50
RDF12
Pitch specified type
SS400
Electroless nickel platin...
TAC21
M8X35 four
30
+0.021/0
108
40
40
29
21
20
M8
9.0
2
RDF12-D35-P50
RDF12
Pitch specified type
SS400
Electroless nickel platin...
TAC21
M8X40 four
35
+0.025/0
114
45
45
32
24
24
M8
9.0
2
RDF31-D6-P10
RDF31
Pitch specified type
A6063
Black anodizing
TAC01
M4X10 two
6
+0.012/0
34
10
10
12
7
0
M4
4.5
2
RDF31-D8-P10
RDF31
Pitch specified type
A6063
Black anodizing
TAC01
M5X12 two
8
+0.015/0
38
12
12
14
8
0
M5
5.5
2
RDF31-D10-P15
RDF31
Pitch specified type
A6063
Black anodizing
TAC01
M5X16 2ge
10
+0.015/0
45
16
16
15
9
0
M5
5.5
2
RDF31-D12-P15
RDF31
Pitch specified type
A6063
Black anodizing
TAC01
M5X16 2ge
12
+0.018/0
47
16
16
16
10
0
M5
5.5
2
RDF31-D15-P20
RDF31
Pitch specified type
A6063
Black anodizing
TAC01
M5X20 four
15
+0.018/0
56
22
22
18
12
11
M5
5.5
2
RDF31-D20-P25
RDF31
Pitch specified type
A6063
Black anodizing
TAC01
M6X25 four
20
+0.021/0
69
28
28
22
15
14
M6
6.6
2
RDF31-D25-P30
RDF31
Pitch specified type
A6063
Black anodizing
TAC01
M6X30 four
25
+0.021/0
80
32
32
25
18
16
M6
6.6
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청