SHC01 37 - Guide shaft ???¡ì?¡ì One end step internal thread ???¡ì?¡ì With wrench groove type
Yiheda 3D Electronic Gallery
yhd_fa
A1-Shafts
Powered by
CAD모델 선택
{yiheda/yhd_fa/a1/shc01_37.prj},{NB=SHC07-D16-L20-E2-P6-M3-S0},{CODE=SHC07},{TYPE=ydtjnlwbs},{ACC=Ordinary Level},{COM=g6},{MAT=SUS440C},{HEA=0.6,HRC54},{SUR=3-5},{D=16},{DTOL=-0.006/-0.017},{L=20},{E=2},{P=6},{M=3},{S=0},{SPOOL=[0:$S1POOL./1]},{W=14},{V=10},{R=0.3},{C=0.5},{MPOOL=3,4,5,6,8,10},{PPOOL=[$P1POOL.:14/1]},{EPOOL=[2:$E1POOL./1]},{LPOOL=[$L1.:1200/$LMIN.]},{ZZLC=0},{ZZECED=0},{EC=0},{K=0},{ED=0},{T=0},{ZZJDJE=0},{JD=0},{J=0},{JE=0},{X=0},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
ACC
Accuracy level
ⁿ/ₐ
COM
D tolerance
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HEA
Heat treatment
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
[mm]
DTOL
D tolerance
ⁿ/ₐ
W
[mm]
V
[mm]
R
[mm]
C
[mm]
SHC01-D8-L20-E2-P6-M3-S0
SHC01
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
8
-0.005/-0.014
7
8
0.3
0.5
SHC01-D10-L20-E2-P6-M3-S0
SHC01
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
10
-0.005/-0.014
8
8
0.3
0.5
SHC01-D12-L20-E2-P6-M3-S0
SHC01
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
12
-0.006/-0.017
10
10
0.3
0.5
SHC01-D13-L20-E2-P6-M3-S0
SHC01
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
13
-0.006/-0.017
11
10
0.3
0.5
SHC01-D15-L20-E2-P6-M3-S0
SHC01
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
15
-0.006/-0.017
13
10
0.3
0.5
SHC01-D16-L20-E2-P6-M3-S0
SHC01
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
16
-0.006/-0.017
14
10
0.3
0.5
SHC01-D18-L20-E2-P8-M4-S0
SHC01
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
18
-0.006/-0.017
16
10
0.3
0.5
SHC01-D20-L20-E2-P8-M4-S0
SHC01
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
20
-0.007/-0.020
17
10
0.3
1.0
SHC01-D25-L20-E2-P8-M4-S0
SHC01
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
25
-0.007/-0.020
22
10
0.3
1.0
SHC01-D30-L20-E2-P9-M5-S0
SHC01
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
30
-0.007/-0.020
27
15
0.3
1.0
SHC01-D35-L20-E2-P9-M5-S0
SHC01
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
35
-0.009/-0.025
30
15
0.5
1.0
SHC01-D40-L20-E2-P11-M6-S...
SHC01
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
40
-0.009/-0.025
36
20
0.5
1.0
SHC01-D50-L20-E2-P11-M6-S...
SHC01
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
-
50
-0.009/-0.025
41
20
0.5
1.0
SHC02-D8-L20-E2-P6-M3-S0
SHC02
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
8
-0.005/-0.014
7
8
0.3
0.5
SHC02-D10-L20-E2-P6-M3-S0
SHC02
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
10
-0.005/-0.014
8
8
0.3
0.5
SHC02-D12-L20-E2-P6-M3-S0
SHC02
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
12
-0.006/-0.017
10
10
0.3
0.5
SHC02-D13-L20-E2-P6-M3-S0
SHC02
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
13
-0.006/-0.017
11
10
0.3
0.5
SHC02-D15-L20-E2-P6-M3-S0
SHC02
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
15
-0.006/-0.017
13
10
0.3
0.5
SHC02-D16-L20-E2-P6-M3-S0
SHC02
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
16
-0.006/-0.017
14
10
0.3
0.5
SHC02-D18-L20-E2-P8-M4-S0
SHC02
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
18
-0.006/-0.017
16
10
0.3
0.5
SHC02-D20-L20-E2-P8-M4-S0
SHC02
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
20
-0.007/-0.020
17
10
0.3
1.0
SHC02-D25-L20-E2-P8-M4-S0
SHC02
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
25
-0.007/-0.020
22
10
0.3
1.0
SHC02-D30-L20-E2-P9-M5-S0
SHC02
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
30
-0.007/-0.020
27
15
0.3
1.0
SHC02-D35-L20-E2-P9-M5-S0
SHC02
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
35
-0.009/-0.025
30
15
0.5
1.0
SHC02-D40-L20-E2-P11-M6-S...
SHC02
One end step internal thr...
Ordinary Level
g6
SUJ2
High-frequency quenching,...
3-5
40
-0.009/-0.025
36
20
0.5
1.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청