SGM7G
Yaskawa
Motion
Sigma-7 Servo Products
Rotary Servo Motors
Powered by
CAD모델 선택
{yaskawa_usa/motion/sigma_7_servo_products/rotary_servo_motors/sgm7g.prj},{NB=SGM7G-03A6A6S},{SHA256=rTLsa6UVvKCYjX6neCefeoZdjsoGLszQJcNdcSNnRUo=},{INAME=00067__sgm7g_03a6a612estep},{PN=SGM7G-03A6A6S},{DESC=S7 MTR 300W 200V BAT-LESS ABS KW TP S},{SERIES=7G},{RATO=300},{SV=200},{SE=batteryless 24-bit absolute},{DR=A},{SHE=straight with key and tap},{OPT=with oil seal}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
RATO
Rated Output
[W]
SV
Supply Voltage
[V]
SE
Encoder Type
ⁿ/ₐ
DR
Design Revision
ⁿ/ₐ
SHE
Shaft End
ⁿ/ₐ
OPT
Options
ⁿ/ₐ
SGM7G-05A7D61
SGM7G-05A7D61
S7 MTR 450W 200V ABS KW T...
7G
450
200
24-bit absolute
D
straight with key and tap
without options
SGM7G-05A7D6C
SGM7G-05A7D6C
S7 MTR 450W 200V ABS KW T...
7G
450
200
24-bit absolute
D
straight with key and tap
with holding brake (24V)
SGM7G-05A7D6E
SGM7G-05A7D6E
S7 MTR 450W 200V ABS KW T...
7G
450
200
24-bit absolute
D
straight with key and tap
with oil seal and holding...
SGM7G-05A7D6S
SGM7G-05A7D6S
S7 MTR 450W 200V ABS KW T...
7G
450
200
24-bit absolute
D
straight with key and tap
with oil seal
SGM7G-05D7F61
SGM7G-05D7F61
S7 MTR 450W 400V ABS KW T...
7G
450
400
24-bit absolute
F
straight with key and tap
without options
SGM7G-05D7F6C
SGM7G-05D7F6C
S7 MTR 450W 400V ABS KW T...
7G
450
400
24-bit absolute
F
straight with key and tap
with holding brake (24V)
SGM7G-05D7F6E
SGM7G-05D7F6E
S7 MTR 450W 400V ABS KW T...
7G
450
400
24-bit absolute
F
straight with key and tap
with oil seal and holding...
SGM7G-05D7F6S
SGM7G-05D7F6S
S7 MTR 450W 400V ABS KW T...
7G
450
400
24-bit absolute
F
straight with key and tap
with oil seal
SGM7G-09A7DK1
SGM7G-09A7DK1
S7 MTR 850W 200V ABS KW T...
7G
850
200
24-bit absolute
D
straight with key and tap
without options
SGM7G-09A7DKC
SGM7G-09A7DKC
S7 MTR 850W 200V ABS KW T...
7G
850
200
24-bit absolute
D
straight with key and tap
with holding brake (24V)
SGM7G-09A7DKE
SGM7G-09A7DKE
S7 MTR 850W 200V ABS KW T...
7G
850
200
24-bit absolute
D
straight with key and tap
with oil seal and holding...
SGM7G-09A7DKS
SGM7G-09A7DKS
S7 MTR 850W 200V ABS KW T...
7G
850
200
24-bit absolute
D
straight with key and tap
with oil seal
SGM7G-09D7FK1
SGM7G-09D7FK1
S7 MTR 850W 400V ABS KW T...
7G
850
400
24-bit absolute
F
straight with key and tap
without options
SGM7G-09D7FKC
SGM7G-09D7FKC
S7 MTR 850W 400V ABS KW T...
7G
850
400
24-bit absolute
F
straight with key and tap
with holding brake (24V)
SGM7G-09D7FKE
SGM7G-09D7FKE
S7 MTR 850W 400V ABS KW T...
7G
850
400
24-bit absolute
F
straight with key and tap
with oil seal and holding...
SGM7G-09D7FKS
SGM7G-09D7FKS
S7 MTR 850W 400V ABS KW T...
7G
850
400
24-bit absolute
F
straight with key and tap
with oil seal
SGM7G-13A7DK1
SGM7G-13A7DK1
S7 MTR 1.3KW 200V ABS KW ...
7G
1300
200
24-bit absolute
D
straight with key and tap
without options
SGM7G-13A7DKC
SGM7G-13A7DKC
S7 MTR 1.3KW 200V ABS KW ...
7G
1300
200
24-bit absolute
D
straight with key and tap
with holding brake (24V)
SGM7G-13A7DKE
SGM7G-13A7DKE
S7 MTR 1.3KW 200V ABS KW ...
7G
1300
200
24-bit absolute
D
straight with key and tap
with oil seal and holding...
SGM7G-13A7DKS
SGM7G-13A7DKS
S7 MTR 1.3KW 200V ABS KW ...
7G
1300
200
24-bit absolute
D
straight with key and tap
with oil seal
SGM7G-13D7FK1
SGM7G-13D7FK1
S7 MTR 1.3KW 400V ABS KW ...
7G
1300
400
24-bit absolute
F
straight with key and tap
without options
SGM7G-13D7FKC
SGM7G-13D7FKC
S7 MTR 1.3KW 400V ABS KW ...
7G
1300
400
24-bit absolute
F
straight with key and tap
with holding brake (24V)
SGM7G-13D7FKE
SGM7G-13D7FKE
S7 MTR 1.3KW 400V ABS KW ...
7G
1300
400
24-bit absolute
F
straight with key and tap
with oil seal and holding...
SGM7G-13D7FKS
SGM7G-13D7FKS
S7 MTR 1.3KW 400V ABS KW ...
7G
1300
400
24-bit absolute
F
straight with key and tap
with oil seal
SGM7G-20A7D61
SGM7G-20A7D61
S7 MTR 2.0KW 200V ABS KW ...
7G
1800
200
24-bit absolute
D
straight with key and tap
without options
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청