ECO BP AF50 - BASE PLATES
WITTE
ALUFIX ECO
BASE PLATES
Powered by
CAD모델 선택
{witte/alufix_eco/base_plates/af50_eco_base_plates.prj},{NB=28103-E},{IDNR=28103-E},{ARTICLE=WITTE-BASE PLATES},{AF=50.000},{L=250.000},{B=350.000},{INFO=Witte Katalog},{CHEMSYMBOLS=AlMg4,5Mn0,7},{MATERIAL=EN AW-5083},{SURFACE=C-0 natur eloxiert}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Identnr
ⁿ/ₐ
ARTICLE
description
ⁿ/ₐ
AF
system
[mm]
L
[mm]
B
[mm]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
SURFACE
ⁿ/ₐ
28093-E
28093-E
WITTE-BASE PLATES
50.000
100.000
100.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
28093-E1
28093-E1
WITTE-BASE PLATES
50.000
100.000
100.000
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
28093-E2
28093-E2
WITTE-BASE PLATES
50.000
100.000
100.000
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
27858-E
27858-E
WITTE-BASE PLATES
50.000
100.000
150.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
27858-E1
27858-E1
WITTE-BASE PLATES
50.000
100.000
150.000
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
27858-E2
27858-E2
WITTE-BASE PLATES
50.000
100.000
150.000
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
28094-E
28094-E
WITTE-BASE PLATES
50.000
100.000
200.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
28094-E1
28094-E1
WITTE-BASE PLATES
50.000
100.000
200.000
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
28094-E2
28094-E2
WITTE-BASE PLATES
50.000
100.000
200.000
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
28095-E
28095-E
WITTE-BASE PLATES
50.000
100.000
250.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
28095-E1
28095-E1
WITTE-BASE PLATES
50.000
100.000
250.000
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
28095-E2
28095-E2
WITTE-BASE PLATES
50.000
100.000
250.000
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
28096-E
28096-E
WITTE-BASE PLATES
50.000
100.000
300.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
28096-E1
28096-E1
WITTE-BASE PLATES
50.000
100.000
300.000
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
28096-E2
28096-E2
WITTE-BASE PLATES
50.000
100.000
300.000
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
27856-E
27856-E
WITTE-BASE PLATES
50.000
100.000
350.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
27856-E1
27856-E1
WITTE-BASE PLATES
50.000
100.000
350.000
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
27856-E2
27856-E2
WITTE-BASE PLATES
50.000
100.000
350.000
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
28097-E
28097-E
WITTE-BASE PLATES
50.000
100.000
400.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
28097-E1
28097-E1
WITTE-BASE PLATES
50.000
100.000
400.000
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
28097-E2
28097-E2
WITTE-BASE PLATES
50.000
100.000
400.000
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
28098-E
28098-E
WITTE-BASE PLATES
50.000
100.000
500.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
28098-E1
28098-E1
WITTE-BASE PLATES
50.000
100.000
500.000
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
28098-E2
28098-E2
WITTE-BASE PLATES
50.000
100.000
500.000
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
56040-E
56040-E
WITTE-BASE PLATES
50.000
100.000
600.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청