RSWCL - REDUCER SLEEVE WITH COLLAR LONG
WITTE
ALUFIX CLASSIC
CONNECTORS
Connection elements
Powered by
CAD모델 선택
{witte/alufix_classic/connectors/connection_elements/reducer_sleeve__collar_long.prj},{NB=28260-1},{IDNR=28260-1},{ARTICLE=WITTE-REDUCER SLEEVE WITH COLLAR LONG},{AF=25.000},{A=12.500},{B=16.000},{C=18},{D=M8},{WEIGHT=9.000},{INFO=Witte Katalog},{D1=12.500},{D2=16.000},{M=8.000},{L=6.000},{L2=18.000},{MR=0.500},{F=0.300},{ST=0.100},{CHEMSYMBOLS=AlZnMgCu1,5},{MATERIAL=EN AW-7075},{SURFACE=C-35 schwarz eloxiert}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
IDNR
Identnr
ⁿ/ₐ
ARTICLE
description
ⁿ/ₐ
AF
system
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
WEIGHT
[g]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
SURFACE
ⁿ/ₐ
20684
20684
WITTE-REDUCER SLEEVE WITH...
25.000
12.000
12.500
18
M5
4.000
AlZnMgCu1,5
EN AW-7075
chromatieren gelb (hell)
20684-1
20684-1
WITTE-REDUCER SLEEVE WITH...
25.000
12.000
12.500
18
M5
4.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
28260
28260
WITTE-REDUCER SLEEVE WITH...
25.000
12.500
16.000
18
M8
9.000
AlZnMgCu1,5
EN AW-7075
chromatieren gelb (hell)
28260-1
28260-1
WITTE-REDUCER SLEEVE WITH...
25.000
12.500
16.000
18
M8
9.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
22934
22934
WITTE-REDUCER SLEEVE WITH...
25.000
12.500
22.000
22
M14x1,5
24.000
AlZnMgCu1,5
EN AW-7075
chromatieren gelb (hell)
22934-1
22934-1
WITTE-REDUCER SLEEVE WITH...
25.000
12.500
22.000
22
M14x1,5
24.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
55904
55904
WITTE-REDUCER SLEEVE WITH...
25.000
12.500
14.000
22
M18x1,5
42.000
AlZnMgCu1,5
EN AW-7075
chromatieren gelb (hell)
55904-1
55904-1
WITTE-REDUCER SLEEVE WITH...
25.000
12.500
14.000
22
M18x1,5
42.000
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CBFGP - Combi bolt for grid plate
WITTE
18.10.2021
LAFLFQC - LOCK AF LIGHT FOR QUICK CONNECTION
WITTE
18.10.2021
LAFSLFQC - LOCK ALUFIX STANDARD LOCK FOR QUICK CONNECTION
WITTE
18.10.2021
CBS - Combi bolt shortened
WITTE
18.10.2021
VB120°STD - V BLOCK 120° STANDARD
WITTE
18.10.2021
PSWC - POSITIONING SLEEVE WITH COLLAR
WITTE
18.10.2021
LIGHTBARS DR AF25 - LIGHT BARS DOUBLE ROW AF25
WITTE
18.10.2021
Ultrasonic
Ipf Electronic
09.01.2024
RSWC - REDUCER SLEEVE WITH COLLAR
WITTE
18.10.2021
CPFSC - Crosspiece for screw connection
WITTE
18.10.2021
CPNFSC - Crosspiece nut for screw connection
WITTE
18.10.2021
VB - V-BLOCKS AND KNIFES
WITTE
18.10.2021
BFAP - BOLT FOR ANGLE PLATE
WITTE
18.10.2021
CL BARS SR AF40 - CLASSIC BARS SINGLE ROW AF40
WITTE
18.10.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청