카탈로그: WISKA
생성됨: 25.06.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EMUF - Locknuts flame-retardant, EMUF, metric
WISKA
Polyamide accessories
Powered by
CAD모델 선택
{wiska/kunststoff_zubehoer/emuf.prj},{NB=EMUF 63 RAL 7035 10060817},{CNSORDERNO=10060817},{TL=7.0},{SW=75},{E1=83.0},{WEIGHT=0.018},{DX=63.000},{TYP=EMUF 63},{RAL=RAL 7035},{D=M63x1.5},{CNSMAT=PA UL94-V0},{CNSQUANTITY=10},{INFO=HTML},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=lichtgrau},{AAS484=Nein},{W=0.018},{TC=EMUF 63},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10060817/emuf-63.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10060817/emuf-63.html},{AAS460=M63},{BAA038=-40},{BAA039=100},{AAO677=Wiska},{MANUFACTURER_URL=https://www.wiska.com/},{AAQ326=https://www.wiska.com/en/30/pde/10060817/emuf-63.html},{AAO676=10060817},{CNS_ELECTRO_MATERIAL=Polyamide}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Total length
[mm]
SW
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA EMUF 12 RAL 7035 10...
10060810
EMUF 12
RAL 7035
M12x1.5
5.0
18
20.0
PA UL94-V0
100
0.001
WISKA EMUF 16 RAL 7035 10...
10060811
EMUF 16
RAL 7035
M16x1.5
5.0
22
24.0
PA UL94-V0
100
0.002
WISKA EMUF 20 RAL 7035 10...
10060812
EMUF 20
RAL 7035
M20x1.5
5.0
27
29.0
PA UL94-V0
100
0.002
WISKA EMUF 25 RAL 7035 10...
10060813
EMUF 25
RAL 7035
M25x1.5
6.0
32
35.0
PA UL94-V0
100
0.003
WISKA EMUF 32 RAL 7035 10...
10060814
EMUF 32
RAL 7035
M32x1.5
6.0
40
44.0
PA UL94-V0
100
0.005
WISKA EMUF 40 RAL 7035 10...
10060815
EMUF 40
RAL 7035
M40x1.5
7.0
50
55.0
PA UL94-V0
50
0.009
WISKA EMUF 50 RAL 7035 10...
10060816
EMUF 50
RAL 7035
M50x1.5
7.0
60
67.0
PA UL94-V0
25
0.012
WISKA EMUF 63 RAL 7035 10...
10060817
EMUF 63
RAL 7035
M63x1.5
7.0
75
83.0
PA UL94-V0
10
0.018
WISKA EMUF 12 RAL 9005 10...
10061770
EMUF 12
RAL 9005
M12x1.5
5.0
18
20.0
PA UL94-V0
100
0.001
WISKA EMUF 16 RAL 9005 10...
10061771
EMUF 16
RAL 9005
M16x1.5
5.0
22
24.0
PA UL94-V0
100
0.002
WISKA EMUF 20 RAL 9005 10...
10061772
EMUF 20
RAL 9005
M20x1.5
5.0
27
29.0
PA UL94-V0
100
0.002
WISKA EMUF 25 RAL 9005 10...
10061773
EMUF 25
RAL 9005
M25x1.5
6.0
32
35.0
PA UL94-V0
100
0.003
WISKA EMUF 32 RAL 9005 10...
10061774
EMUF 32
RAL 9005
M32x1.5
6.0
40
44.0
PA UL94-V0
100
0.005
WISKA EMUF 40 RAL 9005 10...
10061775
EMUF 40
RAL 9005
M40x1.5
7.0
50
55.0
PA UL94-V0
50
0.008
WISKA EMUF 50 RAL 9005 10...
10061776
EMUF 50
RAL 9005
M50x1.5
7.0
60
67.0
PA UL94-V0
25
0.010
WISKA EMUF 63 RAL 9005 10...
10061777
EMUF 63
RAL 9005
M63x1.5
7.0
75
83.0
PA UL94-V0
10
0.015
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청