피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
polski
English
품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 855
WAGO
PG 29 - Interface Electronic
Powered by
CAD모델 선택
855-1001/2500-1001 - Plug-in current transformer, Primary rated current: 25...
07.09.2023
855-1005/2500-1001 - Plug-in current transformer, Primary rated current: 25...
07.09.2023
855-1851/350-000 - Current and voltage tap up to 185 mm²
14.07.2023
855-2701/035-001 - Plug-in current transformer, Primary rated current: 35 A...
14.07.2023
855-2701/064-001 - Plug-in current transformer, Primary rated current: 64 A...
14.07.2023
855-3001/060-003 - Split-core current transformer, Primary rated current: 6...
14.07.2023
855-3001/075-003 - Split-core current transformer, Primary rated current: 7...
14.07.2023
855-3001/100-003 - Split-core current transformer, Primary rated current: 1...
14.07.2023
855-3001/125-003 - Split-core current transformer, Primary rated current: 1...
14.07.2023
855-3001/150-003 - Split-core current transformer, Primary rated current: 1...
14.07.2023
855-3001/200-001 - Split-core current transformer, Primary rated current: 2...
14.07.2023
855-3001/250-001 - Split-core current transformer, Primary rated current: 2...
14.07.2023
855-301/050-103 - Plug-in current transformer, Primary rated current: 50 A,...
07.09.2023
855-301/060-101 - Plug-in current transformer, Primary rated current: 60 A,...
07.09.2023
855-301/075-201 - Plug-in current transformer, Primary rated current: 75 A,...
07.09.2023
855-301/100-201 - Plug-in current transformer, Primary rated current: 100 A...
07.09.2023
855-301/150-501 - Plug-in current transformer, Primary rated current: 150 A...
07.09.2023
855-301/200-501 - Plug-in current transformer, Primary rated current: 200 A...
07.09.2023
855-301/250-501 - Plug-in current transformer, Primary rated current: 250 A...
07.09.2023
855-301/400-1001 - Plug-in current transformer, Primary rated current: 400 ...
17.04.2024
855-301/600-1001 - Plug-in current transformer, Primary rated current: 600 ...
07.09.2023
855-305/050-103 - Plug-in current transformer, Primary rated current: 50 A,...
07.09.2023
855-305/060-101 - Plug-in current transformer, Primary rated current: 60 A,...
07.09.2023
855-305/075-201 - Plug-in current transformer, Primary rated current: 75 A,...
07.09.2023
855-305/100-201 - Plug-in current transformer, Primary rated current: 100 A...
07.09.2023
855-305/150-501 - Plug-in current transformer, Primary rated current: 150 A...
07.09.2023
855-305/200-501 - Plug-in current transformer, Primary rated current: 200 A...
07.09.2023
855-305/250-501 - Plug-in current transformer, Primary rated current: 250 A...
07.09.2023
855-305/300-501 - Plug-in current transformer, Primary rated current 300 A,...
07.09.2023
855-305/400-1001 - Plug-in current transformer, Primary rated current: 400 ...
07.09.2023
855-305/600-1001 - Plug-in current transformer, Primary rated current: 600 ...
07.09.2023
855-4001/100-001 - Split-core current transformer, Primary rated current: 1...
14.07.2023
855-4001/125-001 - Split-core current transformer, Primary rated current: 1...
14.07.2023
855-4001/150-001 - Split-core current transformer, Primary rated current: 1...
14.07.2023
855-4001/200-001 - Split-core current transformer, Primary rated current: 2...
14.07.2023
855-4001/250-000 - Split-core current transformer, Primary rated current: 2...
14.07.2023
855-4005/150-101 - Split-core current transformer, Primary rated current: 1...
14.07.2023
855-4005/200-101 - Split-core current transformer, Primary rated current: 2...
14.07.2023
855-4005/250-100 - Split-core current transformer, Primary rated current: 2...
14.07.2023
855-401/250-501 - Plug-in current transformer, Primary rated current: 250 A...
07.09.2023
855-401/400-501 - Plug-in current transformer, Primary rated current: 400 A...
07.09.2023
855-401/600-501 - Plug-in current transformer, Primary rated current: 600 A...
07.09.2023
855-405/250-501 - Plug-in current transformer, Primary rated current: 250 A...
07.09.2023
855-405/400-501 - Plug-in current transformer, Primary rated current: 400 A...
07.09.2023
855-405/750-501 - Plug-in current transformer, Primary rated current 750 A,...
07.09.2023
855-4101/200-001 - Split-core current transformer, Primary rated current: 2...
14.07.2023
855-4101/250-001 - Split-core current transformer, Primary rated current: 2...
14.07.2023
855-4101/300-001 - Split-core current transformer, Primary rated current 30...
14.07.2023
855-4101/400-001 - Split-core current transformer, Primary rated current: 4...
14.07.2023
855-4101/500-000 - Split-core current transformer, Primary rated current: 5...
14.07.2023
855-4105/250-001 - Split-core current transformer, Primary rated current: 2...
14.07.2023
855-4105/300-101 - Split-core current transformer, Primary rated current 30...
14.07.2023
855-4105/400-101 - Split-core current transformer, Primary rated current 30...
14.07.2023
855-4105/500-101 - Split-core current transformer, Primary rated current: 5...
14.07.2023
855-501/1000-1001 - Plug-in current transformer, Primary rated current: 100...
07.09.2023
855-501/150-000 - Current and voltage tap up to 50 mm²
14.07.2023
855-501/400-1001 - Plug-in current transformer, Primary rated current: 400 ...
07.09.2023
855-501/600-1001 - Plug-in current transformer, Primary rated current: 600 ...
07.09.2023
855-501/800-1001 - Plug-in current transformer, Primary rated current: 800 ...
14.07.2023
855-505/1000-1001 - Plug-in current transformer, Primary rated current: 100...
07.09.2023
855-505/400-1001 - Plug-in current transformer, Primary rated current: 400 ...
07.09.2023
855-505/600-1001 - Plug-in current transformer, Primary rated current: 600 ...
07.09.2023
855-505/800-1001 - Plug-in current transformer, Primary rated current: 800 ...
07.09.2023
855-5101/600-000 - Split-core current transformer, Primary rated current: 6...
17.04.2024
855-601/1500-501 - Plug-in current transformer, Primary rated current: 1500...
07.09.2023
855-605/1500-501 - Plug-in current transformer, Primary rated current: 1500...
07.09.2023
855-8001 - Power tap, with fuse, 2.5 mm² (12 AWG) - 6 mm² (10 AWG), Phase
07.09.2023
855-8003 - Power tap, with fuse, 10 mm² (8 AWG) - 16 mm² (6 AWG), Phase
07.09.2023
855-801/1000-1001 - Plug-in current transformer, Primary rated current: 100...
07.09.2023
855-801/2000-1001 - Plug-in current transformer, Primary rated current: 200...
07.09.2023
855-805/2000-1001 - Plug-in current transformer, Primary rated current: 200...
07.09.2023
855-951/250-000 - Current and voltage tap up to 95 mm²
14.07.2023
855-9900 - Carrier rail adapter
07.09.2023
855-9927 - Carrier rail adapter
14.07.2023
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
추가 정보
권장 사항
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.