suomi
italiano
English
품질보증 정보
카탈로그: Univer
생성됨: 19.04.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
RN - Compact cylinders- ISO-21287 Ø16-Ø63 mm
Univer
Cylinders
Compact cylinders UNITOP RU P/7 & ISO-21287 Ø16-Ø63 mm
Powered by
CAD모델 선택
{univer/cylinders/rp/rn_asy.prj},{NB=RN 100 025 0005-(0)},{CYL=25},{AF=10},{AG=22},{BG=16},{D1=2},{DF=6.1},{DG=5},{DT=8},{E1=37},{E2=39},{FA=15.6},{FF=30},{GG=5.0},{HG=9},{LB=4.5},{LM=8},{LK=1},{LW=5},{MM=10},{P1=2.0},{PJ1=23},{PL=8.0},{RR=4.2},{SW=8},{SW2=0},{TG1=26.0},{TG2=26.0},{WH=6},{ZA1=39},{ZJ1=51},{ZM1=45},{ZX1=59},{R=0.0},{EEMIN=0.000},{EEMAX=0.000},{DKF=0},{PKF=0.00},{H1=0.0},{H2=0.0},{H3=0.0},{DRT=0},{PRT=0.00},{HE=0},{DBC=0},{PBC=0.0},{MC200=229.000},{MIC200=2.650},{MMP200=84.000},{MIMP200=0.900},{MC220=316.500},{MMP220=136.500},{MC201=254.000},{MIC201=3.550},{MMP201=109.000},{MC260=239.000},{MMP260=87.000},{MC270=227.000},{IDNR=},{BC=M5},{EE=M5},{KF=M6},{RT=M5},{SR=RN},{TYP=100},{HUB=5},{HUBST=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
CYL
Tandem cylinder
[mm]
AF
Depth
[mm]
AG
Distance
[mm]
BC
Thread/screw thread
ⁿ/ₐ
BG
Depth
[mm]
D1
Diameter H11
[mm]
DF
Diameter
[mm]
DG
Diameter
[mm]
DT
Diameter
[mm]
E1
Width
[mm]
E2
Width
[mm]
EE
Thread/screw thread
ⁿ/ₐ
FA
Distance
[mm]
FF
Diameter
[mm]
GG
Distance
[mm]
HG
Distance
[mm]
KF
Thread/screw thread
ⁿ/ₐ
LB
Depth
[mm]
LM
Length
[mm]
LK
Depth
[mm]
LW
Depth
[mm]
MM
Diameter
[mm]
P1
Depth
[mm]
PJ
Distance
[mm]
PL
Distance
[mm]
RR
Diameter
[mm]
RT
Thread/screw thread
ⁿ/ₐ
SW
Width across flats
[mm]
SW2
Width across flats
[mm]
TG
Distance
[mm]
WH
Length
[mm]
ZA
Length
[mm]
ZJ
Length
[mm]
ZM
Length
[mm]
ZX
Length
[mm]
MC
Mass cylinder stroke 0
[g]
MIC
Mass increase by mm stroke- cylinder
[g]
MMP
Mass moving parts stroke 0
[g]
MIMP
Mass increase by mm stroke- moving parts
[g]
RN 100 016 0005
16
8
14
M3
16
2
4.1
3
6
28
30
M5
9.9
19
3.0
5
M4
3.2
6
1
5
8
2.0
21
8.0
3.2
M4
7
0
18.0
5
37
47
42
53
229.0
2.6
84.0
0.9
RN 100 020 0005
20
10
17
M4
16
2
6.1
4
7
32
34
M5
12.0
24
4.0
7
M6
4.2
8
1
5
10
2.0
21
8.0
4.2
M5
8
0
22.0
6
37
49
43
57
229.0
2.6
84.0
0.9
RN 100 025 0005
25
10
22
M5
16
2
6.1
5
8
37
39
M5
15.6
30
5.0
9
M6
4.5
8
1
5
10
2.0
23
8.0
4.2
M5
8
0
26.0
6
39
51
45
59
229.0
2.6
84.0
0.9
RN 100 032 0005
32
12
28
M5
18
14
8.2
5
9
46
47
G1/8
19.8
37
5.2
11
M8
5.3
10
2
5
12
2.5
29
7.5
5.2
M6
10
17
32.5
7
44
51
58
61
229.0
2.6
84.0
0.9
RN 100 040 0005
40
12
33
M5
18
14
8.2
5
9
56
57
G1/8
23.3
42
5.2
15
M8
5.3
10
2
5
12
2.5
30
7.5
5.2
M6
10
19
38.0
7
45
52
59
62
344.0
3.3
113.5
0.9
RN 100 050 0005
50
16
42
M6
24
18
10.2
6
11
66
67
G1/8
29.7
52
6.2
19
M10
6.5
12
2
6
16
2.5
30
7.5
6.5
M8
13
24
46.5
8
45
53
61
65
517.0
4.7
192.0
1.6
RN 100 063 0005
63
16
50
M6
24
18
10.2
6
11
79
80
G1/8
35.4
64
6.2
25
M10
6.5
12
2
6
16
2.5
35
7.5
6.5
M8
13
24
56.5
8
50
58
66
70
829.0
5.7
294.0
1.6
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
RM - Compact cylinders- ISO-21287 Ø16-Ø63 mm
Univer
28.06.2016
RPF-12 - Front and rear flange in zinc-plated steel-UNITOP RU-P/7 and ISO21...
Univer
15.05.2017
RPF-11 - Rear male hinge-UNITOP RU-P/7 and ISO21287
Univer
15.05.2017
RPF-13 - Angle bracket in zinc-plated steel-UNITOP RU-P/7 and ISO21287
Univer
15.05.2017
M - Microcylinders
Univer
28.06.2016
RO - Compact cylinders- UNITOP RU P/7 Ø16-Ø63 mm
Univer
28.06.2016
KF-19 - Counter-hinge 90° in die-cast aluminium-UNITOP RU-P/7 and ISO21287
Univer
15.05.2017
RPF-10A - Rear famale hinge in die-cast aluminium with pin in zinc-plated s...
Univer
28.06.2016
RS - Compact cylinders-STRONG
Univer
28.06.2016
RSF-09 - Adaptor ring for rear centering ISO 21287
Univer
15.05.2017
R - Rotating pneumatic cylindres
Univer
28.06.2016
KF-11S - Articulated rear hinge in die-cast aluminum ISO 21287
Univer
15.05.2017
KDF - Centre trunnion
Univer
28.06.2016
RQ - Compact cylinders-STRONG
Univer
28.06.2016
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청