PCB Terminals
TE Connectivity
Terminals and Splices
Powered by
CAD모델 선택
{teconnectivity/terminals_and_splices/pcb_terminals_new.prj},{NB=1742375-1},{PN=1742375-1},{SHA256=w4D4WrkQRD2wKT6TglUoe1mXeXcaDkbF2WsqKjIaK1Q=},{INAME=17423752d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-1742375-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=1742375-1},{TEINTERNALDESCRIPTION=TAB,FASON,.375 SERIES},{FASTON=N/A}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
FASTON
ⁿ/ₐ
TERMINATESTO
Terminates To
ⁿ/ₐ
STUDHOLE
Stud Hole
ⁿ/ₐ
TERMINALANGLE
Terminal Angle
ⁿ/ₐ
PLATINGMATERIAL
Plating Material
ⁿ/ₐ
TERMINALSPLICETYPE
Terminal & Splice Type
ⁿ/ₐ
TERMINALTYPE
Terminal Type
ⁿ/ₐ
UNDERPLATINGMATERIAL
Underplating Material
ⁿ/ₐ
TERMINALSIZE
Terminal Size
ⁿ/ₐ
TERMINALORIENTATION
Terminal Orientation
ⁿ/ₐ
CONTACTPLATINGMATERIAL
Contact Plating Material
ⁿ/ₐ
TERMINATIONMETHOD
Termination Method
ⁿ/ₐ
WIREINSULATIONSUPPORT
Wire Insulation Support
ⁿ/ₐ
PCBTHICKNESSRECOMMENDED
PCB Thickness
[Recommended]
MATINGTABWIDTH
Mating Tab Width
ⁿ/ₐ
MATINGTABTHICKNESS
Mating Tab Thickness
ⁿ/ₐ
PCBHOLEDIAMETER
PCB Hole Diameter
ⁿ/ₐ
HEIGHTABOVEPCBOARD
Height Above PC Board
ⁿ/ₐ
EXTENSIONBELOWBOARD
Extension Below Board
ⁿ/ₐ
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
MOUNTINGSTYLE
Mounting Style
ⁿ/ₐ
MATINGPINDIAMETER
Mating Pin Diameter
ⁿ/ₐ
RECEPTACLETERMINALSTOCKTHICKNESS
Receptacle Terminal Stock Thickness
ⁿ/ₐ
PLATINGTHICKNESSUM
Plating Thickness
[um]
WIREINSULATIONDIAMETERMAX
Wire Insulation Diameter
[Max]
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
ⁿ/ₐ
WIRESIZEAWG
Wire Size
[AWG]
WIRESIZEMM2
Wire Size
[mm2]
COMMENT
Comment
ⁿ/ₐ
STUDDIAMETER
Stud Diameter
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
INSULATED
Insulated
ⁿ/ₐ
STUDDIAMETERMM
Stud Diameter
[mm]
PLATINGTHICKNESSUIN
Plating Thickness
[uin]
MATINGTABWIDTHMM
Mating Tab Width
[mm]
MATINGTABWIDTHIN
Mating Tab Width
[in]
PLATINGTHICKNESS
Plating Thickness
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
CONNECTIONCAPACITY
Connection Capacity
ⁿ/ₐ
1-1217056-0
1-1217056-0
1-1217056-0
FASTON .250 SERIES (6.3 M...
Yes
Printed Circuit Board
No
Straight
Tin
Tab
Tab
Copper
6.35
Straight
Tin
Through Hole - Solder
Without
N/A
6.35 mm [ .25 in ]
.8 mm [ .031 in ]
1.4 mm [ .055 in ]
12.62 mm [ .503 in ]
3.18 mm [ .125 in ]
-30 - 110 C [ -22 - 230 F...
Reel
6000
N/A
N/A
.8 mm [ .031 in ]
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
3.81 um [ 150 uin ]
N/A
Single
1-1217121-1
1-1217121-1
1-1217121-1
TAB 110 FAST PCB 020 TINP...
N/A
Printed Circuit Board
N/A
Straight
Tin
Tab
Tab
Nickel
N/A
Straight
N/A
Through Hole - Solder
N/A
N/A
2.8 mm [ .11 in ]
.5 mm [ .02 in ]
1.17 mm [ .046 in ]
11.18 mm [ .445 in ]
N/A
-40 - 105 C [ -40 - 221 F...
Loose Piece
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
No
N/A
N/A
N/A
N/A
N/A
N/A
N/A
140736-2
140736-2
140736-2
FAST0N TABS 250 SERIES
N/A
Printed Circuit Board
Yes
Straight
Tin
Tab
Tab
None
6.35
Straight
N/A
Screw
N/A
.635 - 1.02 mm [ .025 - ....
6.35 mm [ .25 in ]
.81 mm [ .032 in ]
4.12 mm [ .162 in ]
N/A
N/A
-40 - 105 C [ -40 - 221 F...
Box
1000
Stud Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
4.09 mm [ .161 in ]
N/A
N/A
N/A
N/A
N/A
N/A
2.03 um [ 80 uin ]
Matte
N/A
157431-1
157431-1
157431-1
FASTON ASSEMBLY TAB BR
N/A
Printed Circuit Board
Yes
90
Unplated
Tab
Tab
N/A
N/A
Right Angle
N/A
Through Hole
N/A
N/A
N/A
.81 mm [ .032 in ]
N/A
N/A
N/A
-30 - 110 C [ -22 - 230 F...
Package
1
Stud Mount
N/A
.81 mm [ .032 in ]
N/A
N/A
N/A
N/A
N/A
N/A
3.3 mm [ .13 in ]
N/A
N/A
N/A
N/A
4.75, 6.35
.25
N/A
N/A
N/A
157431-2
157431-2
157431-2
FASTON ASSEMBLY TAB NIBR
N/A
Printed Circuit Board
Yes
90
Nickel
Tab
Tab
N/A
N/A
Right Angle
N/A
Through Hole
N/A
N/A
N/A
.81 mm [ .032 in ]
N/A
N/A
N/A
-30 - 110 C [ -22 - 230 F...
Box
1
Stud Mount
N/A
.81 mm [ .032 in ]
N/A
N/A
N/A
N/A
N/A
N/A
3.3 mm [ .13 in ]
N/A
N/A
N/A
N/A
4.75, 6.35
.25
N/A
N/A
N/A
170197-2
170197-2
170197-2
MINI AMP-IN 24-20 AWG
N/A
Printed Circuit Board
No
Straight
Post-Tin
Pin
PCB Pin
Nickel
Miniature
Straight
Tin
Crimp
With
1.6 mm [ .063 in ]
N/A
N/A
1.2 mm [ .047 in ]
N/A
1.25 mm [ .049 in ]
-55 - 105 C [ -67 - 221 F...
Reel
6000
Stud Mount
N/A
N/A
N/A
2.3 mm [ .09 in ]
1.6 - 2.3 mm [ .063 - .09...
24 - 20
.2 - .6
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1742375-1
1742375-1
1742375-1
TAB,FASON,.375 SERIES
N/A
Printed Circuit Board
Yes
Straight
Tin
Tab
Tab
Brass
N/A
Straight
N/A
Through Hole
N/A
N/A
9.53 mm [ .375 in ]
1.19 mm [ .047 in ]
N/A
N/A
N/A
-30 - 110 C [ -22 - 230 F...
Bag
1000
Stud Mount
N/A
1.198 mm [ .0472 in ]
N/A
N/A
N/A
N/A
N/A
N/A
4.5 mm [ .177 in ]
N/A
N/A
N/A
150
N/A
N/A
N/A
N/A
N/A
5-1377174-2
5-1377174-2
5-1377174-2
SMP 0-0140814-2
N/A
Printed Circuit Board
Yes
45
Tin
Tab
Tab
N/A
.25
45 Bend
N/A
Screw
N/A
N/A
6.35 mm [ .25 in ]
.81 mm [ .032 in ]
N/A
N/A
N/A
170 C [ 338 F ]
Loose Piece
50
Stud Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
4.09 mm [ .161 in ]
No
No
N/A
N/A
N/A
N/A
N/A
N/A
N/A
6-1377174-1
6-1377174-1
6-1377174-1
SMP 0-0140665-0
N/A
Printed Circuit Board
Yes
45
Unplated
N/A
Tab
N/A
.25
45 Bend
N/A
Screw
N/A
N/A
6.35 mm [ .25 in ]
.81 mm [ .032 in ]
N/A
N/A
N/A
170 C [ 338 F ]
Box
50
Stud Mount
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
No
No
5.2
N/A
N/A
N/A
N/A
N/A
N/A
60447-2
60447-2
60447-2
.250 FAST TAB CRST
N/A
Printed Circuit Board
Yes
Straight
Unplated
Tab
Tab
N/A
6.35
Straight
N/A
Through Hole
N/A
N/A
6.35 mm [ .25 in ]
.81 mm [ .032 in ]
3.18 mm [ .125 in ]
N/A
N/A
-30 - 110 C [ -22 - 230 F...
Loose Piece
1000
Stud Mount
N/A
.81 mm [ .032 in ]
N/A
N/A
N/A
N/A
N/A
N/A
3.18 mm [ .125 in ]
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
60613-2
60613-2
60613-2
205 TEST TAB 032BR
N/A
Printed Circuit Board
Yes
Straight
Unplated
N/A
Tab
N/A
5.2
Straight
N/A
Through Hole
N/A
N/A
5.21 mm [ .205 in ]
.81 mm [ .032 in ]
3.18 mm [ .125 in ]
N/A
N/A
-30 - 110 C [ -22 - 230 F...
Loose Piece
1000
Stud Mount
N/A
.51 mm [ .02 in ]
N/A
N/A
N/A
N/A
N/A
N/A
3.18 mm [ .125 in ]
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
60888-4
60888-4
60888-4
058 PIN REC 26-22 .010GPB...
N/A
Wire & Cable
No
Straight
Gold
Receptacle
Receptacle
Nickel
N/A
Straight
Tin
Crimp
With
N/A
N/A
N/A
3.18 mm [ .125 in ]
N/A
N/A
-55 - 105 C [ -67 - 221 F...
Reel
15000
Stud Mount
1.47 mm [ .058 in ]
.25 mm [ .01 in ]
76
1.65 mm [ .065 in ]
.89 - 1.65 mm [ .035 - .0...
26 - 22
.12 - .4
Machine applied applicato...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
60973-1
60973-1
60973-1
.058 DIA PIN PC PTPPHBZ
N/A
Printed Circuit Board
No
Straight
Pre-Tin
Pin
Receptacle
N/A
Miniature
Straight
Tin
Through Hole
Without
1.6 mm [ .063 in ]
N/A
N/A
4.1 mm [ .161 in ]
5.33 mm [ .212 in ]
2.54 mm [ .1 in ]
-55 - 105 C [ -67 - 221 F...
Loose Piece
10000
Stud Mount
1.47 mm [ .058 in ]
.25 mm [ .01 in ]
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
735292-2
735292-2
735292-2
2,8 FASTON TAB FOR PCB
Yes
Printed Circuit Board
No
Straight
Tin
Tab
Tab
Brass
2.8
Straight
Tin
Through Hole - Solder
With
1.57 - 2.36 mm [ .062 - ....
2.79 mm [ .11 in ]
.79 mm [ .031 in ]
1.1 mm [ .043 in ]
8.63 mm [ .344 in ]
3.8 mm [ .149 in ]
-40 - 105 C [ -40 - 221 F...
Reel
15000
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청