카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7173 - Ball cages made of plastic with mounting service
Steinel Normalien
3 Guide units
Powered by
CAD모델 선택
{steinel/fuehrungselemente_3/st_7173.prj},{NB=ST7173.30X074},{BESTNR=ST7173.30X074},{D1=30},{D2=38},{L2=74},{BM=aus Kunststoff mit Montagehilfe},{WG=0.093},{FUNC=Guiding, Stamping, Blanking, Forming}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L2
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7173.15X030
ST7173.15X030
15
21
30
made of plastic with moun...
0.015
ST7173.15X038
ST7173.15X038
15
21
38
made of plastic with moun...
0.018
ST7173.15X043
ST7173.15X043
15
21
43
made of plastic with moun...
0.022
ST7173.15X054
ST7173.15X054
15
21
54
made of plastic with moun...
0.028
ST7173.15X063
ST7173.15X063
15
21
63
made of plastic with moun...
0.032
ST7173.16X030
ST7173.16X030
16
22
30
made of plastic with moun...
0.016
ST7173.16X038
ST7173.16X038
16
22
38
made of plastic with moun...
0.019
ST7173.16X043
ST7173.16X043
16
22
43
made of plastic with moun...
0.023
ST7173.16X054
ST7173.16X054
16
22
54
made of plastic with moun...
0.029
ST7173.16X063
ST7173.16X063
16
22
63
made of plastic with moun...
0.035
ST7173.19X030
ST7173.19X030
19
25
30
made of plastic with moun...
0.018
ST7173.19X038
ST7173.19X038
19
25
38
made of plastic with moun...
0.022
ST7173.19X043
ST7173.19X043
19
25
43
made of plastic with moun...
0.025
ST7173.19X054
ST7173.19X054
19
25
54
made of plastic with moun...
0.030
ST7173.19X063
ST7173.19X063
19
25
63
made of plastic with moun...
0.037
ST7173.19X074
ST7173.19X074
19
25
74
made of plastic with moun...
0.044
ST7173.20X030
ST7173.20X030
20
26
30
made of plastic with moun...
0.018
ST7173.20X038
ST7173.20X038
20
26
38
made of plastic with moun...
0.025
ST7173.20X043
ST7173.20X043
20
26
43
made of plastic with moun...
0.029
ST7173.20X054
ST7173.20X054
20
26
54
made of plastic with moun...
0.033
ST7173.20X063
ST7173.20X063
20
26
63
made of plastic with moun...
0.038
ST7173.20X074
ST7173.20X074
20
26
74
made of plastic with moun...
0.049
ST7173.24X030
ST7173.24X030
24
30
30
made of plastic with moun...
0.021
ST7173.24X038
ST7173.24X038
24
30
38
made of plastic with moun...
0.027
ST7173.24X043
ST7173.24X043
24
30
43
made of plastic with moun...
0.032
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청