카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7133 - Ball cages made of plastic
Steinel Normalien
3 Guide units
Powered by
CAD모델 선택
{steinel/fuehrungselemente_3/st_7133.prj},{NB=ST7133.30X054},{BESTNR=ST7133.30X054},{D1=30},{D2=38},{L2=54},{BM=aus Kunststoff},{WG=0.060},{FUNC=Guiding, Stamping, Blanking, Forming}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L2
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7133.10X030
ST7133.10X030
10
14
30
made of plastic
0.006
ST7133.10X038
ST7133.10X038
10
14
38
made of plastic
0.007
ST7133.10X043
ST7133.10X043
10
14
43
made of plastic
0.008
ST7133.12X030
ST7133.12X030
12
16
30
made of plastic
0.006
ST7133.12X038
ST7133.12X038
12
16
38
made of plastic
0.008
ST7133.12X043
ST7133.12X043
12
16
43
made of plastic
0.009
ST7133.15X030
ST7133.15X030
15
21
30
made of plastic
0.010
ST7133.15X038
ST7133.15X038
15
21
38
made of plastic
0.020
ST7133.15X043
ST7133.15X043
15
21
43
made of plastic
0.020
ST7133.15X054
ST7133.15X054
15
21
54
made of plastic
0.020
ST7133.15X063
ST7133.15X063
15
21
63
made of plastic
0.030
ST7133.16X030
ST7133.16X030
16
22
30
made of plastic
0.010
ST7133.16X038
ST7133.16X038
16
22
38
made of plastic
0.020
ST7133.16X043
ST7133.16X043
16
22
43
made of plastic
0.020
ST7133.16X054
ST7133.16X054
16
22
54
made of plastic
0.020
ST7133.16X063
ST7133.16X063
16
22
63
made of plastic
0.030
ST7133.19X030
ST7133.19X030
19
25
30
made of plastic
0.020
ST7133.19X038
ST7133.19X038
19
25
38
made of plastic
0.020
ST7133.19X043
ST7133.19X043
19
25
43
made of plastic
0.020
ST7133.19X054
ST7133.19X054
19
25
54
made of plastic
0.030
ST7133.19X063
ST7133.19X063
19
25
63
made of plastic
0.030
ST7133.19X074
ST7133.19X074
19
25
74
made of plastic
0.040
ST7133.20X030
ST7133.20X030
20
26
30
made of plastic
0.020
ST7133.20X038
ST7133.20X038
20
26
38
made of plastic
0.020
ST7133.20X043
ST7133.20X043
20
26
43
made of plastic
0.020
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청