CCVRN,CCVRB,CCVRG,CCVRA - Directional roller V-row groove 60 degree type/pulley (for wire) type
SRD-FA
SRD-FA
p
Powered by
CAD모델 선택
{srdfaa/fagczih/p/ccvrn872-1-1_asmtab.prj},{NB=CCVRB100-11},{CODE=CCVRB},{TYPE=gang si sheng yong xing},{ZTMAT=S45C},{SUR=fa hei},{DQMAT=spring steel },{ZCMAT=steel},{D=100},{Z=11},{DD=12},{P=28},{DDH=25},{T=16},{S=4.0},{B=8},{SYZC=6001ZZ},{LINK=https://www.srdfaa.com/product/1141603220490.html},{PPATH=ccvrn872-1/ccvrn872-1-1_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
ZTMAT
zhu ti
ⁿ/ₐ
SUR
surface treatment
ⁿ/ₐ
DQMAT
retaining ring
ⁿ/ₐ
ZCMAT
Bearing material
ⁿ/ₐ
D
[mm]
Z
[mm]
DD
d
[mm]
P
[mm]
DDH
dh
[mm]
T
[mm]
S
[mm]
B
[mm]
SYZC
using the bearing
ⁿ/ₐ
CCVRN20-4
CCVRN
Wire rope type
S45C
-
spring steel
steel
20
4
3
10
8
10
3.0
4
623ZZ
CCVRN30-4
CCVRN
Wire rope type
S45C
-
spring steel
steel
30
4
5
16
13
10
2.5
5
625ZZ
CCVRN40-4
CCVRN
Wire rope type
S45C
-
spring steel
steel
40
4
6
19
16
12
3.0
6
626ZZ
CCVRN30-5
CCVRN
Wire rope type
S45C
-
spring steel
steel
30
5
6
19
16
12
3.0
6
626ZZ
CCVRN40-5
CCVRN
Wire rope type
S45C
-
spring steel
steel
40
5
8
24
21
14
3.0
8
628ZZ
CCVRN40-7
CCVRN
Wire rope type
S45C
-
spring steel
steel
40
7
8
24
21
14
3.0
8
628ZZ
CCVRN50-7
CCVRN
Wire rope type
S45C
-
spring steel
steel
50
7
10
26
23
14
3.0
8
6000ZZ
CCVRN50-9
CCVRN
Wire rope type
S45C
-
spring steel
steel
50
9
10
26
23
14
3.0
8
6000ZZ
CCVRN60-9
CCVRN
Wire rope type
S45C
-
spring steel
steel
60
9
10
26
23
14
3.0
8
6000ZZ
CCVRN60-11
CCVRN
Wire rope type
S45C
-
spring steel
steel
60
11
10
26
23
16
4.0
8
6000ZZ
CCVRN60-11
CCVRN
Wire rope type
S45C
-
spring steel
steel
60
11
10
26
23
16
4.0
8
6000ZZ
CCVRN60-11
CCVRN
Wire rope type
S45C
-
spring steel
steel
60
11
12
28
25
20
6.0
8
6001ZZ
CCVRN100-11
CCVRN
Wire rope type
S45C
-
spring steel
steel
100
11
12
28
25
16
4.0
8
6001ZZ
CCVRB20-4
CCVRB
Wire rope type
S45C
fa hei
spring steel
steel
20
4
3
10
8
10
3.0
4
623ZZ
CCVRB30-4
CCVRB
Wire rope type
S45C
fa hei
spring steel
steel
30
4
5
16
13
10
2.5
5
625ZZ
CCVRB40-4
CCVRB
Wire rope type
S45C
fa hei
spring steel
steel
40
4
6
19
16
12
3.0
6
626ZZ
CCVRB30-5
CCVRB
Wire rope type
S45C
fa hei
spring steel
steel
30
5
6
19
16
12
3.0
6
626ZZ
CCVRB40-5
CCVRB
Wire rope type
S45C
fa hei
spring steel
steel
40
5
8
24
21
14
3.0
8
628ZZ
CCVRB40-7
CCVRB
Wire rope type
S45C
fa hei
spring steel
steel
40
7
8
24
21
14
3.0
8
628ZZ
CCVRB50-7
CCVRB
Wire rope type
S45C
fa hei
spring steel
steel
50
7
10
26
23
14
3.0
8
6000ZZ
CCVRB50-9
CCVRB
Wire rope type
S45C
fa hei
spring steel
steel
50
9
10
26
23
14
3.0
8
6000ZZ
CCVRB60-9
CCVRB
Wire rope type
S45C
fa hei
spring steel
steel
60
9
10
26
23
14
3.0
8
6000ZZ
CCVRB60-11
CCVRB
Wire rope type
S45C
fa hei
spring steel
steel
60
11
10
26
23
16
4.0
8
6000ZZ
CCVRB60-11
CCVRB
Wire rope type
S45C
fa hei
spring steel
steel
60
11
10
26
23
16
4.0
8
6000ZZ
CCVRB60-11
CCVRB
Wire rope type
S45C
fa hei
spring steel
steel
60
11
12
28
25
20
6.0
8
6001ZZ
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청