CCMBH,CCMSBH,CCMBWH,CCMSWH,CCMBGH,CCMBLH,CCMBLWH,CCMBT,CCMBWT - Silicone·Polyurethane Formed Bearing, Male Thread Flat
SRD-FA
SRD-FA
p
Powered by
CAD모델 선택
{srdfaa/fagczih/p/ccmbh889-2_asmtab.prj},{NB=CCMBGH10-30},{CODE=CCMBGH},{TYPE=B xing zhuang},{PTX=biao zhun wai},{MAT=ju an zhi},{HRD=xsa70},{C=hei se},{ZC=SUJ2},{ZMAT=SUM},{ZSUR=wu dian jie },{DD=10},{D=30},{M=M6},{MX=6},{BF=8},{JF=12},{JAZ1=176},{JAZ2=94},{JAZ3=51},{B=11},{D1=26},{B1=8},{RR=0.3},{G=5},{R=15},{SYZC=6000ZZ},{PPATH=ccmbh889-2/ccmbh889-2_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
PTX
Flat head type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
ⁿ/ₐ
C
color
ⁿ/ₐ
ZC
Bearing material
ⁿ/ₐ
ZMAT
Shaft material
ⁿ/ₐ
ZSUR
Shaft surface treatment
ⁿ/ₐ
DD
d
[mm]
D
[mm]
M
(Coarse thread)
ⁿ/ₐ
BF
Standard type (F)
ⁿ/ₐ
JF
Extended type
ⁿ/ₐ
JAZ1
Shaw A90(polyurethane)
[mm]
JAZ2
Shaw A70(polyurethane)
[mm]
JAZ3
Shaw A50(polyurethane)
[mm]
B
[mm]
D1
[mm]
B1
[mm]
RR
r
[min]
G
[mm]
SYZC
Use bearings
ⁿ/ₐ
CCMBH8-30
CCMBH
B shape
Standard external thread ...
Polyurethane
shore A90
hei se
SUJ2
SUM
Electroless nickel platin...
8
30
M6
8
12
176
81
65
11
22
7
0.3
4
608ZZ
CCMBH10-30
CCMBH
B shape
Standard external thread ...
Polyurethane
shore A90
hei se
SUJ2
SUM
Electroless nickel platin...
10
30
M6
8
12
176
94
51
11
26
8
0.3
5
6000ZZ
CCMBH10-40
CCMBH
B shape
Standard external thread ...
Polyurethane
shore A90
hei se
SUJ2
SUM
Electroless nickel platin...
10
40
M6
8
12
274
136
93
11
30
9
0.6
5
6200ZZ
CCMBH15-40
CCMBH
B shape
Standard external thread ...
Polyurethane
shore A90
hei se
SUJ2
SUM
Electroless nickel platin...
15
40
M10
12
20
274
122
96
12
32
9
0.3
5
6002ZZ
CCMBH15-45
CCMBH
B shape
Standard external thread ...
Polyurethane
shore A90
hei se
SUJ2
SUM
Electroless nickel platin...
15
45
M10
12
20
343
109
102
15
35
11
0.6
5
6202ZZ
CCMSBH8-30
CCMSBH
B shape
Standard external thread ...
Polyurethane
shore A90
hei se
SUS440C
SUS303
-
8
30
M6
8
12
176
81
65
11
22
7
0.3
4
608ZZ
CCMSBH10-30
CCMSBH
B shape
Standard external thread ...
Polyurethane
shore A90
hei se
SUS440C
SUS303
-
10
30
M6
8
12
176
94
51
11
26
8
0.3
5
6000ZZ
CCMSBH10-40
CCMSBH
B shape
Standard external thread ...
Polyurethane
shore A90
hei se
SUS440C
SUS303
-
10
40
M6
8
12
274
136
93
11
30
9
0.6
5
6200ZZ
CCMSBH15-40
CCMSBH
B shape
Standard external thread ...
Polyurethane
shore A90
hei se
SUS440C
SUS303
-
15
40
M10
12
20
274
122
96
12
32
9
0.3
5
6002ZZ
CCMSBH15-45
CCMSBH
B shape
Standard external thread ...
Polyurethane
shore A90
hei se
SUS440C
SUS303
-
15
45
M10
12
20
343
109
102
15
35
11
0.6
5
6202ZZ
CCMBWH8-30
CCMBWH
B shape
Standard external thread ...
Polyurethane
shore A90
white
SUJ2
SUM
Electroless nickel platin...
8
30
M6
8
12
176
81
65
11
22
7
0.3
4
608ZZ
CCMBWH10-30
CCMBWH
B shape
Standard external thread ...
Polyurethane
shore A90
white
SUJ2
SUM
Electroless nickel platin...
10
30
M6
8
12
176
94
51
11
26
8
0.3
5
6000ZZ
CCMBWH10-40
CCMBWH
B shape
Standard external thread ...
Polyurethane
shore A90
white
SUJ2
SUM
Electroless nickel platin...
10
40
M6
8
12
274
136
93
11
30
9
0.6
5
6200ZZ
CCMBWH15-40
CCMBWH
B shape
Standard external thread ...
Polyurethane
shore A90
white
SUJ2
SUM
Electroless nickel platin...
15
40
M10
12
20
274
122
96
12
32
9
0.3
5
6002ZZ
CCMBWH15-45
CCMBWH
B shape
Standard external thread ...
Polyurethane
shore A90
white
SUJ2
SUM
Electroless nickel platin...
15
45
M10
12
20
343
109
102
15
35
11
0.6
5
6202ZZ
CCMSWH8-30
CCMSWH
B shape
Standard external thread ...
Polyurethane
shore A90
white
SUS440C
SUS303
-
8
30
M6
8
12
176
81
65
11
22
7
0.3
4
608ZZ
CCMSWH10-30
CCMSWH
B shape
Standard external thread ...
Polyurethane
shore A90
white
SUS440C
SUS303
-
10
30
M6
8
12
176
94
51
11
26
8
0.3
5
6000ZZ
CCMSWH10-40
CCMSWH
B shape
Standard external thread ...
Polyurethane
shore A90
white
SUS440C
SUS303
-
10
40
M6
8
12
274
136
93
11
30
9
0.6
5
6200ZZ
CCMSWH15-40
CCMSWH
B shape
Standard external thread ...
Polyurethane
shore A90
white
SUS440C
SUS303
-
15
40
M10
12
20
274
122
96
12
32
9
0.3
5
6002ZZ
CCMSWH15-45
CCMSWH
B shape
Standard external thread ...
Polyurethane
shore A90
white
SUS440C
SUS303
-
15
45
M10
12
20
343
109
102
15
35
11
0.6
5
6202ZZ
CCMBGH8-30
CCMBGH
B shape
Standard external thread ...
Polyurethane
shore A70
hei se
SUJ2
SUM
Electroless nickel platin...
8
30
M6
8
12
176
81
65
11
22
7
0.3
4
608ZZ
CCMBGH10-30
CCMBGH
B shape
Standard external thread ...
Polyurethane
shore A70
hei se
SUJ2
SUM
Electroless nickel platin...
10
30
M6
8
12
176
94
51
11
26
8
0.3
5
6000ZZ
CCMBGH10-40
CCMBGH
B shape
Standard external thread ...
Polyurethane
shore A70
hei se
SUJ2
SUM
Electroless nickel platin...
10
40
M6
8
12
274
136
93
11
30
9
0.6
5
6200ZZ
CCMBGH15-40
CCMBGH
B shape
Standard external thread ...
Polyurethane
shore A70
hei se
SUJ2
SUM
Electroless nickel platin...
15
40
M10
12
20
274
122
96
12
32
9
0.3
5
6002ZZ
CCMBGH15-45
CCMBGH
B shape
Standard external thread ...
Polyurethane
shore A70
hei se
SUJ2
SUM
Electroless nickel platin...
15
45
M10
12
20
343
109
102
15
35
11
0.6
5
6202ZZ
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청