CCMBB,CCMBW,CCMBG,CCMBGW,CCMSB,CCMSW,CCMSG,CCMSGW - Polyurethane Formed Bearing Flat Type
SRD-FA
SRD-FA
p
Powered by
CAD모델 선택
{srdfaa/fagczih/p/ccmbb890-2-2_asmtab.prj},{NB=CCMBGW15-45},{CODE=CCMBGW},{TYPR=B xing zhuang},{ZC=gang},{MAT=ju an},{HRD=xiao shi70},{C=bai se},{DD=15},{D=45},{JAZ1=343},{JAZ2=109},{B=15},{D1=35},{B1=11},{RR=0.6},{DS1=19.0},{DS2=20.0},{R1=0.6},{SYZC=6202ZZ},{PPATH=ccmbb890-2/ccmbb890-2-2_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
TYPR
type
ⁿ/ₐ
ZC
Bearing material
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
ⁿ/ₐ
C
color
ⁿ/ₐ
DD
d
[mm]
D
[mm]
JAZ1
Shaw A90(polyurethane)
ⁿ/ₐ
JAZ2
Shaw A70(polyurethane)
ⁿ/ₐ
B
[mm]
D1
[mm]
B1
[mm]
RR
(min.)
ⁿ/ₐ
DS1
(min.)
ⁿ/ₐ
DS2
(max.)
ⁿ/ₐ
R1
(max.)
ⁿ/ₐ
SYZC
Using the bearing
ⁿ/ₐ
CCMBB8-30
CCMBB
B shape
gang
Polyurethane
Shore A90
hei se
8
30
176
81
11
22
7
0.3
10.0
12.2
0.3
608ZZ
CCMBB10-30
CCMBB
B shape
gang
Polyurethane
Shore A90
hei se
10
30
176
94
11
26
8
0.3
12.0
13.5
0.3
6000ZZ
CCMBB10-40
CCMBB
B shape
gang
Polyurethane
Shore A90
hei se
10
40
274
136
11
30
9
0.6
14.0
16.0
0.6
6200ZZ
CCMBB15-40
CCMBB
B shape
gang
Polyurethane
Shore A90
hei se
15
40
274
122
12
32
9
0.3
17.0
19.0
0.3
6002ZZ
CCMBB15-45
CCMBB
B shape
gang
Polyurethane
Shore A90
hei se
15
45
343
109
15
35
11
0.6
19.0
20.0
0.6
6202ZZ
CCMBW8-30
CCMBW
B shape
gang
Polyurethane
Shore A90
bai se
8
30
176
81
11
22
7
0.3
10.0
12.2
0.3
608ZZ
CCMBW10-30
CCMBW
B shape
gang
Polyurethane
Shore A90
bai se
10
30
176
94
11
26
8
0.3
12.0
13.5
0.3
6000ZZ
CCMBW10-40
CCMBW
B shape
gang
Polyurethane
Shore A90
bai se
10
40
274
136
11
30
9
0.6
14.0
16.0
0.6
6200ZZ
CCMBW15-40
CCMBW
B shape
gang
Polyurethane
Shore A90
bai se
15
40
274
122
12
32
9
0.3
17.0
19.0
0.3
6002ZZ
CCMBW15-45
CCMBW
B shape
gang
Polyurethane
Shore A90
bai se
15
45
343
109
15
35
11
0.6
19.0
20.0
0.6
6202ZZ
CCMBG8-30
CCMBG
B shape
gang
Polyurethane
Shore A70
hei se
8
30
176
81
11
22
7
0.3
10.0
12.2
0.3
608ZZ
CCMBG10-30
CCMBG
B shape
gang
Polyurethane
Shore A70
hei se
10
30
176
94
11
26
8
0.3
12.0
13.5
0.3
6000ZZ
CCMBG10-40
CCMBG
B shape
gang
Polyurethane
Shore A70
hei se
10
40
274
136
11
30
9
0.6
14.0
16.0
0.6
6200ZZ
CCMBG15-40
CCMBG
B shape
gang
Polyurethane
Shore A70
hei se
15
40
274
122
12
32
9
0.3
17.0
19.0
0.3
6002ZZ
CCMBG15-45
CCMBG
B shape
gang
Polyurethane
Shore A70
hei se
15
45
343
109
15
35
11
0.6
19.0
20.0
0.6
6202ZZ
CCMBGW8-30
CCMBGW
B shape
gang
Polyurethane
Shore A70
bai se
8
30
176
81
11
22
7
0.3
10.0
12.2
0.3
608ZZ
CCMBGW10-30
CCMBGW
B shape
gang
Polyurethane
Shore A70
bai se
10
30
176
94
11
26
8
0.3
12.0
13.5
0.3
6000ZZ
CCMBGW10-40
CCMBGW
B shape
gang
Polyurethane
Shore A70
bai se
10
40
274
136
11
30
9
0.6
14.0
16.0
0.6
6200ZZ
CCMBGW15-40
CCMBGW
B shape
gang
Polyurethane
Shore A70
bai se
15
40
274
122
12
32
9
0.3
17.0
19.0
0.3
6002ZZ
CCMBGW15-45
CCMBGW
B shape
gang
Polyurethane
Shore A70
bai se
15
45
343
109
15
35
11
0.6
19.0
20.0
0.6
6202ZZ
CCMSB8-30
CCMSB
B shape
Stainless steel (SUS440C)
Polyurethane
Shore A90
hei se
8
30
176
81
11
22
7
0.3
10.0
12.2
0.3
608ZZ
CCMSB10-30
CCMSB
B shape
Stainless steel (SUS440C)
Polyurethane
Shore A90
hei se
10
30
176
94
11
26
8
0.3
12.0
13.5
0.3
6000ZZ
CCMSB10-40
CCMSB
B shape
Stainless steel (SUS440C)
Polyurethane
Shore A90
hei se
10
40
274
136
11
30
9
0.6
14.0
16.0
0.6
6200ZZ
CCMSB15-40
CCMSB
B shape
Stainless steel (SUS440C)
Polyurethane
Shore A90
hei se
15
40
274
122
12
32
9
0.3
17.0
19.0
0.3
6002ZZ
CCMSB15-45
CCMSB
B shape
Stainless steel (SUS440C)
Polyurethane
Shore A90
hei se
15
45
343
109
15
35
11
0.6
19.0
20.0
0.6
6202ZZ
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청