CCMBB,CCMBW,CCMBG,CCMBGW,CCMSB,CCMSW,CCMSG,CCMSGW - Polyurethane Formed Bearing Flat Type
SRD-FA
SRD-FA
p
Powered by
CAD모델 선택
{srdfaa/fagczih/p/ccmbb890-1_asmtab.prj},{NB=CCMBGW6-20},{CODE=CCMBGW},{TYPE=A xing zhuang},{ZC=gang},{MAT=ju an},{HRD=xiao shi70},{C=bai se},{DD=6},{D=20},{RXFZ=23},{B=5},{D1=15},{RR=0.20},{DS1=7.6},{DS2=7.8},{R1=0.2},{SYZC=696ZZ},{PPATH=ccmbb890-1/ccmbb890-1_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
ZC
Bearing material
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
C
color
ⁿ/ₐ
DD
d
[mm]
D
[mm]
RXFZ
rongxufuzai
ⁿ/ₐ
B
[mm]
D1
[mm]
RR
r(min.)
ⁿ/ₐ
DS1
Ds(min.)
ⁿ/ₐ
DS2
Ds(max.)
ⁿ/ₐ
R1
(max.)
ⁿ/ₐ
SYZC
Use bearings
ⁿ/ₐ
CCMBB3-12
CCMBB
A shape
steel
Polyurethane
Shore A90
black
3
12
34
3
7
0.10
3.9
4.1
0.1
W683ZZA
CCMBB4-13
CCMBB
A shape
steel
Polyurethane
Shore A90
black
4
13
44
4
9
0.15
5.0
5.2
0.1
W684X50ZZA
CCMBB4-16
CCMBB
A shape
steel
Polyurethane
Shore A90
black
4
16
59
5
13
0.20
5.6
6.2
0.2
624ZZ
CCMBB5-16
CCMBB
A shape
steel
Polyurethane
Shore A90
black
5
16
59
5
13
0.20
6.6
6.9
0.2
WBC5-13ZZ
CCMBB5-20
CCMBB
A shape
steel
Polyurethane
Shore A90
black
5
20
78
5
16
0.30
7.0
7.6
0.3
625ZZ
CCMBB6-20
CCMBB
A shape
steel
Polyurethane
Shore A90
black
6
20
78
5
15
0.20
7.6
7.8
0.2
696ZZ
CCMBB6-28
CCMBB
A shape
steel
Polyurethane
Shore A90
black
6
28
157
6
19
0.30
8.0
9.5
0.3
626ZZ
CCMBB8-28
CCMBB
A shape
steel
Polyurethane
Shore A90
black
8
28
157
7
22
0.30
10.0
12.2
0.3
608ZZ
CCMBW3-12
CCMBW
A shape
steel
Polyurethane
Shore A90
bai se
3
12
34
3
7
0.10
3.9
4.1
0.1
W683ZZA
CCMBW4-13
CCMBW
A shape
steel
Polyurethane
Shore A90
bai se
4
13
44
4
9
0.15
5.0
5.2
0.1
W684X50ZZA
CCMBW4-16
CCMBW
A shape
steel
Polyurethane
Shore A90
bai se
4
16
59
5
13
0.20
5.6
6.2
0.2
624ZZ
CCMBW5-16
CCMBW
A shape
steel
Polyurethane
Shore A90
bai se
5
16
59
5
13
0.20
6.6
6.9
0.2
WBC5-13ZZ
CCMBW5-20
CCMBW
A shape
steel
Polyurethane
Shore A90
bai se
5
20
78
5
16
0.30
7.0
7.6
0.3
625ZZ
CCMBW6-20
CCMBW
A shape
steel
Polyurethane
Shore A90
bai se
6
20
78
5
15
0.20
7.6
7.8
0.2
696ZZ
CCMBW6-28
CCMBW
A shape
steel
Polyurethane
Shore A90
bai se
6
28
157
6
19
0.30
8.0
9.5
0.3
626ZZ
CCMBW8-28
CCMBW
A shape
steel
Polyurethane
Shore A90
bai se
8
28
157
7
22
0.30
10.0
12.2
0.3
608ZZ
CCMBG3-12
CCMBG
A shape
steel
Polyurethane
Shore A70
black
3
12
10
3
7
0.10
3.9
4.1
0.1
W683ZZA
CCMBG4-13
CCMBG
A shape
steel
Polyurethane
Shore A70
black
4
13
13
4
9
0.15
5.0
5.2
0.1
W684X50ZZA
CCMBG4-16
CCMBG
A shape
steel
Polyurethane
Shore A70
black
4
16
16
5
13
0.20
5.6
6.2
0.2
624ZZ
CCMBG5-16
CCMBG
A shape
steel
Polyurethane
Shore A70
black
5
16
16
5
13
0.20
6.6
6.9
0.2
WBC5-13ZZ
CCMBG5-20
CCMBG
A shape
steel
Polyurethane
Shore A70
black
5
20
20
5
16
0.30
7.0
7.6
0.3
625ZZ
CCMBG6-20
CCMBG
A shape
steel
Polyurethane
Shore A70
black
6
20
23
5
15
0.20
7.6
7.8
0.2
696ZZ
CCMBG6-28
CCMBG
A shape
steel
Polyurethane
Shore A70
black
6
28
44
6
19
0.30
8.0
9.5
0.3
626ZZ
CCMBG8-28
CCMBG
A shape
steel
Polyurethane
Shore A70
black
8
28
42
7
22
0.30
10.0
12.2
0.3
608ZZ
CCMBGW3-12
CCMBGW
A shape
steel
Polyurethane
Shore A70
bai se
3
12
10
3
7
0.10
3.9
4.1
0.1
W683ZZA
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청