KFG2L (Inch) - Male Elbow
SMC
bp4_air_line_equipment
fittings_and_tubing
KFG2 Inch-size Stainless Steel 316 Insert Fittings
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/fittings_and_tubing/kfg2_inch/kfg2l_me_inch.prj},{NB=KFG2L0906-N01},{OD=dia 5/16},{ODX=8.00},{ID=dia 0.236},{IDX=6.00},{NPT=1/8},{MODEL1=KFG2L0906-N01},{SEAL=},{H1=12},{H2=14},{L1=17.4},{L2=15.8},{M=6.6},{D=5.3},{A=20.3},{EA=12.0},{CNSMASSEXACT=20},{ND=9.728},{DV1=6.8},{DV2=12.6},{DV3=11.0},{DH1=10.0},{DH2=10.5},{DH3=10.4},{LH1=1.8},{LH2=8.6},{LH3=1.5},{LH4=4.2},{LV1=3.5},{LV2=5.3},{LV3=0.7},{LV4=12.6},{DEG=30}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
OD
Applicable tube size O.D.(inch)
ⁿ/ₐ
ID
Applicable tube size I.D.(inch)
ⁿ/ₐ
NPT
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H1
Width across flat
[mm]
H2
Width across flat
[mm]
L1
[mm]
L2
[mm]
M
[mm]
D
[mm]
A
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KFG2L0122-N01
dia 1/8
dia 0.086
1/8
KFG2L0122-N01
10
8
13.5
12.5
5.0
1.5
13.7
1.1
10
KFG2L0122-N02
dia 1/8
dia 0.086
1/4
KFG2L0122-N02
10
8
13.5
15.9
5.0
1.5
15.9
1.1
15
KFG2L0325-N01
dia 5/32
dia 0.098
1/8
KFG2L0325-N01
10
8
13.5
12.5
5.0
1.8
13.7
1.6
10
KFG2L0325-N02
dia 5/32
dia 0.098
1/4
KFG2L0325-N02
10
8
13.5
15.9
5.0
1.8
15.9
1.6
15
KFG2L0704-N01
dia 1/4
dia 5/32
1/8
KFG2L0704-N01
10
12
15.2
14.7
6.0
3.3
18.1
6.0
15
KFG2L0704-N02
dia 1/4
dia 5/32
1/4
KFG2L0704-N02
10
12
15.2
18.1
6.0
3.3
20.3
6.0
19
KFG2L0906-N01
dia 5/16
dia 0.236
1/8
KFG2L0906-N01
12
14
17.4
15.8
6.6
5.3
20.3
12.0
20
KFG2L0906-N02
dia 5/16
dia 0.236
1/4
KFG2L0906-N02
12
14
17.4
19.2
6.6
5.3
22.5
16.0
25
KFG2L0906-N03
dia 5/16
dia 0.236
3/8
KFG2L0906-N03
12
14
17.4
19.6
6.6
5.3
22.6
16.0
28
KFG2L1163-N02
dia 3/8
dia 1/4
1/4
KFG2L1163-N02
15
17
20.4
20.9
7.6
5.6
25.9
13.0
39
KFG2L1163-N03
dia 3/8
dia 1/4
3/8
KFG2L1163-N03
15
17
20.4
21.3
7.6
5.6
26.0
18.0
42
KFG2L1163-N04
dia 3/8
dia 1/4
1/2
KFG2L1163-N04
15
17
20.4
24.5
7.6
5.6
27.5
18.0
52
KFG2L1395-N02
dia 1/2
dia 3/8
1/4
KFG2L1395-N02
17
19
23.3
21.9
8.5
8.5
27.9
30.0
48
KFG2L1395-N03
dia 1/2
dia 3/8
3/8
KFG2L1395-N03
17
19
23.3
22.3
8.5
8.5
28.0
40.0
51
KFG2L1395-N04
dia 1/2
dia 3/8
1/2
KFG2L1395-N04
17
19
23.3
25.5
8.5
8.5
29.5
40.0
61
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
KFG2H (Inch) - Male Connector
SMC
28.09.2023
Straight fitting LR-8 G1/4 - Accessories
WOERNER Lubrication
13.07.2021
KFG2H (Inch) - Straight Union
SMC
23.11.2021
AS3201F-01-*SA-X778 - Speed Controller with One-touch Fitting, Large Flow T...
SMC
09.12.2020
C-GE-R - Straight male stud fitting Form B
Conexa
04.11.2013
KQB2L ME (G) - Male Elbow
SMC
23.11.2021
KFG2V-F - Swivel Elbow
SMC
22.11.2021
KFG2L - Male Elbow
SMC Corporation
17.06.2024
AS-X737 - Speed Controller with One-touch Fitting, All Metal Exterior
SMC
28.09.2023
Straight fitting LR-10 G1/4 - Accessories
WOERNER Lubrication
13.07.2021
WE-R EO - Male stud elbow
Parker
29.02.2024
2507 Adapter - Swivel male elbow
Parker
29.02.2024
Model 5417 - Male elbow union - DIN 2353 - Stainless steel 316 Ti
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
WE-R(KEG) EO - Male stud elbow
Parker
29.02.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청